您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Section SPA/13 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. to DIN 2211
Optibelt
Metal Products
V-Grooved Pulleys
KS V-Grooved Pulleys for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/keilrillenscheiben/ks_fuer_zyl_bohrung/spa.prj},{NB=SPA 40/1},{BEZ=SPA 40/1},{ANR=1107066},{GTIN=4044978623133},{RILLEN=1},{AUSFNR=A},{ASFR=0901},{E=0},{F=20},{J=0},{L=35},{N=40},{DD=40},{OD=45.0},{D=10},{DBMAX=20},{L1=34.000},{DH=20.000},{D1=25.000},{AUSF=Vollscheibe},{MATERIAL=EN-GJL 200 - DIN EN 1561},{GEWICHT=0.26},{OF=phosphatiert},{WG=G16 nach ISO 21940},{QS=nach ISO 254},{ORDER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
RILLEN
Number of Grooves
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
F
Face Width
[mm]
J
[mm]
L
[mm]
N
[mm]
DD
Datum Diameter
[mm]
OD
Outside Diameter
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
SPA 40/1
SPA 40/1
1107066
4044978623133
1
A
20
0
35
40
40
45.0
10
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.26
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 50/1
SPA 50/1
1554598
4014486231878
1
A
20
0
35
40
50
55.0
10
20
Solid pulley
Steel S235Jxx
0.35
Burnished
G16 acc. to ISO 21940
acc. to ISO 254
SPA 50/2
SPA 50/2
1504337
4014486231885
2
A
35
0
45
40
50
55.0
10
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.44
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 50/3
SPA 50/3
1514443
4014486231892
3
G
50
0
0
0
50
55.5
10
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.49
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 56/1
SPA 56/1
1580295
4014486231908
1
A
20
0
35
40
56
61.5
10
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.41
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 56/2
SPA 56/2
1558981
4014486231915
2
A
35
0
45
40
56
61.5
10
15
Solid pulley
EN-GJL 200 - DIN EN 1561
0.55
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 56/3
SPA 56/3
1664186
4014486231922
3
G
50
0
0
0
56
61.5
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.64
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 60/1
SPA 60/1
1107067
4044978623140
1
A
20
0
35
40
60
65.0
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.46
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 60/2
SPA 60/2
1107072
4044978623157
2
A
35
0
45
40
60
65.5
10
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.60
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 60/3
SPA 60/3
1107073
4044978623164
3
G
50
0
0
0
60
65.0
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
0.75
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 63/1
SPA 63/1
1672541
4014486231939
1
A
20
0
35
40
63
68.5
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
0.49
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 63/2
SPA 63/2
1526579
4014486231946
2
A
35
0
45
40
63
68.5
10
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.68
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 63/3
SPA 63/3
1636644
4014486231953
3
G
50
0
0
0
63
68.5
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
0.84
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 63/4
SPA 63/4
1768232
4014486231960
4
G
65
0
0
0
63
68.0
10
35
Solid pulley
EN-GJL 200 - DIN EN 1561
1.07
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 63/5
SPA 63/5
1731579
4014486231977
5
G
80
0
0
0
63
68.0
10
35
Solid pulley
EN-GJL 200 - DIN EN 1561
1.00
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 71/1
SPA 71/1
1752919
4014486231984
1
A
20
0
40
40
71
76.0
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
0.65
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 71/2
SPA 71/2
1757184
4014486231991
2
A
35
0
45
50
71
76.0
10
40
Solid pulley
EN-GJL 200 - DIN EN 1561
0.93
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 71/3
SPA 71/3
1765692
4014486232004
3
G
50
0
0
0
71
76.0
10
35
Solid pulley
EN-GJL 200 - DIN EN 1561
1.10
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 71/4
SPA 71/4
1537816
4014486232011
4
G
65
0
0
0
71
76.0
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
1.42
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 71/5
SPA 71/5
1715964
4014486232028
5
G
80
0
0
0
71
76.0
10
40
Solid pulley
EN-GJL 200 - DIN EN 1561
1.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 75/1
SPA 75/1
1710360
4014486232035
1
A
20
0
40
40
75
80.0
10
40
Solid pulley
EN-GJL 200 - DIN EN 1561
0.70
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 75/2
SPA 75/2
1541267
4014486232042
2
A
35
0
45
50
75
80.0
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
1.05
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 75/3
SPA 75/3
1584972
4014486232059
3
G
50
0
0
0
75
80.0
10
40
Solid pulley
EN-GJL 200 - DIN EN 1561
1.24
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 75/4
SPA 75/4
1651104
4014486232066
4
G
65
0
0
0
75
80.0
10
45
Solid pulley
EN-GJL 200 - DIN EN 1561
1.58
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
SPA 75/5
SPA 75/5
1572140
4014486232073
5
G
80
0
0
0
75
80.5
10
30
Solid pulley
EN-GJL 200 - DIN EN 1561
2.20
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Section SPA/13 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Section SPB/17 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
08.08.2023
Section SPZ/10 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
08.08.2023
Section SPC/22 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
26.01.2023
Section SPZ/10 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPC/22 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
Section SPB/17 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
AYF_004HC_HY - Y-bearing 3-bolt bracket flanged units
SKF
06.06.2024
AYP_001_HC_HH_HY-AYL_001_HP - Y-bearing plummer block units
SKF
23.02.2024
DXE51_54 - Hubless V-ribbed Pulley Keyway PJ Groove
Yiheda 3D Electronic Gallery
20.06.2024
2SPA-M - Fitting divisible, straight
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
V-belt pulleys for taper bush SPA-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
22070 - V-belt pulleys, grey cast iron for mounting with taper clamping bus...
norelem
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求