您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO NV 41A40E - Elbow regulating valve with male adaptor SO 40040
SERTO
Valves
Valves brass M
Powered by
CAD模型選擇
{serto/12_ventile/01_ventile_messing_m/so_nv_41a40e.prj},{NB=SO NV 41A40E-10-1/4 028.1800.270},{TYPE=SO NV 41A40E-10-1/4},{MATNR=028.1800.270},{DK=10.00},{R=R1/4},{RX=13.157},{BAR=50},{M=M14x1},{NDM=14.000},{P=1.000},{SW1=17},{SW2=19},{SW3=24},{SW4=17},{L1=38.0},{L2=35.0},{D=36.0},{H=49.0},{B=20.5},{BNDM=20.0},{F=12.0},{ZK1=30.0},{ZK2=24.0},{EK=6.5},{KKVK=15.0},{KG=20.320},{X1=18.5},{X2=22.0},{X3=12.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L1
[mm]
L2
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KKVK
[l/min]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO NV 41A40E-4-1/4 028.18...
SO NV 41A40E-4-1/4
028.1800.065
4.00
R1/4
50
M10x1
12
14
19
34.0
27.5
26.0
42.0
16.5
10.0
26.0
20.0
3.4
3.5
11.780
CW617N (brass)
SO NV 41A40E-5-1/4 028.18...
SO NV 41A40E-5-1/4
028.1800.084
5.00
R1/4
50
M10x1
12
14
19
34.0
27.5
26.0
42.0
16.5
10.0
26.0
20.0
4.0
3.5
11.750
CW617N (brass)
SO NV 41A40E-6-1/8 028.18...
SO NV 41A40E-6-1/8
028.1800.100
6.00
R1/8
50
M10x1
12
14
19
30.0
27.5
26.0
42.0
16.5
10.0
25.0
20.0
4.0
3.5
10.260
CW617N (brass)
SO NV 41A40E-6-1/4 028.18...
SO NV 41A40E-6-1/4
028.1800.110
6.00
R1/4
50
M10x1
12
14
19
34.0
27.5
26.0
42.0
16.5
10.0
26.0
20.0
4.0
3.5
11.310
CW617N (brass)
SO NV 41A40E-6-3/8 028.18...
SO NV 41A40E-6-3/8
028.1800.120
6.00
R3/8
50
M10x1
12
14
19
33.0
27.5
26.0
42.0
16.5
10.0
25.0
20.0
4.0
3.5
12.490
CW617N (brass)
SO NV 41A40E-8-1/8 028.18...
SO NV 41A40E-8-1/8
028.1800.160
8.00
R1/8
50
M12x1
14
14
19
31.0
29.0
26.0
42.0
16.5
12.0
26.0
21.0
4.8
7.5
11.270
CW617N (brass)
SO NV 41A40E-8-1/4 028.18...
SO NV 41A40E-8-1/4
028.1800.170
8.00
R1/4
50
M12x1
14
14
19
35.0
29.0
26.0
42.0
16.5
12.0
27.0
21.0
4.8
7.5
11.800
CW617N (brass)
SO NV 41A40E-8-3/8 028.18...
SO NV 41A40E-8-3/8
028.1800.180
8.00
R3/8
50
M12x1
14
14
19
35.0
29.0
26.0
42.0
16.5
12.0
27.0
21.0
4.8
7.5
13.250
CW617N (brass)
SO NV 41A40E-10-1/4 028.1...
SO NV 41A40E-10-1/4
028.1800.270
10.00
R1/4
50
M14x1
17
19
24
38.0
35.0
36.0
49.0
20.5
12.0
30.0
24.0
6.5
15.0
20.320
CW617N (brass)
SO NV 41A40E-10-3/8 028.1...
SO NV 41A40E-10-3/8
028.1800.280
10.00
R3/8
50
M14x1
17
19
24
38.0
35.0
36.0
49.0
20.5
12.0
30.0
24.0
6.5
15.0
21.050
CW617N (brass)
SO NV 41A40E-10-1/2 028.1...
SO NV 41A40E-10-1/2
028.1800.285
10.00
R1/2
50
M14x1
17
19
24
39.0
35.0
36.0
49.0
20.5
12.0
29.0
24.0
6.5
15.0
23.640
CW617N (brass)
SO NV 41A40E-12-1/4 028.1...
SO NV 41A40E-12-1/4
028.1800.380
12.00
R1/4
50
M16x1
19
19
24
39.0
36.5
36.0
49.0
20.5
12.0
31.0
24.0
8.3
21.5
21.870
CW617N (brass)
SO NV 41A40E-12-3/8 028.1...
SO NV 41A40E-12-3/8
028.1800.390
12.00
R3/8
50
M16x1
19
19
24
39.0
36.5
36.0
49.0
20.5
12.0
31.0
24.0
8.3
21.5
22.630
CW617N (brass)
SO NV 41A40E-12-1/2 028.1...
SO NV 41A40E-12-1/2
028.1800.400
12.00
R1/2
50
M16x1
19
19
24
40.0
36.5
36.0
49.0
20.5
12.0
30.0
24.0
8.3
21.5
24.600
CW617N (brass)
SO NV 41A40E-14-1/2 028.1...
SO NV 41A40E-14-1/2
028.1800.504
14.00
R1/2
50
M20x1.5
24
22
27
44.0
40.0
36.0
57.5
24.5
15.0
34.0
27.0
10.8
29.0
36.170
CW617N (brass)
SO NV 41A40E-15-1/2 028.1...
SO NV 41A40E-15-1/2
028.1800.534
15.00
R1/2
50
M20x1.5
24
22
27
44.0
40.0
36.0
57.5
24.5
15.0
34.0
27.0
10.8
29.0
36.490
CW617N (brass)
SO NV 41A40E-9,52-1/4 028...
SO NV 41A40E-9,52-1/4
028.1800.230
9.52
R1/4
50
M14x1
17
19
24
38.0
35.0
36.0
49.0
20.5
12.0
30.0
24.0
6.5
15.0
20.360
CW617N (brass)
SO NV 41A40E-9,52-3/8 028...
SO NV 41A40E-9,52-3/8
028.1800.235
9.52
R3/8
50
M14x1
17
19
24
38.0
35.0
36.0
49.0
20.5
12.0
30.0
24.0
6.5
15.0
21.090
CW617N (brass)
SO NV 41A40E-9,52-1/2 028...
SO NV 41A40E-9,52-1/2
028.1800.240
9.52
R1/2
50
M14x1
17
19
24
39.0
35.0
36.0
49.0
20.5
12.0
29.0
24.0
6.5
15.0
23.680
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S2218 - 90° Elbows 1/2 bsp male thread for hose ø16mm (interior)
HPS International
01.02.2021
SO NV 41C21EB - Elbow fine regulating valve with male adaptor thread
SERTO
30.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求