您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO NV 41A30 - Regulating valve with female adaptor SO 40030
SERTO
Valves
Valves brass M
Powered by
CAD模型選擇
{serto/12_ventile/01_ventile_messing_m/so_nv_41a30.prj},{NB=SO NV 41A30-10-1/2 028.0200.285},{TYPE=SO NV 41A30-10-1/2},{MATNR=028.0200.285},{DK=10.00},{G=G1/2},{G1X=20.955},{BAR=50},{M=M16x1},{NDM=16.000},{P=1.000},{SW1=19},{SW2=18},{SW3=24},{SW4=27},{L=42.0},{D=36.0},{H=56.5},{B=20.5},{BNDM=20.0},{F=14.0},{IK=14.0},{ZK1=31.0},{ZK2=34.0},{EK=8.0},{KKVK=16.0},{KG=26.186},{LX=48.0},{X1=20.0},{X2=25.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
IK
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KKVK
[l/mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO NV 41A30-4-1/8 028.020...
SO NV 41A30-4-1/8
028.0200.060
4.00
G1/8
50
M10x1
12
14
19
30.5
26.0
47.0
16.5
10.0
10.0
23.0
26.0
3.4
3.0
11.330
CW617N (brass)
SO NV 41A30-5-1/8 028.020...
SO NV 41A30-5-1/8
028.0200.082
5.00
G1/8
50
M10x1
12
14
19
30.5
26.0
47.0
16.5
10.0
10.0
23.0
26.0
4.0
3.0
11.330
CW617N (brass)
SO NV 41A30-6-1/8 028.020...
SO NV 41A30-6-1/8
028.0200.100
6.00
G1/8
50
M10x1
12
14
19
30.5
26.0
47.0
16.5
10.0
10.0
23.0
26.0
4.0
3.0
11.330
CW617N (brass)
SO NV 41A30-6-1/4 028.020...
SO NV 41A30-6-1/4
028.0200.110
6.00
G1/4
50
M10x1
12
14
19
30.5
26.0
47.0
16.5
10.0
11.0
23.0
26.0
4.0
3.0
12.190
CW617N (brass)
SO NV 41A30-6-3/8 028.020...
SO NV 41A30-6-3/8
028.0200.120
6.00
G3/8
50
M10x1
12
14
19
30.5
26.0
47.0
16.5
10.0
12.0
23.0
26.0
4.0
3.0
14.460
CW617N (brass)
SO NV 41A30-8-1/8 028.020...
SO NV 41A30-8-1/8
028.0200.160
8.00
G1/8
50
M12x1
14
14
19
31.0
26.0
47.0
16.5
10.0
10.0
23.0
26.0
5.0
6.0
12.970
CW617N (brass)
SO NV 41A30-8-1/4 028.020...
SO NV 41A30-8-1/4
028.0200.170
8.00
G1/4
50
M12x1
14
14
19
31.0
26.0
47.0
16.5
10.0
11.0
23.0
27.0
5.0
6.0
12.760
CW617N (brass)
SO NV 41A30-8-3/8 028.020...
SO NV 41A30-8-3/8
028.0200.180
8.00
G3/8
50
M12x1
14
14
19
31.0
26.0
47.0
16.5
10.0
12.0
23.0
26.0
5.0
6.0
14.960
CW617N (brass)
SO NV 41A30-10-1/4 028.02...
SO NV 41A30-10-1/4
028.0200.270
10.00
G1/4
50
M14x1
17
18
24
37.0
36.0
54.5
20.5
12.0
11.0
27.0
30.0
6.5
12.0
22.000
CW617N (brass)
SO NV 41A30-10-3/8 028.02...
SO NV 41A30-10-3/8
028.0200.280
10.00
G3/8
50
M14x1
17
18
24
37.0
36.0
54.5
20.5
12.0
12.0
27.0
30.0
6.5
12.0
24.670
CW617N (brass)
SO NV 41A30-10-1/2 028.02...
SO NV 41A30-10-1/2
028.0200.285
10.00
G1/2
50
M16x1
19
18
24
42.0
36.0
56.5
20.5
14.0
14.0
31.0
34.0
8.0
16.0
26.186
CW617N (brass)
SO NV 41A30-12-1/4 028.02...
SO NV 41A30-12-1/4
028.0200.380
12.00
G1/4
50
M16x1
19
18
24
42.0
36.0
56.5
20.5
14.0
11.0
31.0
34.0
8.0
16.0
26.140
CW617N (brass)
SO NV 41A30-12-3/8 028.02...
SO NV 41A30-12-3/8
028.0200.390
12.00
G3/8
50
M16x1
19
18
24
42.0
36.0
56.5
20.5
14.0
12.0
31.0
34.0
8.0
16.0
27.450
CW617N (brass)
SO NV 41A30-12-1/2 028.02...
SO NV 41A30-12-1/2
028.0200.400
12.00
G1/2
50
M16x1
19
18
24
42.0
36.0
56.5
20.5
14.0
14.0
31.0
34.0
8.0
16.0
30.630
CW617N (brass)
SO NV 41A30-14-1/2 028.02...
SO NV 41A30-14-1/2
028.0200.504
14.00
G1/2
50
M20x1.5
24
22
27
46.0
36.0
66.0
24.5
15.0
14.0
33.5
37.0
10.0
24.5
43.770
CW617N (brass)
SO NV 41A30-15-1/2 028.02...
SO NV 41A30-15-1/2
028.0200.534
15.00
G1/2
50
M20x1.5
27
22
27
46.0
36.0
66.0
24.5
15.0
14.0
33.5
37.0
10.0
24.5
44.090
CW617N (brass)
SO NV 41A30-6,35-1/8 028....
SO NV 41A30-6,35-1/8
028.0200.135
6.35
G1/8
50
M10x1
12
14
19
30.5
26.0
47.0
16.5
10.0
10.0
23.0
26.0
4.0
3.0
11.340
CW617N (brass)
SO NV 41A30-9,52-1/4 028....
SO NV 41A30-9,52-1/4
028.0200.230
9.52
G1/4
50
M14x1
17
18
24
37.0
36.0
54.5
20.5
12.0
11.0
27.0
30.0
6.5
12.0
21.940
CW617N (brass)
SO NV 41A30-9,52-3/8 028....
SO NV 41A30-9,52-3/8
028.0200.235
9.52
G3/8
50
M14x1
17
18
24
37.0
36.0
54.5
20.5
12.0
12.0
27.0
30.0
6.5
12.0
24.610
CW617N (brass)
SO NV 41A30-12,7-3/8 028....
SO NV 41A30-12,7-3/8
028.0200.432
12.70
G3/8
50
M20x1.5
24
22
27
46.0
36.0
66.0
24.5
15.0
12.0
33.5
37.0
10.0
24.5
42.060
CW617N (brass)
SO NV 41A30-12,7-1/2 028....
SO NV 41A30-12,7-1/2
028.0200.434
12.70
G1/2
50
M20x1.5
24
22
27
46.0
36.0
66.0
24.5
15.0
14.0
33.5
37.0
10.0
24.5
44.090
CW617N (brass)
SO NV 41A30-12,7-3/4 028....
SO NV 41A30-12,7-3/4
028.0200.436
12.70
G3/4
50
M20x1.5
24
22
27
46.0
36.0
66.0
24.5
15.0
17.0
33.5
37.0
10.0
24.5
47.940
CW617N (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求