您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SMC.2RS - Metric sealed
Carl Hirschmann
Rod ends
Male thread
Relubricatable
Powered by
CAD模型選擇
{hirschmann/rod_ends/male_thread/relubricatable/smc_2rs_asmtab.prj},{NB=SMC16.2RS(0)},{SERIES=SMC},{THREAD=},{MATERIAL2=Brass 2.0550.31},{MATERIAL3=},{TYPE=16},{D=16},{B=21.0},{C=15.00},{D1=19.3},{D2=42},{H=66},{H1=87.0},{G1=40.0},{K=28.575},{G=M16},{ANGLE1=15},{ALPHA=0},{WEIGHT=205},{DIAMETER=31.5},{FASE=0.30},{PPATH=parts/smc/smc_asmtpl.prj},{RS=2RS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MATERIAL1
Outer part material
ⁿ/ₐ
MATERIAL2
Bushings material
ⁿ/ₐ
D
d H7
[mm]
B
B 0/-0.12
[mm]
C
C +0.2/-0.2
[mm]
D1
d1
[mm]
D2
d2
[mm]
H
[mm]
H1
[mm]
G1
G1 +1/0
[mm]
K
Ball Ø
[mm]
G
G DIN13 6g
[mm]
MAXALPHA
max. Angle of misalignment
[°]
WEIGHT
Weight
[g]
D0
d0
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
SMC8.2RS
Free-cutting steel 1.0718...
Brass 2.0550.31
8
12.0
9.00
10.4
24
42
54.0
25.0
15.875
M8
10
34
6
10.5
18.5
19
18.0
SMC10.2RS
Free-cutting steel 1.0718...
Brass 2.0550.31
10
14.0
10.50
12.9
28
48
62.0
29.0
19.050
M10
10
58
8
12.5
21.5
21
20.0
SMC12.2RS
Free-cutting steel 1.0718...
Brass 2.0550.31
12
16.0
12.00
15.4
32
54
70.0
33.0
22.225
M12
10
92
10
14.5
25.5
23
22.0
SMC14.2RS
Free-cutting steel 1.0718...
Brass 2.0550.31
14
19.0
13.50
16.8
36
60
78.0
36.0
25.400
M14
12
135
12
16.5
29.5
26
25.0
SMC16.2RS
Free-cutting steel 1.0718...
Brass 2.0550.31
16
21.0
15.00
19.3
42
66
87.0
40.0
28.575
M16
12
205
14
19.0
32.5
28
27.0
SMC18.2RS
Free-cutting steel 1.0718...
Brass 2.0550.31
18
23.0
16.50
21.8
46
72
95.0
44.0
31.750
M18x1,5
12
285
16
21.0
35.5
30
29.0
SMC20.2RS
Free-cutting steel 1.0718...
Brass 2.0550.31
20
25.0
18.00
24.3
50
78
103.0
47.0
34.925
M20x1,5
12
370
18
23.0
39.0
32
31.0
SMC22.2RS
Free-cutting steel 1.0718...
Brass 2.0550.31
22
28.0
20.00
25.8
54
84
111.0
51.0
38.100
M22x1,5
12
475
20
25.5
42.5
35
34.0
SMC25.2RS
Free-cutting steel 1.0718...
Brass 2.0550.31
25
31.0
22.00
29.6
60
94
124.0
57.0
42.850
M24x2
12
650
22
29.0
46.5
38
37.0
SMC30.2RS
Free-cutting steel 1.0718...
Brass 2.0550.31
30
37.0
25.00
34.8
70
110
145.0
66.0
50.800
M30x2
12
1070
25
33.5
55.0
44
43.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求