您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
SL-HOSNS, SH-HOSNS, SHD-HOSNS - Precision Cleaning Couplings for Hoses - Male Thread Nipples
Misumi
FA工厂自动化
33_钢管/接头/软钢管/阀/食品级清洁钢管
Powered by
CAD模型選擇
{misumi/metric/33_pipe_fittings/sl_hosns.prj},{NB=SL-HOSNS12412},{CO=DE},{NO=12412},{AH=12},{T=1/2},{D=12.0},{DD1=7.5},{DD2=8.0},{H1=22},{H2=22},{LL1=50},{LL2=49},{L11=29},{L12=27},{NDM=20.95500},{KDM=18.63100},{BZE=8.20000},{NG=13.20000},{NDM2=20.955}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
型号
ⁿ/ₐ
NO
No.
ⁿ/ₐ
AH
适用软管公称内径
[mm]
T
T R(PT)
ⁿ/ₐ
D
[mm]
DD
d
[mm]
H
[mm]
L
[mm]
L1
[mm]
SL-HOSNS61
SL-HOSNS61
61
6
1/8
7.0
4.0
12
36
20
SL-HOSNS62
SL-HOSNS62
62
6
1/4
7.0
4.0
14
42
24
SL-HOSNS63
SL-HOSNS63
63
6
3/8
7.0
4.0
17
44
25
SL-HOSNS64
SL-HOSNS64
64
6
1/2
7.0
4.0
22
49
27
SL-HOSNS628
SL-HOSNS628
628
6
1/4
8.0
5.0
14
42
24
SL-HOSNS629
SL-HOSNS629
629
6
1/4
9.0
5.0
14
42
24
SL-HOSNS91
SL-HOSNS91
91
9
1/8
10.5
6.0
12
36
20
SL-HOSNS92
SL-HOSNS92
92
9
1/4
10.5
6.0
14
42
24
SL-HOSNS93
SL-HOSNS93
93
9
3/8
10.5
6.0
17
44
25
SL-HOSNS94
SL-HOSNS94
94
9
1/2
10.5
7.0
22
49
27
SL-HOSNS12412
SL-HOSNS12412
12412
12
1/2
12.0
8.0
22
49
27
SL-HOSNS122
SL-HOSNS122
122
12
1/4
14.0
8.0
17
42
24
SL-HOSNS123
SL-HOSNS123
123
12
3/8
14.0
9.0
17
44
25
SL-HOSNS124
SL-HOSNS124
124
12
1/2
14.0
11.0
22
49
27
SL-HOSNS153
SL-HOSNS153
153
15
3/8
16.0
11.0
17
44
25
SL-HOSNS154
SL-HOSNS154
154
15
1/2
16.0
12.0
22
49
27
SL-HOSNS19619
SL-HOSNS19619
19619
19
3/4
19.0
14.0
27
59
33
SL-HOSNS194
SL-HOSNS194
194
19
1/2
20.5
15.0
22
49
27
SL-HOSNS196
SL-HOSNS196
196
19
3/4
20.5
15.0
27
59
33
SL-HOSNS258
SL-HOSNS258
258
25
1
27.0
22.0
35
70
40
SL-HOSNS3812
SL-HOSNS3812
3812
38
1 1/2
40.0
31.0
52
92
53
SL-HOSNS5016
SL-HOSNS5016
5016
50
2
52.0
43.0
63
102
59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Q50 N..PM - Nipple coded with male adaptor thread no shut-off
SERTO
11.03.2024
HOSN, HOSNS - 软管用接头 - 外螺纹接头 -
Misumi
14.11.2023
YCLPFG - 液压·水压用接头 – 弯头型 – PT·PF内螺纹
Misumi
01.06.2021
GPL : 迷你L型螺纹二通 - 迷你L型螺纹二通
AirTAC
20.05.2020
ISO cable-hosefitting, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
2601...型管接头
Camozzi
11.06.2024
102056 - CONNECTOR MALE JIC - BSPP WITH METAL TO METAL SEAL ISO 1179 PORTS
FOR Fittings
10.06.2024
GW Hose nipples - DME
D-M-E
22.05.2024
F 113 R ( ISO 8434-6) - Adaptors; Adaptor BSP cylindrical 60° - BSP cylind...
VOSS
14.04.2021
Large hose nipples
ASOH
17.02.2017
F 114 R ( ISO 8434-6) - Adaptors; Reducing Adaptor BSP cylindrical 60°
VOSS
14.04.2021
AFCS Fixing Clip, Plated Steel & PVC Liner
HellermannTyton
17.06.2024
SGCNR, SUCNR - 低压用拧入型接头 -带密封涂层- 钢管用接头 -六角接套-
Misumi
29.05.2023
ECEL - Male adaptor nipples with 24° taper, for tube fittings
EXMAR
02.06.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求