SL-FJCNSS - Precision Cleaning Floating Joints - Cylinder Connector - Female Thread Type - Standard - L Dimension Standard
Misumi
FA工厂自动化
34_气缸/气缸相关零件/连接类零件
Powered by
CAD模型選擇
{misumi/metric/34_cylinders/sl_fjcnss.prj},{NB=SL-FJCNSS8},{CO=Degreasing},{COPN=SL-},{HARD=45~50HRC Surface Induction Hardening},{M=8},{L=25},{MP=8X1.25},{LL=14},{D=16},{H=23},{T=8},{W=14},{L1=10},{SR=60},{NDM=8},{KDM=6.647},{P=1.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
CO
Cleaning Options
ⁿ/ₐ
M
ⁿ/ₐ
L
[mm]
MP
MxPitch
ⁿ/ₐ
LL
l
[mm]
D
[mm]
H
[mm]
T
[mm]
W
[mm]
L1
[mm]
SR
[mm]
P
[mm]
SL-FJCNSS3
SL-FJCNSS3
Degreasing
3
15
3X0.5
6
12
17
5
10
6
40
0.50
SL-FJCNSS4
SL-FJCNSS4
Degreasing
4
15
4X0.7
8
12
17
5
10
6
40
0.70
SL-FJCNSS5
SL-FJCNSS5
Degreasing
5
20
5X0.8
10
14
19
6
12
8
50
0.80
SL-FJCNSS6
SL-FJCNSS6
Degreasing
6
20
6X1.0
12
14
19
6
12
8
50
1.00
SL-FJCNSS8
SL-FJCNSS8
Degreasing
8
25
8X1.25
14
16
23
8
14
10
60
1.25
SL-FJCNSS10
SL-FJCNSS10
Degreasing
10
25
10X1.25
15
20
27
8
17
10
60
1.25
SL-FJCNSS12
SL-FJCNSS12
Degreasing
12
35
12X1.25
18
25
34
10
22
12
100
1.25
SL-FJCNSS14
SL-FJCNSS14
Degreasing
14
35
14X1.5
21
25
34
10
22
12
100
1.50
SL-FJCNSS16
SL-FJCNSS16
Degreasing
16
45
16X1.5
24
32
43
12
27
15
100
1.50
SL-FJCNSS18
SL-FJCNSS18
Degreasing
18
45
18X1.5
27
32
43
12
27
15
100
1.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SL-FJUNSS - Precision Cleaning Floating Joints - Cylinder Connector - Femal...
Misumi
17.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求