您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SPL 001 - Seal
SKF
Bearings units and housings
Bearing housings
housing_accessories
seals
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/housing_accessories/seals/spl_001.prj},{NB=SKF_TSN 513 SA},{DESIGNATION=TSN 513 SA},{DDA=55.5600},{DCX=},{DCXX=85.5},{DCXXX=},{D=83.500},{TSEAL=83.00000},{A4=5.00000},{A5=9.00000},{BX=},{BXX=19},{BXXX=},{AR=13.00000},{AS=77.00000},{J=6.00000},{WTS=19.50000},{B1=0.00000},{B2=0.00000},{D1=0.00000},{H=0.00000},{HH=0.000},{A3=0.00000},{RD1=0.00000},{PSE=Steel with silicone element},{AD=},{ADA=Silicone},{MASS=0.340},{SPP=1},{R=0.000},{V=0.000},{X=0.000},{HD=0},{SUPPRESSED=0},{C=11.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
ⁿ/ₐ
DDA
da - Shaft diameter
[mm]
DC
DC - Diameter of seal groove
[mm]
D
[mm]
B
B - Width
[mm]
HH
h - Height to grease fitting from outside diameter of rotating ring
[mm]
PSE
PSE - Primary sealing element
ⁿ/ₐ
AD
AD - Additional element
ⁿ/ₐ
ADA
ADA - Additional element
ⁿ/ₐ
MASS
Mass
[kg]
SPP
SPP - Seals per pack
ⁿ/ₐ
SUPPRESSED
ⁿ/ₐ
C
ⁿ/ₐ
SKF_TSN 505 C
TSN 505 C
20.0000
39.50000
8.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.020
2 (4 halves)
0
0.000
SKF_TSN 506 C
TSN 506 C
25.0000
44.50000
8.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.020
2 (4 halves)
0
0.000
SKF_TSN 507 C
TSN 507 C
30.0000
54.50000
8.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.040
2 (4 halves)
0
0.000
SKF_TSN 508 C
TSN 508 C
35.0000
59.50000
8.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.040
2 (4 halves)
0
0.000
SKF_TSN 508 CE
TSN 508 CE
28.5750
59.50000
8.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.040
2 (4 halves)
0
0.000
SKF_TSN 509 C
TSN 509 C
40.0000
64.50000
8.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.040
2 (4 halves)
0
0.000
SKF_TSN 509 CE
TSN 509 CE
38.1000
64.50000
8.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.040
2 (4 halves)
0
0.000
SKF_TSN 510 C
TSN 510 C
45.0000
70.50000
8.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.050
2 (4 halves)
0
0.000
SKF_TSN 511 C
TSN 511 C
50.0000
75.50000
8.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.060
2 (4 halves)
0
0.000
SKF_TSN 512 C
TSN 512 C
55.0000
80.50000
8.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.060
2 (4 halves)
0
0.000
SKF_TSN 513 C
TSN 513 C
60.0000
85.50000
8.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.070
2 (4 halves)
0
0.000
SKF_TSN 513 CE
TSN 513 CE
57.1500
85.50000
8.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.070
2 (4 halves)
0
0.000
SKF_TSN 515 C
TSN 515 C
65.0000
95.50000
10.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.100
2 (4 halves)
0
0.000
SKF_TSN 515 CE
TSN 515 CE
63.5000
95.50000
10.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.100
2 (4 halves)
0
0.000
SKF_TSN 516 C
TSN 516 C
70.0000
101.00000
10.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.110
2 (4 halves)
0
0.000
SKF_TSN 517 C
TSN 517 C
75.0000
106.00000
10.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.110
2 (4 halves)
0
0.000
SKF_TSN 518 C
TSN 518 C
80.0000
111.00000
10.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.110
2 (4 halves)
0
0.000
SKF_TSN 518 CE
TSN 518 CE
76.2000
111.00000
10.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.110
2 (4 halves)
0
0.000
SKF_TSN 519 C
TSN 519 C
85.0000
141.00000
14.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.430
2 (4 halves)
0
0.000
SKF_TSN 520 C
TSN 520 C
90.0000
147.50000
14.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.470
2 (4 halves)
0
0.000
SKF_TSN 522 C
TSN 522 C
100.0000
157.50000
14.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.480
2 (4 halves)
0
0.000
SKF_TSN 524 C
TSN 524 C
110.0000
167.50000
14.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.540
2 (4 halves)
0
0.000
SKF_TSN 524 CE
TSN 524 CE
107.9500
167.50000
14.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.540
2 (4 halves)
0
0.000
SKF_TSN 526 C
TSN 526 C
115.0000
177.50000
14.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.650
2 (4 halves)
0
0.000
SKF_TSN 528 C
TSN 528 C
125.0000
187.50000
14.00000
0.000
Felt with aluminium and n...
Nitrile rubber
Aluminium
0.660
2 (4 halves)
0
0.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求