目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BGS 001 002 003 - Cylindrical roller thrust bearings
SKF
Bearings units and housings
Roller bearings
Cylindrical roller thrust bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/roller_bearings/cylindrical_roller_thrust_bearings/bgs_001_002_003.prj},{NB=SKF_81230 M},{DESIGNATION=81230 M},{DD=150},{DDX=},{D=215},{DX=},{H=50},{DW=21},{DD1=212.000},{D1=153.000},{EA=0},{EB=0},{B=14.5},{BX=14.5},{R12=1.5},{R12X=1.5},{PITCH=186.7},{PITCHX=},{PITCHXX=},{PITCHXXX=},{LW=21.000},{ALPHA=90.000},{ALPHAX=},{DDAMIN=211},{DAMAX=158},{RAMAX=1.5},{LOAD1=465.000},{LOAD1X=},{LOAD2=1900.000},{LOAD2X=},{LOAD3=170.000},{LOAD3X=},{LOAD4=0.28880},{LOAD4X=},{SPEED1=630},{SPEED1X=},{SPEED2=1300},{SPEED2X=},{Z=21},{ZX=},{ZXX=},{ZXXX=},{II=1},{IIX=},{MASS=7.200},{MASSX=},{DESIGN=crtb_k},{XXDESIGN=Complete bearing},{CAGE=},{CAGEX=K 81230 M},{SWASHER=},{SWASHER2=WS 81230},{HWASHER=},{HWASHER2=GS 81230},{UWASHER=},{POPULAR=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
H
H - Nominal height
[mm]
DW
Dw - Diameter roller
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
SPEED1
Speed rating - Reference speed
[r/min]
SPEED2
Speed rating - Limiting speed
[r/min]
SKF_81102 TN
81102 TN
15
28
9
3.5
11.200
27.000
4300
8500
SKF_K 81102 TN
K 81102 TN
3.5
0.000
0.000
0
0
SKF_81103 TN
81103 TN
17
30
9
3.5
12.200
31.500
4300
8500
SKF_K 81103 TN
K 81103 TN
3.5
0.000
0.000
0
0
SKF_81104 TN
81104 TN
20
35
10
4.5
18.600
48.000
3800
7500
SKF_K 81104 TN
K 81104 TN
4.5
0.000
0.000
0
0
SKF_81105 TN
81105 TN
25
42
11
5
25.000
69.500
3200
6300
SKF_K 81105 TN
K 81105 TN
5
0.000
0.000
0
0
SKF_89306 TN
89306 TN
30
60
18
5.5
52.000
183.000
2600
5300
SKF_81206 TN
81206 TN
30
52
16
7.5
50.000
134.000
2400
4800
SKF_81106 TN
81106 TN
30
47
11
5
27.000
78.000
3000
6000
SKF_K 81206 TN
K 81206 TN
7.5
0.000
0.000
0
0
SKF_K 89306 TN
K 89306 TN
5.5
0.000
0.000
0
0
SKF_K 81106 TN
K 81106 TN
5
0.000
0.000
0
0
SKF_81207 TN
81207 TN
35
62
18
7.5
62.000
190.000
2000
4000
SKF_81107 TN
81107 TN
35
52
12
5
29.000
93.000
2800
5600
SKF_K 81107 TN
K 81107 TN
5
0.000
0.000
0
0
SKF_K 81207 TN
K 81207 TN
7.5
0.000
0.000
0
0
SKF_K 89307 TN
K 89307 TN
6
0.000
0.000
0
0
SKF_89308 TN
89308 TN
40
78
22
7
95.000
365.000
2000
4000
SKF_81208 TN
81208 TN
40
68
19
9
83.000
255.000
1900
3800
SKF_81108 TN
81108 TN
40
60
13
6
43.000
137.000
2400
5000
SKF_K 81208 TN
K 81208 TN
9
0.000
0.000
0
0
SKF_K 81108 TN
K 81108 TN
6
0.000
0.000
0
0
SKF_89309 TN
89309 TN
45
85
24
7.5
108.000
425.000
1800
3600
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求