您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈471 - Retaining rings for shafts
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_471_v2.prj},{NB=Sicherungsring DIN 471 V2 27x1.2 51435.027.001(High)},{CNSORDERNO=51435.027.001},{VARIANT=0},{PACKAGING=MIN},{FABNETWEIGHT=2.300},{D1=27.000},{S=1.200},{D3=24.900},{A=4.500},{B=3.100},{D5=2.000},{D2=25.900},{M=1.300},{T=0.550},{N=1.700},{D4=36.450},{NENNID=27},{BRAND=Fabory},{STANDARD=DIN ≈471},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=External - retaining ring},{BASICMATERIAL=Stainless steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS3673-4;NFE22-163},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492289766},{INTRASTATCODE=7318240090},{ECLASS=},{UNSPSC=31163202},{ETIM=EC002383},{FAB_NENN=18x1.2},{FAB_GEO=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
S
Thickness
ⁿ/ₐ
D3
Ring inner diameter free length
ⁿ/ₐ
A
Distance max.
ⁿ/ₐ
B
Web thickness ~
ⁿ/ₐ
D5
Hole diameter
ⁿ/ₐ
D2
Diameter keyseat
ⁿ/ₐ
M
Groove width H13
ⁿ/ₐ
T
Slot depth
ⁿ/ₐ
N
Shaft projection min.
ⁿ/ₐ
D4
Diameter of fitting
ⁿ/ₐ
Sicherungsring DIN 471 V2...
51435.003.001
3
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00000
BS3673-4;NFE22-163
Y
8715494593748
7318240090
31163202
EC002383
0.400
2.700
1.900
0.800
0.800
2.800
0.500
0.100
0.300
6.990
Sicherungsring DIN 471 V2...
51435.004.001
4
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00002
BS3673-4;NFE22-163
Y
8715492289537
7318240090
31163202
EC002383
0.400
3.700
2.200
0.900
1.000
3.800
0.500
0.100
0.300
8.620
Sicherungsring DIN 471 V2...
51435.005.001
5
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00007
BS3673-4;NFE22-163
Y
8715492289544
7318240090
31163202
EC002383
0.600
4.700
2.500
1.100
1.000
4.800
0.700
0.100
0.300
10.250
Sicherungsring DIN 471 V2...
51435.006.001
6
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00008
BS3673-4;NFE22-163
Y
8715492289551
7318240090
31163202
EC002383
0.700
5.600
2.700
1.300
1.150
5.700
0.800
0.150
0.500
11.670
Sicherungsring DIN 471 V2...
51435.007.001
7
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00012
BS3673-4;NFE22-163
Y
8715492289568
7318240090
31163202
EC002383
0.800
6.500
3.100
1.400
1.200
6.700
0.900
0.150
0.500
13.510
Sicherungsring DIN 471 V2...
51435.008.001
8
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00026
BS3673-4;NFE22-163
Y
8715492289575
7318240090
31163202
EC002383
0.800
7.400
3.200
1.500
1.200
7.600
0.900
0.200
0.600
14.720
Sicherungsring DIN 471 V2...
51435.009.001
9
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00034
BS3673-4;NFE22-163
Y
8715492289582
7318240090
31163202
EC002383
1.000
8.400
3.300
1.700
1.200
8.600
1.100
0.200
0.600
15.930
Sicherungsring DIN 471 V2...
51435.010.001
10
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00040
BS3673-4;NFE22-163
Y
8715492289599
7318240090
31163202
EC002383
1.000
9.300
3.300
1.800
1.500
9.600
1.100
0.200
0.600
16.930
Sicherungsring DIN 471 V2...
51435.011.001
11
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00041
BS3673-4;NFE22-163
Y
8715492289605
7318240090
31163202
EC002383
1.000
10.200
3.300
1.800
1.500
10.500
1.100
0.250
0.800
17.930
Sicherungsring DIN 471 V2...
51435.012.001
12
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00053
BS3673-4;NFE22-163
Y
8715492289612
7318240090
31163202
EC002383
1.000
11.000
3.300
1.800
1.700
11.500
1.100
0.250
0.800
18.930
Sicherungsring DIN 471 V2...
51435.013.001
13
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00066
BS3673-4;NFE22-163
Y
8715492289629
7318240090
31163202
EC002383
1.000
11.900
3.400
2.000
1.700
12.400
1.100
0.300
0.900
20.140
Sicherungsring DIN 471 V2...
51435.014.001
14
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00064
BS3673-4;NFE22-163
Y
8715492289636
7318240090
31163202
EC002383
1.000
12.900
3.500
2.100
1.700
13.400
1.100
0.300
0.900
21.350
Sicherungsring DIN 471 V2...
51435.015.001
15
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00070
BS3673-4;NFE22-163
Y
8715492289643
7318240090
31163202
EC002383
1.000
13.800
3.600
2.200
1.700
14.300
1.100
0.350
1.100
22.560
Sicherungsring DIN 471 V2...
51435.016.001
16
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00090
BS3673-4;NFE22-163
Y
8715492289650
7318240090
31163202
EC002383
1.000
14.700
3.700
2.200
1.700
15.200
1.100
0.400
1.200
23.770
Sicherungsring DIN 471 V2...
51435.017.001
17
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00095
BS3673-4;NFE22-163
Y
8715492289667
7318240090
31163202
EC002383
1.000
15.700
3.800
2.300
1.700
16.200
1.100
0.400
1.200
24.980
Sicherungsring DIN 471 V2...
51435.018.001
18
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00111
BS3673-4;NFE22-163
Y
8715492289674
7318240090
31163202
EC002383
1.200
16.500
3.900
2.400
2.000
17.000
1.300
0.500
1.500
26.190
Sicherungsring DIN 471 V2...
51435.019.001
19
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00130
BS3673-4;NFE22-163
Y
8715492289681
7318240090
31163202
EC002383
1.200
17.500
3.900
2.500
2.000
18.000
1.300
0.500
1.500
27.190
Sicherungsring DIN 471 V2...
51435.020.001
20
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00130
BS3673-4;NFE22-163
Y
8715492289698
7318240090
31163202
EC002383
1.200
18.500
4.000
2.600
2.000
19.000
1.300
0.500
1.500
28.400
Sicherungsring DIN 471 V2...
51435.021.001
21
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00160
BS3673-4;NFE22-163
Y
8715492289704
7318240090
31163202
EC002383
1.200
19.500
4.100
2.700
2.000
20.000
1.300
0.500
1.500
29.610
Sicherungsring DIN 471 V2...
51435.022.001
22
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00141
BS3673-4;NFE22-163
Y
8715492289711
7318240090
31163202
EC002383
1.200
20.500
4.200
2.800
2.000
21.000
1.300
0.500
1.500
30.820
Sicherungsring DIN 471 V2...
51435.023.001
23
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00127
BS3673-4;NFE22-163
Y
8715492289728
7318240090
31163202
EC002383
1.200
21.500
4.200
2.800
2.000
22.000
1.300
0.500
1.500
31.820
Sicherungsring DIN 471 V2...
51435.024.001
24
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00177
BS3673-4;NFE22-163
Y
8715492289735
7318240090
31163202
EC002383
1.200
22.200
4.400
3.000
2.000
22.900
1.300
0.550
1.700
33.240
Sicherungsring DIN 471 V2...
51435.025.001
25
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00190
BS3673-4;NFE22-163
Y
8715492289742
7318240090
31163202
EC002383
1.200
23.200
4.400
3.000
2.000
23.900
1.300
0.550
1.700
34.240
Sicherungsring DIN 471 V2...
51435.027.001
27
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00230
BS3673-4;NFE22-163
Y
8715492289766
7318240090
31163202
EC002383
1.200
24.900
4.500
3.100
2.000
25.900
1.300
0.550
1.700
36.450
Sicherungsring DIN 471 V2...
51435.029.001
29
Fabory
DIN ≈471
External - retaining ring
Stainless steel
0.00000
BS3673-4;NFE22-163
Y
8715494593755
7318240090
31163202
EC002383
1.500
26.900
4.800
3.400
2.000
27.600
1.600
0.700
2.100
39.080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
DIN ≈472 - Retaining rings for bores
Fabory
13.02.2023
DIN 472 - Retaining rings for bores
Fabory
13.02.2023
DIN 471 - Stainless steel 1.4122
Böllhoff
26.10.2021
DIN 471-SR-FST - Retainer rings DIN 471 for shafts, Material feather steel ...
MÄDLER
26.04.2024
DIN 471 - Spring steel
Böllhoff
26.10.2021
DIN 315 F - Wing nuts, rounded wings
Fabory
13.02.2023
DIN 471 - FN 542 - rostfrei 1.4122 - Retaining rings for shafts
SFS Group Schweiz AG
17.06.2024
DIN 6799 - Retaining washers for shafts
Fabory
13.02.2023
DIN 471-SR-RF - Retainer rings DIN 471 for shafts, Material stainless steel...
MÄDLER
26.04.2024
DIN981-NUTMU-ST-STVZ-RF - Locknuts DIN 981, Material steel, steel zinc-plat...
MÄDLER
26.04.2024
CX-S - External circlip - DIN 471 - Shaft snap ring
HPC
03.08.2023
Modèle 221760 - Retaining ring for shafts - Stainless steel - DIN 471
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 6885-1 A - Parallel keys, deep pattern
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求