您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SGM7D - Direct Drive Servo Motors
Yaskawa
Motion
Sigma-7 Servo Products
Direct Drive Servo Motors
SGM7D Direct Drive
Powered by
CAD模型選擇
{yaskawa_usa/motion/sigma_7_servo_products/direct_drive_servo_motors/sgm7d_direct_drive/sgm.prj},{NB=SGM7D-20JFC51},{PN=SGM7D-20JFC51},{SHA256=VUfYU0ssArWEie62mcAQ1eWzjD40kBbG1bsCSluGh7s=},{INAME=00076__sgm7d_20j_c5_},{DESC=7D DD MTR 20NM 150MM INC BTM STD},{SERIES=SGM7D},{RATO=Direct Drive},{RT=20.00},{OD=150 dia},{SE=24-bit incremental encoder},{MTG=With cable on bottom},{PRC=High mechanical precision}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
RATO
Type
ⁿ/ₐ
RT
Rated Torque
[Nm]
OD
Outside Diameter
[mm]
SE
Encoder Type
ⁿ/ₐ
MTG
Mounting
ⁿ/ₐ
PRC
Precision
ⁿ/ₐ
SGM7D-01G7C42
SGM7D-01G7C42
7D DD MTR 1.3NM 160MM ABS...
SGM7D
Direct Drive
1.30
160 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-01GFC42
SGM7D-01GFC42
S7D DD MTR 1.3NM 160MM IN...
SGM7D
Direct Drive
1.30
160 dia
24-bit incremental encode...
With cable on bottom
High mechanical precision
SGM7D-02K7C51
SGM7D-02K7C51
7D DD MTR 2.06NM 107MM AB...
SGM7D
Direct Drive
2.06
107 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-02K7C52
SGM7D-02K7C52
7D DD MTR 2.06NM 107MM AB...
SGM7D
Direct Drive
2.06
107 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-02KFC51
SGM7D-02KFC51
7D DD MTR 2.06NM 107MM IN...
SGM7D
Direct Drive
2.06
107 dia
24-bit incremental encode...
With cable on bottom
High mechanical precision
SGM7D-02KFC52
SGM7D-02KFC52
7D DD MTR 2.06NM 107MM IN...
SGM7D
Direct Drive
2.06
107 dia
24-bit incremental encode...
With cable on bottom
High mechanical precision
SGM7D-03H7C42
SGM7D-03H7C42
7D DD MTR 3NM 116MM ABS M...
SGM7D
Direct Drive
3.00
116 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-03HFC42
SGM7D-03HFC42
7D DD MTR 3NM 116MM INC S...
SGM7D
Direct Drive
3.00
116 dia
24-bit incremental encode...
With cable on bottom
High mechanical precision
SGM7D-05G7C42
SGM7D-05G7C42
7D DD MTR 5NM 160MM ABS M...
SGM7D
Direct Drive
5.00
160 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-05GFC42
SGM7D-05GFC42
7D DD MTR 5NM 160MM INC S...
SGM7D
Direct Drive
5.00
160 dia
24-bit incremental encode...
With cable on bottom
High mechanical precision
SGM7D-06J7C51
SGM7D-06J7C51
7D DD MTR 6NM 150MM ABS M...
SGM7D
Direct Drive
6.00
150 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-06J7C52
SGM7D-06J7C52
S7D DD MTR 6NM 150MM ABS ...
SGM7D
Direct Drive
6.00
150 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-06JFC51
SGM7D-06JFC51
7D DD MTR 6NM 150MM INC B...
SGM7D
Direct Drive
6.00
150 dia
24-bit incremental encode...
With cable on bottom
High mechanical precision
SGM7D-06JFC52
SGM7D-06JFC52
7D DD MTR 6NM 150MM INC B...
SGM7D
Direct Drive
6.00
150 dia
24-bit incremental encode...
With cable on bottom
High mechanical precision
SGM7D-06K7C51
SGM7D-06K7C51
7D DD MTR 6NM 107MM ABS M...
SGM7D
Direct Drive
6.00
107 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-06K7C52
SGM7D-06K7C52
7D DD MTR 6NM 107MM ABS M...
SGM7D
Direct Drive
6.00
107 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-06KFC51
SGM7D-06KFC51
7D DD MTR 6NM 107MM INC B...
SGM7D
Direct Drive
6.00
107 dia
24-bit incremental encode...
With cable on bottom
High mechanical precision
SGM7D-06KFC52
SGM7D-06KFC52
7D DD MTR 6NM 107MM INC B...
SGM7D
Direct Drive
6.00
107 dia
24-bit incremental encode...
With cable on bottom
High mechanical precision
SGM7D-06L7C41
SGM7D-06L7C41
7D DD MTR 6NM 224MM ABS M...
SGM7D
Direct Drive
6.00
224 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-06L7C42
SGM7D-06L7C42
7D DD MTR 6NM 224MM ABS M...
SGM7D
Direct Drive
6.00
224 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-06LFC41
SGM7D-06LFC41
7D DD MTR 6NM 224MM INC S...
SGM7D
Direct Drive
6.00
224 dia
24-bit incremental encode...
With cable on bottom
High mechanical precision
SGM7D-06LFC42
SGM7D-06LFC42
7D DD MTR 6NM 224MM INC S...
SGM7D
Direct Drive
6.00
224 dia
24-bit incremental encode...
With cable on bottom
High mechanical precision
SGM7D-08G7C41
SGM7D-08G7C41
7D DD MTR 8NM 160MM ABS M...
SGM7D
Direct Drive
8.00
160 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-08G7C42
SGM7D-08G7C42
7D DD MTR 8NM 160MM ABS M...
SGM7D
Direct Drive
8.00
160 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
SGM7D-08G7C51
SGM7D-08G7C51
7D DD MTR 8NM 160MM ABS M...
SGM7D
Direct Drive
8.00
160 dia
24-bit absolute encoder
With cable on bottom
High mechanical precision
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求