您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 127 A - FN 644 - schwarz - Spring lock washers
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Federringe
DIN 127 A
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/federringe/din_127_a/fs/din_127_sw_fn644.prj},{NB=SFS FN 644 112461 Federring DIN 127 Federstahl schwarz A8},{ARTNR=112461},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=schwarz},{VERPACKUNG=1000},{SFSNR=644},{D=8.000},{DA=8.500},{DW=14.800},{H=2.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
ⁿ/ₐ
DA
Transition diameter
[mm]
DW
Diameter of the bearing face
[mm]
H
Height
[mm]
SFS FN 644 285515 Federri...
285515
Federstahl
schwarz
1000
644
3.000
3.400
6.200
0.800
SFS FN 644 285517 Federri...
285517
Federstahl
schwarz
1000
644
4.000
4.400
7.600
0.900
SFS FN 644 285519 Federri...
285519
Federstahl
schwarz
1000
644
5.000
5.400
9.200
1.200
SFS FN 644 142061 Federri...
142061
Federstahl
schwarz
1000
644
6.000
6.500
11.800
1.600
SFS FN 644 112461 Federri...
112461
Federstahl
schwarz
1000
644
8.000
8.500
14.800
2.000
SFS FN 644 148231 Federri...
148231
Federstahl
schwarz
1000
644
10.000
10.700
18.100
2.200
SFS FN 644 281317 Federri...
281317
Federstahl
schwarz
500
644
12.000
12.700
21.100
2.500
SFS FN 644 148232 Federri...
148232
Federstahl
schwarz
250
644
16.000
17.000
27.400
3.500
SFS FN 644 284608 Federri...
284608
Federstahl
schwarz
200
644
20.000
21.200
33.600
4.000
SFS FN 644 281683 Federri...
281683
Federstahl
schwarz
100
644
24.000
25.500
40.000
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 127 B - FN 642 - feuerverzinkt - Spring lock washers
SFS Group Schweiz AG
17.06.2024
DIN 127 B - FN 556 - schwarz - Spring lock washers
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 151 - 8, blank - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 315 - FN 265 - verzinkt blau, Temperguss - Wing nuts, rounded wings
SFS Group Schweiz AG
17.06.2024
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
DIN 960 (ISO 8765) - FN 8101 - 8.8, schwarz - Hexagon set screws with shank...
SFS Group Schweiz AG
17.06.2024
DIN 127 B - Stainless steel A4
Böllhoff
26.10.2021
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 127 A - Spring steel zinc-plated
Böllhoff
26.10.2021
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN ≈127 B - Spring lock washers, form B
Fabory
13.02.2023
BN 603 - Finishing washers for 90° countersunk head screws (SN 213912), al...
Bossard Catalog
31.10.2023
Model 62512 - Spring lock washer - DIN 127 B - Stainless steel A1
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 127 B - FN 532 - verzinkt blau - Spring lock washers
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求