您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7993 A - FN 627 - schwarz - Circular wire snap-rings for drills, form A
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Sicherungsringe und Sicherungsbleche
DIN 7993 A
Spring steel
Powered by
CAD模型選擇
{sfs_unimarket/sicherungselemente_stahl/sicherungsringe_sicherungsbleche/din_7993_a/fs/din_7993_1_a_sw_fn627.prj},{NB=SFS FN 627 139050 Sprengring DIN 7993 Federstahl schwarz A28},{ARTNR=139050},{WERKSTOFF=Federstahl },{GUETE=},{OBERFLAECHE=schwarz},{VERPACKUNG=100},{SFSNR=627},{D1=28.000},{D2=25.700},{D3=26.000},{D4=2.000},{E=3.000},{R=1.100},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D1
Shaft diameter
[mm]
D2
Ring inner diameter
[mm]
D3
Cut-in diameter
[mm]
D4
Ring cross section
[mm]
E
Opening approx.
[mm]
R
Slot radius
[mm]
SFS FN 627 148567 Sprengr...
148567
Federstahl
schwarz
100
627
4.000
3.100
3.200
0.800
1.000
0.500
SFS FN 627 132767 Sprengr...
132767
Federstahl
schwarz
100
627
5.000
4.100
4.200
0.800
1.000
0.500
SFS FN 627 148568 Sprengr...
148568
Federstahl
schwarz
100
627
7.000
6.100
6.200
0.800
2.000
0.500
SFS FN 627 132770 Sprengr...
132770
Federstahl
schwarz
100
627
8.000
7.100
7.200
0.800
2.000
0.500
SFS FN 627 132772 Sprengr...
132772
Federstahl
schwarz
100
627
10.000
9.100
9.200
0.800
2.000
0.500
SFS FN 627 132773 Sprengr...
132773
Federstahl
schwarz
100
627
12.000
10.800
11.000
1.000
3.000
0.600
SFS FN 627 132775 Sprengr...
132775
Federstahl
schwarz
100
627
14.000
12.800
13.000
1.000
3.000
0.600
SFS FN 627 148569 Sprengr...
148569
Federstahl
schwarz
100
627
16.000
14.200
14.400
1.600
3.000
0.900
SFS FN 627 148570 Sprengr...
148570
Federstahl
schwarz
100
627
18.000
16.200
16.400
1.600
3.000
0.900
SFS FN 627 132776 Sprengr...
132776
Federstahl
schwarz
100
627
20.000
17.700
18.000
2.000
3.000
1.100
SFS FN 627 132777 Sprengr...
132777
Federstahl
schwarz
100
627
22.000
19.700
20.000
2.000
3.000
1.100
SFS FN 627 148571 Sprengr...
148571
Federstahl
schwarz
100
627
24.000
21.700
22.000
2.000
3.000
1.100
SFS FN 627 132778 Sprengr...
132778
Federstahl
schwarz
100
627
25.000
22.700
23.000
2.000
3.000
1.100
SFS FN 627 198158 Sprengr...
198158
Federstahl
schwarz
100
627
26.000
23.700
24.000
2.000
3.000
1.100
SFS FN 627 139050 Sprengr...
139050
Federstahl
schwarz
100
627
28.000
25.700
26.000
2.000
3.000
1.100
SFS FN 627 148573 Sprengr...
148573
Federstahl
schwarz
100
627
30.000
27.700
28.000
2.000
3.000
1.100
SFS FN 627 148574 Sprengr...
148574
Federstahl
schwarz
100
627
32.000
29.100
29.500
2.500
4.000
1.400
SFS FN 627 143209 Sprengr...
143209
Federstahl
schwarz
100
627
35.000
32.100
32.500
2.500
4.000
1.400
SFS FN 627 148575 Sprengr...
148575
Federstahl
schwarz
100
627
38.000
35.100
35.500
2.500
4.000
1.400
SFS FN 627 140795 Sprengr...
140795
Federstahl
schwarz
100
627
40.000
37.100
37.500
2.500
4.000
1.400
SFS FN 627 148576 Sprengr...
148576
Federstahl
schwarz
100
627
42.000
39.000
39.500
2.500
4.000
1.400
SFS FN 627 148577 Sprengr...
148577
Federstahl
schwarz
100
627
45.000
42.000
42.500
2.500
4.000
1.400
SFS FN 627 148578 Sprengr...
148578
Federstahl
schwarz
100
627
48.000
45.000
45.500
2.500
4.000
1.400
SFS FN 627 148579 Sprengr...
148579
Federstahl
schwarz
50
627
50.000
47.000
47.500
2.500
4.000
1.400
SFS FN 627 142545 Sprengr...
142545
Federstahl
schwarz
50
627
55.000
51.100
51.800
3.200
4.000
1.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求