您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FN 3516 - GESIPA Blindniete Flachrundkopf A2/Stahl
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/standard/gesipa_fn_3516.prj},{NB=SFS FN 3516 454703 Blindniet Flachrundkopf A2/Stahl 4x10 KL 4.5-6.5},{IDNR=},{ARTNR=454703},{NAME=4x10 (6360459) KL 4,5-6,5},{MAT=Rostfrei A2, Dorn: Stahl verzinkt},{ONR=6360459},{D1=4.0},{L=10},{KL=4.5-6.5},{D2=8.0},{DM=2.6},{K=1.2},{SCHK=2700},{ZK=3600},{VERP=500},{PR=18.10},{PR2000=13.60},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3516 454695 Blindn...
454695
Rostfrei A2, Dorn: Stahl ...
6360130
3.0
6
1-3
6.5
2.0
1.0
500
SFS FN 3516 454696 Blindn...
454696
Rostfrei A2, Dorn: Stahl ...
6360157
3.0
8
3-5
6.5
2.0
1.0
500
SFS FN 3516 454697 Blindn...
454697
Rostfrei A2, Dorn: Stahl ...
6360165
3.0
10
5-6.5
6.5
2.0
1.0
500
SFS FN 3516 454698 Blindn...
454698
Rostfrei A2, Dorn: Stahl ...
6360319
3.2
6
1-3
6.5
2.0
1.0
500
SFS FN 3516 454699 Blindn...
454699
Rostfrei A2, Dorn: Stahl ...
6360327
3.2
8
3-5
6.5
2.0
1.0
500
SFS FN 3516 454700 Blindn...
454700
Rostfrei A2, Dorn: Stahl ...
6360335
3.2
10
5-6.5
6.5
2.0
1.0
500
SFS FN 3516 454701 Blindn...
454701
Rostfrei A2, Dorn: Stahl ...
6360416
4.0
6
1-2.5
8.0
2.6
1.2
500
SFS FN 3516 454702 Blindn...
454702
Rostfrei A2, Dorn: Stahl ...
6360440
4.0
8
2.5-4.5
8.0
2.6
1.2
500
SFS FN 3516 454703 Blindn...
454703
Rostfrei A2, Dorn: Stahl ...
6360459
4.0
10
4.5-6.5
8.0
2.6
1.2
500
SFS FN 3516 454704 Blindn...
454704
Rostfrei A2, Dorn: Stahl ...
6360467
4.0
12
6.5-8.5
8.0
2.6
1.2
500
SFS FN 3516 540335 Blindn...
540335
Rostfrei A2, Dorn: Stahl ...
6360473
4.0
14
8.5-10.5
8.0
2.6
1.2
500
SFS FN 3516 454705 Blindn...
454705
Rostfrei A2, Dorn: Stahl ...
6360483
4.0
16
8.5-12
8.0
2.6
1.2
500
SFS FN 3516 540336 Blindn...
540336
Rostfrei A2, Dorn: Stahl ...
6360621
4.8
8
2-4
9.5
2.6
1.2
500
SFS FN 3516 540337 Blindn...
540337
Rostfrei A2, Dorn: Stahl ...
6360634
4.8
10
4-6
9.5
2.6
1.2
500
SFS FN 3516 540338 Blindn...
540338
Rostfrei A2, Dorn: Stahl ...
6360648
4.8
12
6-8
9.5
2.6
1.2
500
SFS FN 3516 454706 Blindn...
454706
Rostfrei A2, Dorn: Stahl ...
6360920
5.0
8
2-4
9.5
3.2
1.3
500
SFS FN 3516 454707 Blindn...
454707
Rostfrei A2, Dorn: Stahl ...
6360939
5.0
10
4-6
9.5
3.2
1.3
500
SFS FN 3516 454708 Blindn...
454708
Rostfrei A2, Dorn: Stahl ...
6360947
5.0
12
6-8
9.5
3.2
1.3
500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 17550 - Multigrip rivet large flange head aluminium Stainless steel m...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Flat round head , rivet thorn - Stainless steel - Blind Rivets
KVT Fastening
22.12.2023
FN 3524 - GESIPA CAP Dichtblindniete Flachrundkopf A2/A1
SFS Group Schweiz AG
17.06.2024
BN 4537 - Blind rivets Standard, large head (POP® TAPD BSLF), aluminum EN A...
Bossard Catalog
31.10.2023
FN 3510 - GESIPA Blindniete Flachrundkopf Alu/A2
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求