您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 7 (ISO 2338) - FN 213 - rostfrei A1 - Zylinderstifte, Toleranzfeld h8, mit Linsenkuppe, gedreht
SFS Group Schweiz AG
11 Rostfreie Befestiger
stifte_nieten_splinte
DIN 7
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/stifte_nieten_splinte/din_7/rs/din_7_a1_fn213.prj},{NB=SFS FN 213 133687 Zylinderstift DIN 7 rostfreier Stahl rostfrei A1 4h8x12},{ARTNR=133687},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A1},{VERPACKUNG=200},{SFSNR=213},{D=4.000},{L=12.000},{C=0.600},{R=4.000},{FORM=h8},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packing
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
C
Point height
[mm]
R
Radius
[mm]
FORM
Structural shape
ⁿ/ₐ
SFS FN 213 145403 Zylinde...
145403
rostfreier Stahl
rostfrei A1
200
213
1.000
4.000
0.150
1.000
h8
SFS FN 213 145404 Zylinde...
145404
rostfreier Stahl
rostfrei A1
200
213
1.000
5.000
0.150
1.000
h8
SFS FN 213 147786 Zylinde...
147786
rostfreier Stahl
rostfrei A1
200
213
1.000
6.000
0.150
1.000
h8
SFS FN 213 133622 Zylinde...
133622
rostfreier Stahl
rostfrei A1
200
213
1.000
8.000
0.150
1.000
h8
SFS FN 213 147787 Zylinde...
147787
rostfreier Stahl
rostfrei A1
200
213
1.000
10.000
0.150
1.000
h8
SFS FN 213 133621 Zylinde...
133621
rostfreier Stahl
rostfrei A1
200
213
1.000
12.000
0.150
1.000
h8
SFS FN 213 145406 Zylinde...
145406
rostfreier Stahl
rostfrei A1
200
213
1.500
4.000
0.230
1.600
h8
SFS FN 213 145407 Zylinde...
145407
rostfreier Stahl
rostfrei A1
200
213
1.500
5.000
0.230
1.600
h8
SFS FN 213 133625 Zylinde...
133625
rostfreier Stahl
rostfrei A1
200
213
1.500
6.000
0.230
1.600
h8
SFS FN 213 133627 Zylinde...
133627
rostfreier Stahl
rostfrei A1
200
213
1.500
8.000
0.230
1.600
h8
SFS FN 213 133628 Zylinde...
133628
rostfreier Stahl
rostfrei A1
200
213
1.500
10.000
0.230
1.600
h8
SFS FN 213 133631 Zylinde...
133631
rostfreier Stahl
rostfrei A1
200
213
1.500
12.000
0.230
1.600
h8
SFS FN 213 145408 Zylinde...
145408
rostfreier Stahl
rostfrei A1
200
213
1.500
16.000
0.230
1.600
h8
SFS FN 213 283312 Zylinde...
283312
rostfreier Stahl
rostfrei A1
200
213
1.500
20.000
0.230
1.600
h8
SFS FN 213 145410 Zylinde...
145410
rostfreier Stahl
rostfrei A1
200
213
2.000
4.000
0.300
2.000
h8
SFS FN 213 145412 Zylinde...
145412
rostfreier Stahl
rostfrei A1
200
213
2.000
5.000
0.300
2.000
h8
SFS FN 213 133633 Zylinde...
133633
rostfreier Stahl
rostfrei A1
200
213
2.000
6.000
0.300
2.000
h8
SFS FN 213 133636 Zylinde...
133636
rostfreier Stahl
rostfrei A1
200
213
2.000
8.000
0.300
2.000
h8
SFS FN 213 133638 Zylinde...
133638
rostfreier Stahl
rostfrei A1
200
213
2.000
10.000
0.300
2.000
h8
SFS FN 213 133640 Zylinde...
133640
rostfreier Stahl
rostfrei A1
200
213
2.000
12.000
0.300
2.000
h8
SFS FN 213 133642 Zylinde...
133642
rostfreier Stahl
rostfrei A1
200
213
2.000
14.000
0.300
2.000
h8
SFS FN 213 133644 Zylinde...
133644
rostfreier Stahl
rostfrei A1
200
213
2.000
16.000
0.300
2.000
h8
SFS FN 213 319046 Zylinde...
319046
rostfreier Stahl
rostfrei A1
200
213
2.000
18.000
0.300
2.000
h8
SFS FN 213 133646 Zylinde...
133646
rostfreier Stahl
rostfrei A1
200
213
2.000
20.000
0.300
2.000
h8
SFS FN 213 147788 Zylinde...
147788
rostfreier Stahl
rostfrei A1
200
213
2.000
25.000
0.300
2.000
h8
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 1804 - FN 8249 - 5, blank - Slotted round nuts for hook spanner
SFS Group Schweiz AG
17.06.2024
DIN 1587 - FN 173 - rostfrei A2 - Hexagon cap nuts, high form
SFS Group Schweiz AG
17.06.2024
ISO 7380 - FN 202 - rostfrei A2 - Hexagon socket button head screws
SFS Group Schweiz AG
17.06.2024
DIN 913 (ISO 4026) - FN 135 - 45 H, verzinkt blau - Hexagon socket set scre...
SFS Group Schweiz AG
17.06.2024
DIN 7 (ISO 2338) - FN 8230 - blank - Zylinderstifte, Toleranzfeld h8, mit L...
SFS Group Schweiz AG
17.06.2024
DIN 7991 (ISO 10642) - FN 2112 - 10.9, verzinkt blau - Hexagon socket count...
SFS Group Schweiz AG
17.06.2024
ISO 7046-1 H (DIN 965 A) - FN 396 - rostfrei A2 - Countersunk flat head scr...
SFS Group Schweiz AG
17.06.2024
V.2GC - Marine hardware, closing fittings Pins, rivets, circlips, locking t...
FG INOX
25.04.2023
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
DIN 934 (ISO 4032) - FN 150 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
BN 686 - FN 212 - rostfrei A2 - Schwerspannstift mit Zahnschlitz
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 123 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
BN 31114 - Parallel pins (ISO 2338; ~DIN 7), stainless steel A1 / A2
Bossard Catalog
27.03.2024
DIN 7 - Stainless steel A4
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求