您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 980 V (ISO 7042) - FN 177 - 8, verzinkt blau - Prevailing torque type hexagon nuts, all metal nuts, form V
SFS Group Schweiz AG
3 Muttern Stahl, Gewindeeinsätze
Sicherungsmuttern
DIN 980 V
Steel
Powered by
CAD模型選擇
{sfs_unimarket/muttern_stahl/sicherungsmuttern/din_980_v/st/din_980_v_a2k_177.prj},{NB=SFS FN 177 307205 Sechskantmutter DIN 980 Stahl 8 verzinkt blau V M10},{ARTNR=307205},{WERKSTOFF=Stahl},{GUETE=8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=500},{SFSNR=177},{NENN=V M10},{D=10.000},{D1=8.376},{P=1.500},{M=10.000},{S=17.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 177 342187 Sechska...
342187
Stahl
8
verzinkt blau
1000
177
V M3
3.000
2.459
0.500
3.700
5.500
SFS FN 177 125313 Sechska...
125313
Stahl
8
verzinkt blau
100
177
V M4
4.000
3.242
0.700
4.200
7.000
SFS FN 177 307203 Sechska...
307203
Stahl
8
verzinkt blau
1000
177
V M4
4.000
3.242
0.700
4.200
7.000
SFS FN 177 197274 Sechska...
197274
Stahl
8
verzinkt blau
100
177
V M5
5.000
4.134
0.800
5.100
8.000
SFS FN 177 307204 Sechska...
307204
Stahl
8
verzinkt blau
1000
177
V M5
5.000
4.134
0.800
5.100
8.000
SFS FN 177 197275 Sechska...
197275
Stahl
8
verzinkt blau
100
177
V M6
6.000
4.917
1.000
6.000
10.000
SFS FN 177 138421 Sechska...
138421
Stahl
8
verzinkt blau
1000
177
V M6
6.000
4.917
1.000
6.000
10.000
SFS FN 177 160515 Sechska...
160515
Stahl
8
verzinkt blau
100
177
V M8
8.000
6.647
1.250
8.000
13.000
SFS FN 177 160516 Sechska...
160516
Stahl
8
verzinkt blau
1000
177
V M8
8.000
6.647
1.250
8.000
13.000
SFS FN 177 156663 Sechska...
156663
Stahl
8
verzinkt blau
100
177
V M10
10.000
8.376
1.500
10.000
17.000
SFS FN 177 307205 Sechska...
307205
Stahl
8
verzinkt blau
500
177
V M10
10.000
8.376
1.500
10.000
17.000
SFS FN 177 143863 Sechska...
143863
Stahl
8
verzinkt blau
100
177
V M12
12.000
10.106
1.750
12.000
19.000
SFS FN 177 307206 Sechska...
307206
Stahl
8
verzinkt blau
200
177
V M12
12.000
10.106
1.750
12.000
19.000
SFS FN 177 197471 Sechska...
197471
Stahl
8
verzinkt blau
200
177
V M14
14.000
11.835
2.000
14.000
22.000
SFS FN 177 197276 Sechska...
197276
Stahl
8
verzinkt blau
50
177
V M14
14.000
11.835
2.000
14.000
22.000
SFS FN 177 307207 Sechska...
307207
Stahl
8
verzinkt blau
200
177
V M16
16.000
13.835
2.000
16.000
24.000
SFS FN 177 302160 Sechska...
302160
Stahl
8
verzinkt blau
50
177
V M16
16.000
13.835
2.000
16.000
24.000
SFS FN 177 144972 Sechska...
144972
Stahl
8
verzinkt blau
100
177
V M18
18.000
15.294
2.500
18.000
27.000
SFS FN 177 144974 Sechska...
144974
Stahl
8
verzinkt blau
100
177
V M20
20.000
17.294
2.500
20.000
30.000
SFS FN 177 144973 Sechska...
144973
Stahl
8
verzinkt blau
25
177
V M20
20.000
17.294
2.500
20.000
30.000
SFS FN 177 144975 Sechska...
144975
Stahl
8
verzinkt blau
50
177
V M22
22.000
19.294
2.500
22.000
32.000
SFS FN 177 307208 Sechska...
307208
Stahl
8
verzinkt blau
50
177
V M24
24.000
20.752
3.000
24.000
36.000
SFS FN 177 302161 Sechska...
302161
Stahl
8
verzinkt blau
25
177
V M24
24.000
20.752
3.000
24.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FHL / FHLS - Self-clinching stud
KVT Fastening
22.12.2023
BN 169 - Prevailing torque type hex lock nuts all-metal (DIN 980 V; ~ISO 70...
Bossard Catalog
31.10.2023
F42EDMX Triple-Lok - Male stud connector
Parker
29.02.2024
DIN 980 V - Prevailing torque type hexagon nuts, all metal nuts, form V
Fabory
13.02.2023
K1146 - Hexagon nuts with thread lock DIN 980
KIPP
27.05.2024
DIN 980 V (ISO 7042) - FN 8274 - 10, verzinkt blau - Prevailing torque type...
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 100 - 8.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
07640 - Threaded rods steel and stainless steel DIN 976-1
norelem
30.05.2024
DIN 980 V (ISO 7042) - FN 215 - 8, verzinkt blau - Prevailing torque type h...
SFS Group Schweiz AG
17.06.2024
DIN 939 - Studs - Metal end=1.25d
Fabory
13.02.2023
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
FH4 - Self-clinching stud
KVT Fastening
22.12.2023
BN 40036 - Prevailing torque type hex lock nuts, all-metal (DIN 980 V; ~ISO...
Bossard Catalog
31.10.2023
DIN 980 V (ISO 7042) - FN 8260 - rostfrei A2 - Prevailing torque type hexag...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求