您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 912 (ISO 4762) - FN 121 - 8.8, verzinkt blau - Cylinder head screws cap screws
SFS Group Schweiz AG
1 Innenantrieb Stahl
zylinderschrauben_innensechskant
DIN 912
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/zylinderschrauben_innensechskant/din_912/st/din_912_s8_8_a2k_fn121.prj},{NB=SFS FN 121 118057 Zylinderschraube DIN 912 Stahl 8.8 verzinkt blau M10x55},{ARTNR=118057},{WERKSTOFF=Stahl},{GUETE=8.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=100},{SFSNR=121},{GEW=0},{D=10.000},{D3=8.160},{P=1.500},{L=55.000},{BX=32.000},{DK=16.000},{DA=11.200},{DS=10.000},{E=9.150},{F=1.020},{K=10.000},{R=0.400},{S=8.000},{T=5.000},{V=1.000},{DW=15.330},{W=4.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DK
Head diameter
[mm]
DA
Transition diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
E
Counterbore diameter of Inbus
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
V
Chamfer
[mm]
DW
Diameter of the bearing face
[mm]
W
Rest head height
[mm]
SFS FN 121 117772 Zylinde...
117772
Stahl
8.8
verzinkt blau
100
121
3.000
2.387
0.500
25.000
18.000
4.500
7.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 121 117773 Zylinde...
117773
Stahl
8.8
verzinkt blau
500
121
3.000
2.387
0.500
25.000
18.000
4.500
7.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 121 117776 Zylinde...
117776
Stahl
8.8
verzinkt blau
100
121
3.000
2.387
0.500
30.000
18.000
9.500
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 121 117777 Zylinde...
117777
Stahl
8.8
verzinkt blau
500
121
3.000
2.387
0.500
30.000
18.000
9.500
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 121 117781 Zylinde...
117781
Stahl
8.8
verzinkt blau
500
121
3.000
2.387
0.500
35.000
18.000
14.500
17.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 121 117784 Zylinde...
117784
Stahl
8.8
verzinkt blau
100
121
3.000
2.387
0.500
40.000
18.000
19.500
22.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 121 117785 Zylinde...
117785
Stahl
8.8
verzinkt blau
500
121
3.000
2.387
0.500
40.000
18.000
19.500
22.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 121 117791 Zylinde...
117791
Stahl
8.8
verzinkt blau
100
121
4.000
3.141
0.700
30.000
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 121 117792 Zylinde...
117792
Stahl
8.8
verzinkt blau
500
121
4.000
3.141
0.700
30.000
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 121 117795 Zylinde...
117795
Stahl
8.8
verzinkt blau
100
121
4.000
3.141
0.700
35.000
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 121 117796 Zylinde...
117796
Stahl
8.8
verzinkt blau
500
121
4.000
3.141
0.700
35.000
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 121 117800 Zylinde...
117800
Stahl
8.8
verzinkt blau
100
121
4.000
3.141
0.700
40.000
20.000
16.500
20.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 121 117801 Zylinde...
117801
Stahl
8.8
verzinkt blau
500
121
4.000
3.141
0.700
40.000
20.000
16.500
20.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 121 117805 Zylinde...
117805
Stahl
8.8
verzinkt blau
100
121
4.000
3.141
0.700
45.000
20.000
21.500
25.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 121 117806 Zylinde...
117806
Stahl
8.8
verzinkt blau
500
121
4.000
3.141
0.700
45.000
20.000
21.500
25.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 121 117809 Zylinde...
117809
Stahl
8.8
verzinkt blau
100
121
4.000
3.141
0.700
50.000
20.000
26.500
30.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 121 117810 Zylinde...
117810
Stahl
8.8
verzinkt blau
500
121
4.000
3.141
0.700
50.000
20.000
26.500
30.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 121 117817 Zylinde...
117817
Stahl
8.8
verzinkt blau
200
121
4.000
3.141
0.700
60.000
20.000
36.500
40.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 121 140972 Zylinde...
140972
Stahl
8.8
verzinkt blau
200
121
4.000
3.141
0.700
70.000
20.000
46.500
50.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
SFS FN 121 117826 Zylinde...
117826
Stahl
8.8
verzinkt blau
100
121
5.000
4.019
0.800
30.000
22.000
4.000
8.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 121 117827 Zylinde...
117827
Stahl
8.8
verzinkt blau
500
121
5.000
4.019
0.800
30.000
22.000
4.000
8.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 121 117830 Zylinde...
117830
Stahl
8.8
verzinkt blau
100
121
5.000
4.019
0.800
35.000
22.000
9.000
13.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 121 117831 Zylinde...
117831
Stahl
8.8
verzinkt blau
200
121
5.000
4.019
0.800
35.000
22.000
9.000
13.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 121 117834 Zylinde...
117834
Stahl
8.8
verzinkt blau
100
121
5.000
4.019
0.800
40.000
22.000
14.000
18.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
SFS FN 121 117836 Zylinde...
117836
Stahl
8.8
verzinkt blau
200
121
5.000
4.019
0.800
40.000
22.000
14.000
18.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 (ISO 4762) - FN 124 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit In...
SFS Group Schweiz AG
17.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 912 (ISO 4762) - FN 93 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 1192 - 12.9, verzinkt blau - Cylinder head screws c...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 2120 - 12.9, Zinklamellen beschichtet - Cylinder he...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 123 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 125 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 2119 - 12.9, Zinklamellen beschichtet - Cylinder he...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 107 - 8.8, verzinkt blau - Cylinder head screws cap...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 1191 - 12.9, verzinkt blau - Cylinder head screws c...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 116 - 8.8, schwarz - Cylinder head screws cap screw...
SFS Group Schweiz AG
17.06.2024
M Socket head cap screws - DME - Mat. Steel - DIN 912 - Class 12.9
D-M-E
27.06.2024
ISO ≈7379 - Zylinderschrauben mit Innensechskant
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求