您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
English
SFC-DA2 - Disc Pack Couplings, Servoflex, d1/d2= 3-45mm, 0,25-250Nm, aluminum alloy
Miki Pulley Group
Couplings
Disc Pack Couplings
Servoflex Model
Powered by
CAD模型選擇
{miki_pulley/couplings/disc20pack20couplings/servoflex20model/sfc-da2.prj},{NB=SFC-050DA2-20B-28BH},{PREVIEW=../../../_pool_/09/90/sfc_da2.png},{FIRMA=Miki Pulley Group},{ARTNR=SFC-050DA2-20B-28BH},{D=56},{D1=20},{D2=28},{RT=25},{L=59,8},{MAT=aluminum alloy},{PV=0,28},{WV=2},{AV=±0,8},{RPM=10000},{TS=16000},{AS=24},{TM=98,34×10-6},{KG=0,250},{KWTL=},{KWTR=NEW JIS (H9) (JIS B 1301)},{ROHS=Yes},{REACH=Yes},{HSC=8483 6080},{PDF=Open PDF},{DEFAULTSORTATTR=2767},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/SFC_DA2_datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
D2
bore diameter d2
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
MAT
material
ⁿ/ₐ
PV
parallel offset
[mm]
WV
angle offset
[grad [°]]
AV
axial misalignment
[mm]
RPM
Max RPM
[mm^-1]
TS
torsional rigidity
[Nm/rad]
AS
axial stiffness
[N/mm]
TM
moment of inertia
[kg*m^2]
KG
Weight
[kg]
KWTL
keyway tolerance classification d1
ⁿ/ₐ
KWTR
keyway tolerance classification d2
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
SFC-002DA2-3B-3B
Miki Pulley Group
SFC-002DA2-3B-3B
12
3
3
0,25
15,7
aluminum alloy
0,03
1
±0,08
10000
95
17
0,07×10-6
0,004
Yes
Yes
8483 6080
SFC-002DA2-3B-4B
Miki Pulley Group
SFC-002DA2-3B-4B
12
3
4
0,25
15,7
aluminum alloy
0,03
1
±0,08
10000
95
17
0,07×10-6
0,004
Yes
Yes
8483 6080
SFC-002DA2-3B-5B
Miki Pulley Group
SFC-002DA2-3B-5B
12
3
5
0,25
15,7
aluminum alloy
0,03
1
±0,08
10000
95
17
0,07×10-6
0,004
Yes
Yes
8483 6080
SFC-002DA2-4B-4B
Miki Pulley Group
SFC-002DA2-4B-4B
12
4
4
0,25
15,7
aluminum alloy
0,03
1
±0,08
10000
95
17
0,07×10-6
0,004
Yes
Yes
8483 6080
SFC-002DA2-4B-5B
Miki Pulley Group
SFC-002DA2-4B-5B
12
4
5
0,25
15,7
aluminum alloy
0,03
1
±0,08
10000
95
17
0,07×10-6
0,004
Yes
Yes
8483 6080
SFC-002DA2-5B-5B
Miki Pulley Group
SFC-002DA2-5B-5B
12
5
5
0,25
15,7
aluminum alloy
0,03
1
±0,08
10000
95
17
0,07×10-6
0,004
Yes
Yes
8483 6080
SFC-005DA2-3B-3B
Miki Pulley Group
SFC-005DA2-3B-3B
16
3
3
0,6
23,2
aluminum alloy
0,05
1
±0,1
10000
250
70
0,37×10-6
0,010
Yes
Yes
8483 6080
SFC-005DA2-3B-4B
Miki Pulley Group
SFC-005DA2-3B-4B
16
3
4
0,6
23,2
aluminum alloy
0,05
1
±0,1
10000
250
70
0,37×10-6
0,010
Yes
Yes
8483 6080
SFC-005DA2-3B-5B
Miki Pulley Group
SFC-005DA2-3B-5B
16
3
5
0,6
23,2
aluminum alloy
0,05
1
±0,1
10000
250
70
0,37×10-6
0,010
Yes
Yes
8483 6080
SFC-005DA2-3B-6B
Miki Pulley Group
SFC-005DA2-3B-6B
16
3
6
0,6
23,2
aluminum alloy
0,05
1
±0,1
10000
250
70
0,37×10-6
0,010
Yes
Yes
8483 6080
SFC-005DA2-4B-4B
Miki Pulley Group
SFC-005DA2-4B-4B
16
4
4
0,6
23,2
aluminum alloy
0,05
1
±0,1
10000
250
70
0,37×10-6
0,010
Yes
Yes
8483 6080
SFC-005DA2-4B-5B
Miki Pulley Group
SFC-005DA2-4B-5B
16
4
5
0,6
23,2
aluminum alloy
0,05
1
±0,1
10000
250
70
0,37×10-6
0,010
Yes
Yes
8483 6080
SFC-005DA2-4B-6B
Miki Pulley Group
SFC-005DA2-4B-6B
16
4
6
0,6
23,2
aluminum alloy
0,05
1
±0,1
10000
250
70
0,37×10-6
0,010
Yes
Yes
8483 6080
SFC-005DA2-5B-5B
Miki Pulley Group
SFC-005DA2-5B-5B
16
5
5
0,6
23,2
aluminum alloy
0,05
1
±0,1
10000
250
70
0,37×10-6
0,010
Yes
Yes
8483 6080
SFC-005DA2-5B-6B
Miki Pulley Group
SFC-005DA2-5B-6B
16
5
6
0,6
23,2
aluminum alloy
0,05
1
±0,1
10000
250
70
0,37×10-6
0,010
Yes
Yes
8483 6080
SFC-005DA2-6B-6B
Miki Pulley Group
SFC-005DA2-6B-6B
16
6
6
0,6
23,2
aluminum alloy
0,05
1
±0,1
10000
250
70
0,37×10-6
0,010
Yes
Yes
8483 6080
SFC-010DA2-3B-3B
Miki Pulley Group
SFC-010DA2-3B-3B
19
3
3
1
25,9
aluminum alloy
0,11
2
±0,2
10000
700
70
0,80×10-6
0,015
Yes
Yes
8483 6080
SFC-010DA2-3B-4B
Miki Pulley Group
SFC-010DA2-3B-4B
19
3
4
1
25,9
aluminum alloy
0,11
2
±0,2
10000
700
70
0,80×10-6
0,015
Yes
Yes
8483 6080
SFC-010DA2-3B-5B
Miki Pulley Group
SFC-010DA2-3B-5B
19
3
5
1
25,9
aluminum alloy
0,11
2
±0,2
10000
700
70
0,80×10-6
0,015
Yes
Yes
8483 6080
SFC-010DA2-3B-6.35B
Miki Pulley Group
SFC-010DA2-3B-6.35B
19
3
6.35
1
25,9
aluminum alloy
0,11
2
±0,2
10000
700
70
0,80×10-6
0,015
Yes
Yes
8483 6080
SFC-010DA2-3B-6B
Miki Pulley Group
SFC-010DA2-3B-6B
19
3
6
1
25,9
aluminum alloy
0,11
2
±0,2
10000
700
70
0,80×10-6
0,015
Yes
Yes
8483 6080
SFC-010DA2-3B-7B
Miki Pulley Group
SFC-010DA2-3B-7B
19
3
7
1
25,9
aluminum alloy
0,11
2
±0,2
10000
700
70
0,80×10-6
0,015
Yes
Yes
8483 6080
SFC-010DA2-3B-8B
Miki Pulley Group
SFC-010DA2-3B-8B
19
3
8
1
25,9
aluminum alloy
0,11
2
±0,2
10000
700
70
0,80×10-6
0,015
Yes
Yes
8483 6080
SFC-010DA2-4B-4B
Miki Pulley Group
SFC-010DA2-4B-4B
19
4
4
1
25,9
aluminum alloy
0,11
2
±0,2
10000
700
70
0,80×10-6
0,015
Yes
Yes
8483 6080
SFC-010DA2-4B-5B
Miki Pulley Group
SFC-010DA2-4B-5B
19
4
5
1
25,9
aluminum alloy
0,11
2
±0,2
10000
700
70
0,80×10-6
0,015
Yes
Yes
8483 6080
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求