您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
SD30S, SD31S, SD5, SD6 Types/Shaft diameter 150-260mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Large-size Plummer Blocks
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/large_size_pb/sd30ssd31ssd5sd6_tsd_150_260_mm.prj},{NB=NSK_SD 640},{IDNR=},{ORDER=SD 640},{D1=180},{D2=180},{AN=22340 CAK},{AD=H 2340},{DH8=420},{D=420},{HH13=250},{H=250},{J=710},{J1=200},{N=43},{N1=59},{A=350},{L=860},{L1=60},{A1=340},{H1=85},{H2=500},{G=148},{G1=138},{T=M36},{TM=36},{ST=55},{KOH=23},{S=M36},{S1=36},{MASS=240},{SBBR=2000000},{AB=2000000},{Y=104},{OS=GS 40},{B2=32},{B5=0},{MD3=13.157},{MD3DK=11.445},{MD4=14},{SC=1},{AA=16.662},{BB=14.95},{XX=546},{PCD=474},{X3=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
Shaft Diameter
[mm]
PLB
Plummer Block Bearing Box Numbers
ⁿ/ₐ
AN
Spherical Roller Bearing - Numbers
ⁿ/ₐ
AD
Adapter-Numbers
ⁿ/ₐ
DH8
Diameter
[mm]
HH13
Height
[mm]
J
Length
[mm]
J1
Length
[mm]
N
Length
[mm]
N1
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Width
[mm]
H1
Height
[mm]
H2
Height
[mm]
G
Width
[mm]
G1
Width
[mm]
T
Nominal Diameter of Screw
[mm]
S
Nominal Diameter of Screw
[mm]
MASS
Mass-Approx
[kg]
Y
Length
[mm]
OS
Oil Seals
ⁿ/ₐ
SD 3034S
150
SD 3034S
23034 CDK
H 3034
260
160
450
110
36
46
230
540
200
50
315
77
67
M24
M30
70
66
GS 34
SD 3134S
150
SD 3134S
23134 CK
H 3134
280
170
470
120
36
46
250
560
220
50
335
98
88
M24
M30
75
76
GS 34
SD 534
150
SD 534
22234 CDK
H 3134
310
180
510
140
36
46
270
620
250
60
360
96
86
M24
M30
100
75
GS 34
SD 634
150
SD 634
22334 CAK
H 2334
360
210
610
170
36
46
300
740
290
65
420
130
120
M30
M30
160
92
GS 34
SD 3036S
160
SD 3036S
23036 CDK
H 3036
280
170
470
120
36
46
250
560
220
50
335
84
74
M24
M30
79
70
GS 36
SD 3136S
160
SD 3136S
23136 CK
H 3136
300
180
520
140
36
46
270
630
250
55
355
106
96
M24
M30
94
81
GS 36
SD 536
160
SD 536
22236 CDK
H 3136
320
190
540
150
36
46
280
650
260
60
380
96
86
M24
M30
110
76
GS 36
SD 636
160
SD 636
23236 CAK
H 2336
380
225
640
180
43
59
320
780
310
70
450
136
126
M30
M36
195
96
GS 36
SD 3038S
170
SD 3038S
23038 CAK
H 3038
290
170
470
120
36
46
250
560
220
50
340
85
75
M24
M30
87
72
GS 38
SD 3138S
170
SD 3138S
23138 CK
H 3138
320
190
560
140
36
46
290
680
270
55
385
114
104
M24
M30
110
86
GS 38
SD 538
170
SD 538
22238 CAK
H 3138
340
200
570
160
36
46
290
700
280
65
400
102
92
M30
M30
130
80
GS 38
SD 638
170
SD 638
22338 CAK
H 2338
400
240
680
190
43
59
330
820
320
70
475
142
132
M30
M36
210
100
GS 38
SD 3040S
180
SD 3040S
23040 CAK
H 3040
310
180
510
140
36
46
270
620
250
60
360
92
82
M24
M30
100
76
GS 40
SD 3140S
180
SD 3140S
23140 CK
H 3140
340
200
570
160
36
46
310
700
280
65
400
122
112
M30
M30
130
91
GS 40
SD 540
180
SD 540
22240 CAK
H 3140
360
210
610
170
36
46
300
740
290
65
420
108
98
M30
M30
155
84
GS 40
SD 640
180
SD 640
22340 CAK
H 2340
420
250
710
200
43
59
350
860
340
85
500
148
138
M36
M36
240
104
GS 40
SD 3044S
200
SD 3044S
23044 CAK
H 3044
340
200
570
160
36
46
290
700
280
65
400
100
90
M30
M30
130
79
GS 44
SD 3144S
200
SD 3144S
23144 CK
H 3144
370
225
640
180
43
59
320
780
310
70
445
130
120
M30
M36
180
96
GS 44
SD 544
200
SD 544
22244 CAK
H 3144
400
240
680
190
43
59
330
820
320
70
475
118
108
M30
M36
205
90
GS 44
SD 644
200
SD 644
22344 CAK
H 2344
460
280
770
210
43
59
360
920
350
85
550
155
145
M36
M36
315
109
GS 44
SD 3048S
220
SD 3048S
23048 CAK
H 3048
360
210
610
170
36
46
300
740
290
65
420
102
92
M30
M30
160
84
GS 48
SD 3148S
220
SD 3148S
23148 CK
H 3148
400
240
680
190
43
59
330
820
320
70
475
138
128
M30
M36
210
102
GS 48
SD 548
220
SD 548
22248 CAK
H 3148
440
260
740
200
43
59
340
880
330
85
515
130
120
M36
M36
240
98
GS 48
SD 648
220
SD 648
22348 CAK
H 2348
500
300
830
230
50
67
390
990
380
100
590
165
155
M36
M42
405
116
GS 48
SD 3052S
240
SD 3052S
23052 CAK
H 3052
400
240
680
190
43
59
340
820
320
70
475
114
104
M30
M36
210
90
GS 52
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SD30S, SD31S, SD5 Types/Shaft diameter 280-450mm
NSK Rolling Bearing
07.06.2024
SN30, SN31, SN5, SN6 Types/Shaft diameter 110-140mm
NSK Rolling Bearing
07.06.2024
SNN Type/Shaft diameter 20-140mm
NSK Rolling Bearing
07.06.2024
Adapter assemblies
NSK Rolling Bearing
07.06.2024
SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
07.06.2024
SN2C, SN3C Type/Shaft diameter 25-55mm
NSK Rolling Bearing
07.06.2024
Type SD31
NTN Corporation
02.11.2023
Tapered Bore
NSK Rolling Bearing
07.06.2024
SD2C, SD3C Type/Shaft diameter 170-320mm
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
SN5, SN6 Types/Shaft diameter 20-55mm
NSK Rolling Bearing
07.06.2024
Adapter
NTN Corporation
17.10.2023
Type SD30
NTN Corporation
02.11.2023
Type SD30G
NTN Corporation
02.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求