피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: SCHOLZ MECHANIK
생성됨: 04.11.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1000-3 - Knurled bushing - Knurled bushing
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD모델 선택
{scholz_mechanik/01_drill_bushes_accessories/sm_1000_3.prj},{NB=95838 SM 1000-3B10.60X20},{ARTNR=95838},{CNSORDERNO=SM 1000-3B10.60X20},{D1=10.60},{D2=18},{L1=20},{FORM=B},{MAT=special steel},{OF=hardened and ground},{HRC=HRc 63±1},{INFO=HTML},{URL=https://www.scholz-mechanik.de/normteile/buchsen-zubehoer/523/sm-1000-3-raendelbuchse?c=44}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
D2
Outer diameter D2
[mm]
L1
Length L1
[mm]
R
Radius R
[mm]
FORM
Form
ⁿ/ₐ
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
HRC
HRc
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
SCHOLZ MECHANIK 28158
28158
SM 1000-3A02.00X06
2.00
5
6
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 32893
32893
SM 1000-3A02.00X09
2.00
5
9
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 95132
95132
SM 1000-3A02.10X06
2.10
5
6
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 43358
43358
SM 1000-3A02.10X09
2.10
5
9
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 95133
95133
SM 1000-3A02.20X06
2.20
5
6
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 43359
43359
SM 1000-3A02.20X09
2.20
5
9
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 101734
101734
SM 1000-3A02.25X06
2.25
5
6
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 101735
101735
SM 1000-3A02.25X09
2.25
5
9
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 78415
78415
SM 1000-3A02.30X06
2.30
5
6
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 43360
43360
SM 1000-3A02.30X09
2.30
5
9
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 95134
95134
SM 1000-3A02.40X06
2.40
5
6
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 95135
95135
SM 1000-3A02.40X09
2.40
5
9
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 56767
56767
SM 1000-3A02.50X06
2.50
5
6
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 43361
43361
SM 1000-3A02.50X09
2.50
5
9
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 55595
55595
SM 1000-3A02.60X06
2.60
5
6
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 43362
43362
SM 1000-3A02.60X09
2.60
5
9
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 28160
28160
SM 1000-3A02.70X08
2.70
6
8
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 51424
51424
SM 1000-3A02.70X12
2.70
6
12
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 95136
95136
SM 1000-3A02.70X16
2.70
6
16
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 101736
101736
SM 1000-3A02.75X08
2.75
6
8
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 101737
101737
SM 1000-3A02.75X12
2.75
6
12
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 101738
101738
SM 1000-3A02.75X16
2.75
6
16
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 43363
43363
SM 1000-3A02.80X08
2.80
6
8
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 95137
95137
SM 1000-3A02.80X12
2.80
6
12
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
SCHOLZ MECHANIK 95138
95138
SM 1000-3A02.80X16
2.80
6
16
1.0
A
special steel
hardened and ground
HRc 63±1
Knurled bushing
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ISO 7379 - ELESA-Shoulder screws with collar
Elesa
24.06.2024
REBF-1 - Threaded bush
Rigon
13.06.2024
SM 1001 DIN 172 / ISO 4247 - Headed drill bushing - Headed drill bushing
SCHOLZ MECHANIK
22.09.2022
Reference 79680 - Self cutting insert - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 79680 - Self cutting insert - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
PJA - Bushing for use with Locating Pin, Straight Type
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
5055818 - Distance piece
FlexLink
30.08.2022
HiMOULD® - Threaded inserts, with blind hole thread and special countersink...
KVT Fastening
22.12.2023
Model 79710 - Self cutting insert - Stainless steel
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
K0398 - Threaded inserts
KIPP
27.05.2024
MULTISERT® - Threaded inserts without head diameter
KVT Fastening
22.12.2023
SM 1000N sim. DIN 179 / ISO 4247 - Drill bushing - Drill bushing, cylindric...
SCHOLZ MECHANIK
22.09.2022
05000636000 - Spring stainless steel thrust piece with ball, collar and hex...
SToxxparts
31.05.2022
EA-1 - Table bank
Pedrotti
29.09.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청