您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 321 - Disc handwheels without keyway, with revolving handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Disc handwheels
GN 321
GN 321 B
GN 321 B R
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/scheibenhandraeder/gn321/gn321_b/gn321_b_d/gn321_b_d_asmtab.prj},{NB=Scheibenhandrad GN321-140-B14-R},{ARTNR=GN321-140-B14-R},{PARTNUMBER=GN 321-140-B14-R},{NORMNR=GN 321},{D1=140},{D2Y=14},{D2=B14},{D2X=14,16},{D3=36},{B=16.5},{L1=19},{L2=36},{L3=76.5},{R=61.0},{DURCHM=24},{NDM=8.000},{KDM=6.647},{W1=24.000},{W2=27.000},{D5=104.000},{D6=123.000},{L33=11.000},{R1=2.000},{R2=1.600},{R3=3.000},{C=3.500},{D13=13.000},{D14=19.000},{L13=2.500},{L11=65.000},{PPATH=gn321_b_d_asmtpl.prj},{WEIGHT=0.4310},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
B
[mm]
L1
[mm]
L2
~
[mm]
L3
[mm]
R
[mm]
DURCHM
Ø Revolving handles GN 798
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Scheibenhandrad GN321-80-...
GN321-80-B10-R
80
B10
26
13.0
16
26
44.0
33.5
16
0.1530
84879090
YES
Scheibenhandrad GN321-80-...
GN321-80-B12-R
80
B12
26
13.0
16
26
44.0
33.5
16
0.1570
84879090
YES
Scheibenhandrad GN321-100...
GN321-100-B10-R
100
B10
28
14.0
17
30
58.5
42.5
18
0.2000
84879090
YES
Scheibenhandrad GN321-100...
GN321-100-B12-R
100
B12
28
14.0
17
30
58.5
42.5
18
0.2200
84879090
YES
Scheibenhandrad GN321-125...
GN321-125-B12-R
125
B12
31
15.0
18
33
61.5
54.0
22
0.3800
84879090
YES
Scheibenhandrad GN321-125...
GN321-125-B14-R
125
B14
31
15.0
18
33
61.5
54.0
22
0.3830
84879090
YES
Scheibenhandrad GN321-140...
GN321-140-B14-R
140
B14
36
16.5
19
36
76.5
61.0
24
0.4310
84879090
YES
Scheibenhandrad GN321-140...
GN321-140-B16-R
140
B16
36
16.5
19
36
76.5
61.0
24
0.4500
84879090
YES
Scheibenhandrad GN321-160...
GN321-160-B14-R
160
B14
36
18.0
20
39
76.5
71.0
24
0.5000
84879090
YES
Scheibenhandrad GN321-160...
GN321-160-B16-R
160
B16
36
18.0
20
39
76.5
71.0
24
0.5450
84879090
YES
Scheibenhandrad GN321-200...
GN321-200-B18-R
200
B18
45
20.5
24
45
86.5
89.0
25
0.9400
84879090
YES
Scheibenhandrad GN321-200...
GN321-200-B20-R
200
B20
45
20.5
24
45
86.5
89.0
25
1.0090
84879090
YES
Scheibenhandrad GN321-250...
GN321-250-B22-R
250
B22
48
23.0
28
51
86.5
113.0
25
1.6470
84879090
YES
Scheibenhandrad GN321-250...
GN321-250-B26-R
250
B26
48
23.0
28
51
86.5
113.0
25
1.6040
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求