您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
S 500 - ISO forces, reduced height
Berger Tools
Nitrogen gas Cylinders
S
Powered by
CAD模型選擇
{berger_tools/cilindri_ad_azoto/s/s_500_asmtab.prj},{NB=S500-125--(0)},{VERS=500},{CU=125},{L=300},{LMIN=175},{RC=2},{D=45},{P=150},{PMIN=20},{F0=470},{F1I=694},{F1P=825},{V=141.0},{A=100},{E=MIN},{F=MIN},{G=MIN},{D1NDM=MIN},{D1DUB=MIN},{CH=MIN},{ED=1.000},{S2=3.14159},{V2=0.14129},{P2=150},{OSM=MIN},{SPM=40},{ARTNR=S500-125},{CODE=S500-125-A},{CODENIT=AR/C5-125.1},{S=3.14},{W=1.35},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARTNR
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressione minima
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
ⁿ/ₐ
S
Surface
[cm2]
W
Weight
[Kg]
S500-006--(0)
S500-006
6
62
56
2
45
150
20
470
579
648
12.0
3.14
0.54
S500-013--(0)
S500-013
13
76
63
2
45
150
20
470
622
714
20.0
3.14
0.58
S500-019--(0)
S500-019
19
88
69
2
45
150
20
470
645
749
26.0
3.14
0.62
S500-025--(0)
S500-025
25
100
75
2
45
150
20
470
660
772
32.0
3.14
0.67
S500-038--(0)
S500-038
38
126
88
2
45
150
20
470
680
802
45.0
3.14
0.77
S500-050--(0)
S500-050
50
150
100
2
45
150
20
470
690
819
57.0
3.14
0.85
S500-063--(0)
S500-063
63
176
113
2
45
150
20
470
669
786
78.0
3.14
0.90
S500-080--(0)
S500-080
80
210
130
2
45
150
20
470
678
799
96.0
3.14
1.01
S500-100--(0)
S500-100
100
250
150
2
45
150
20
470
687
813
116.0
3.14
1.16
S500-125--(0)
S500-125
125
300
175
2
45
150
20
470
694
825
141.0
3.14
1.35
S500-006N--(0)
S500-006N
6
62
56
2
45
0
20
0
0
0
12.0
3.14
0.54
S500-013N--(0)
S500-013N
13
76
63
2
45
0
20
0
0
0
20.0
3.14
0.58
S500-019N--(0)
S500-019N
19
88
69
2
45
0
20
0
0
0
26.0
3.14
0.62
S500-025N--(0)
S500-025N
25
100
75
2
45
0
20
0
0
0
32.0
3.14
0.67
S500-038N--(0)
S500-038N
38
126
88
2
45
0
20
0
0
0
45.0
3.14
0.77
S500-050N--(0)
S500-050N
50
150
100
2
45
0
20
0
0
0
57.0
3.14
0.85
S500-063N--(0)
S500-063N
63
176
113
2
45
0
20
0
0
0
78.0
3.14
0.90
S500-080N--(0)
S500-080N
80
210
130
2
45
0
20
0
0
0
96.0
3.14
1.01
S500-100N--(0)
S500-100N
100
250
150
2
45
0
20
0
0
0
116.0
3.14
1.16
S500-125N--(0)
S500-125N
125
300
175
2
45
0
20
0
0
0
141.0
3.14
1.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求