Advertising
Catalog navigation
CAD模型選擇
過濾設置

Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    Mitsuboshi Belting
    Standard Shape A
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape B
    Mitsuboshi Belting
    Standard Shape W
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape A
    Mitsuboshi Belting
    Standard Shape A
    BEA Ingranaggi
    Timing belt pulleys for taper bushes H150 - Timing belt pulleys for taper bushes - ISO 5294
    MICHAUD CHAILLY - Direct Transmission
    Modèle MA A9-H150 - Poulie dentée à moyeu amovible pour courroie pas 12,7mm(1/2") pour courroie largeur 38,1 mm
    Bando
    AT10-025
    Bando
    38.1mm
    KANA (Katayama Chain)
    50A - Un-finished
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape A
    Mitsuboshi Belting
    Standard Shape B
    Bando
    AT10-040
    Haberkorn
    Timing belt pulleys H 150 for taper bush for belt width 150 (1 1/2" = 38,1 mm)
Previews
3D
尺寸
2D
下載CAD模型