您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Cover with Rubber seal
NTN Corporation
Bearing Units
UCT Take-up Units
Powered by
CAD模型選擇
{ntn/bearing_units/uct_take_up_units/s_uct_tuu_asmtab.prj},{NB=S-UCTX07D1(35,D1)},{SD=35},{GN=D1},{PPATH=s_uct_tuu_asmtpl.prj},{N1=19},{L2=17},{H2=83},{N2=49},{N=29},{L3=83},{A1=16},{H1=102},{H=114},{L=144},{A2=36},{A=49},{R=56},{L1=88},{T1=33.2},{B=49.2},{S=19.0},{G=8.0},{SS=M8x1},{A4=82},{GNP=GB-1/4-28UNF},{NNB=UCX07D1},{BLR=32.5},{BSLR=17.80},{CU=1.240},{CBLR=2970},{CBSLR=1820},{MASS=2.8},{D4=19.0},{UNX=S-UCTX07}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
N1
Dimension
[mm]
L2
Dimension
[mm]
H2
Dimension
[mm]
N2
Dimension
[mm]
N
Dimension
[mm]
L3
Dimension
[mm]
A1
Dimension
[mm]
H1
Dimension
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
A2
Dimension
[mm]
A
Dimension
[mm]
R
Dimension
[mm]
L1
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
A4
Dimension
[mm]
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CU
Fatigue load limit
[kN]
MASS
Mass
[kg]
S-UCT201D1
12
S-UCT201D1
16
12
51
32
19
51
12
76
89
94
21
32
33
61
31.0
12.7
51
UC201D1
14.2
6.65
0.505
0.8
S-UCT202D1
15
S-UCT202D1
16
12
51
32
19
51
12
76
89
94
21
32
33
61
31.0
12.7
51
UC202D1
14.2
6.65
0.505
0.8
S-UCT203D1
17
S-UCT203D1
16
12
51
32
19
51
12
76
89
94
21
32
33
61
31.0
12.7
51
UC203D1
14.2
6.65
0.505
0.8
S-UCT204D1
20
S-UCT204D1
16
12
51
32
19
51
12
76
89
94
21
32
33
61
31.0
12.7
51
UC204D1
14.2
6.65
0.505
0.8
S-UCT205D1
25
S-UCT205D1
16
12
51
32
19
51
12
76
89
97
24
32
35
62
34.1
14.3
57
UC205D1
15.5
7.85
0.550
0.9
S-UCTX05D1
25
S-UCTX05D1
16
12
56
37
22
57
12
89
102
113
28
37
43
70
38.1
15.9
62
UCX05D1
21.6
11.30
0.795
1.5
S-UCT206D1
30
S-UCT206D1
16
12
56
37
22
57
12
89
102
113
28
37
43
70
38.1
15.9
62
UC206D1
21.6
11.30
0.795
1.3
S-UCTX06D1
30
S-UCTX06D1
16
15
64
37
22
64
12
89
102
129
30
37
51
78
42.9
17.5
72
UCX06D1
28.4
15.30
1.090
2.0
S-UCT207D1
35
S-UCT207D1
16
15
64
37
22
64
12
89
102
129
30
37
51
78
42.9
17.5
72
UC207D1
28.4
15.30
1.090
1.7
S-UCTX07D1
35
S-UCTX07D1
19
17
83
49
29
83
16
102
114
144
36
49
56
88
49.2
19.0
82
UCX07D1
32.5
17.80
1.240
2.8
S-UCT208D1
40
S-UCT208D1
19
18
83
49
29
83
16
102
114
144
33
49
56
88
49.2
19.0
82
UC208D1
32.5
17.80
1.240
2.5
S-UCTX08D1
40
S-UCTX08D1
19
17
83
49
29
83
16
102
117
144
36
49
57
87
49.2
19.0
82
UCX08D1
36.0
20.40
1.600
2.8
S-UCT209D1
45
S-UCT209D1
19
18
83
49
29
83
16
102
117
145
35
49
57
88
49.2
19.0
82
UC209D1
36.0
20.40
1.600
2.5
S-UCTX09D1
45
S-UCTX09D1
19
18
83
49
29
86
16
102
117
151
38
49
59
92
51.6
19.0
87
UCX09D1
39.0
23.20
1.820
3.0
S-UCT210D1
50
S-UCT210D1
19
18
83
49
29
86
16
102
117
151
37
49
59
92
51.6
19.0
87
UC210D1
39.0
23.20
1.820
2.7
S-UCTX10D1
50
S-UCTX10D1
25
21
102
64
35
95
22
130
146
171
42
64
65
106
55.6
22.2
92
UCX10D1
48.0
29.20
2.290
4.6
S-UCT211D1
55
S-UCT211D1
25
21
102
64
35
95
22
130
146
171
38
64
65
106
55.6
22.2
92
UC211D1
48.0
29.20
2.290
4.1
S-UCTX11D1
55
S-UCTX11D1
32
21
102
64
35
102
22
130
146
194
44
64
75
119
65.1
25.4
102
UCX11D1
58.0
36.00
2.830
5.6
S-UCT212D1
60
S-UCT212D1
32
21
102
64
35
102
22
130
146
194
42
64
75
119
65.1
25.4
102
UC212D1
58.0
36.00
2.830
5.1
S-UCTX12D1
60
S-UCTX12D1
32
23
111
70
41
121
26
151
167
224
48
70
87
137
65.1
25.4
107
UCX12D1
63.5
40.00
3.150
7.7
S-UCT213D1
65
S-UCT213D1
32
23
111
70
41
121
26
151
167
224
44
70
87
137
65.1
25.4
107
UC213D1
63.5
40.00
3.150
7.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Closed cover
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Casting closed cover
NTN Corporation
17.10.2023
Standard
NTN Corporation
17.10.2023
UCT Chevron Type Steel Frame
NTN Corporation
17.10.2023
K-series
NTN Corporation
17.10.2023
with Setscrew
FYH INC.
16.11.2022
UCFH Deformation Flange Units
NTN Corporation
17.10.2023
Stainless steel cascade bowl
NTN Corporation
17.10.2023
Casting cover with Rubber seal
NTN Corporation
03.10.2022
Closed cover
NTN Corporation
03.10.2022
UCFE Flange Units (Oval) TAG TILE
NTN Corporation
17.10.2023
with Setscrew
JTEKT Corporation(Koyo)
16.01.2019
Casting cover with Rubber seal
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求