您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
Türkçe
English
RXHG Ø 3/4 - Extra heavy duty die springs
Special Springs
Die springs
Die springs - INCH
Die springs US Series INCH
Series RXHG
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_inch/molle_us_series/rxhg/rxhg_19_inch.prj},{NB=RXHG19-076(0-in)_1},{CODE=RXHG19-076},{DHINCH=3/4},{DDINCH=3/8},{LO=76.20},{LOINCH=3 },{LOIX=3.00},{R=40.5},{SXINCH=0.00},{S1INCH=0.45},{F1LBS=182.3},{S2INCH=0.510},{F2LBS=207.0},{S3INCH=0.60},{F3LBS=243.0},{SN=19.1},{SNINCH=0.75},{DE=19.05},{B=4.760},{H=3.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
-
ⁿ/ₐ
DHINCH
Hole diameter
[Inch]
DDINCH
Rod diameter
[Inch]
LOINCH
Free length
[Inch]
R
Rate /±10%
[lbs/0.1 in.]
FXI
Force
[lbs]
S1INCH
Deflection for optimum life
[Inch]
F1LBS
Force
[lbs]
S2INCH
Deflection for long life
[Inch]
F2LBS
Force
[lbs]
S3INCH
Max. operating deflection
[Inch]
F3LBS
Force
[lbs]
SNINCH
Max. deflection
[Inch]
RXHG19-025
RXHG19-025
3/4
3/8
1
140.0
0.00
0.15
210.0
0.170
238.0
0.20
280.0
0.25
RXHG19-032
RXHG19-032
3/4
3/8
1 1/4
110.0
0.00
0.19
209.0
0.210
231.0
0.25
275.0
0.31
RXHG19-038
RXHG19-038
3/4
3/8
1 1/2
89.0
0.00
0.23
204.7
0.260
231.4
0.30
267.0
0.38
RXHG19-044
RXHG19-044
3/4
3/8
1 3/4
75.0
0.00
0.26
195.0
0.300
225.0
0.35
262.5
0.44
RXHG19-051
RXHG19-051
3/4
3/8
2
66.0
0.00
0.30
198.0
0.340
224.4
0.40
264.0
0.50
RXHG19-064
RXHG19-064
3/4
3/8
2 1/2
50.0
0.00
0.38
190.0
0.430
215.0
0.50
250.0
0.63
RXHG19-076
RXHG19-076
3/4
3/8
3
40.5
0.00
0.45
182.3
0.510
207.0
0.60
243.0
0.75
RXHG19-089
RXHG19-089
3/4
3/8
3 1/2
34.5
0.00
0.53
182.9
0.600
207.0
0.70
241.5
0.88
RXHG19-102
RXHG19-102
3/4
3/8
4
30.0
0.00
0.60
180.0
0.680
204.0
0.80
240.0
1.00
RXHG19-115
RXHG19-115
3/4
3/8
4 1/2
26.5
0.00
0.68
180.2
0.770
204.1
0.90
238.5
1.13
RXHG19-127
RXHG19-127
3/4
3/8
5
23.5
0.00
0.75
176.3
0.850
199.8
1.00
235.0
1.25
RXHG19-140
RXHG19-140
3/4
3/8
5 1/2
21.5
0.00
0.83
178.5
0.940
202.1
1.10
236.5
1.38
RXHG19-152
RXHG19-152
3/4
3/8
6
19.5
0.00
0.90
175.5
1.020
198.9
1.20
234.0
1.50
RXHG19-305
RXHG19-305
3/4
3/8
12
9.5
0.00
1.80
171.0
2.040
193.8
2.40
228.0
3.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RXHG Ø 1 1/2 - Extra heavy duty die springs
Special Springs
13.05.2021
CD - Compression spring - DIN 2095 - Stainless steel piano wire
HPC
03.08.2023
V Ø 13 - Light load
Special Springs
22.05.2024
Compression Springs - Custom - MC
M&R Spring
18.03.2019
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
SN2520 - System compression spring (DIN ISO 10243)
STRACK
11.06.2024
RE-02 - Ressort de compression, charges légères
LYPSIS
24.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求