您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RVTCEI 8.8 - Cylindrical head screw
Rigon
Accessories
Bolts
Screws
Powered by
CAD模型選擇
{rigon/90_accessori/a8/f3/rvtcei8_8.prj},{NB=RVTCEI8.8 M14X090},{COD=RVTCEI8.8 M14X090},{DD=M14},{DDX=14},{DK=21.0},{K=14},{S=12.0},{T=7.0},{B=40},{L=90},{UNI=5931},{DIN=88},{MAT=Acciaio legato ad alta resistenza},{CLS=8.8},{TR=Brunitura}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
DK
dk
[mm]
K
k max
[mm]
S
s
[mm]
T
t
[mm]
B
b
[mm]
L
l
[mm]
UNI
ⁿ/ₐ
DIN
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
CLS
Class
ⁿ/ₐ
TR
Surface treatment
ⁿ/ₐ
RVTCEI8.8 M04X005
RVTCEI8.8 M04X005
M4
7.0
4
3.0
2.0
20
5
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X006
RVTCEI8.8 M04X006
M4
7.0
4
3.0
2.0
20
6
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X008
RVTCEI8.8 M04X008
M4
7.0
4
3.0
2.0
20
8
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X010
RVTCEI8.8 M04X010
M4
7.0
4
3.0
2.0
20
10
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X012
RVTCEI8.8 M04X012
M4
7.0
4
3.0
2.0
20
12
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X014
RVTCEI8.8 M04X014
M4
7.0
4
3.0
2.0
20
14
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X016
RVTCEI8.8 M04X016
M4
7.0
4
3.0
2.0
20
16
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X018
RVTCEI8.8 M04X018
M4
7.0
4
3.0
2.0
20
18
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X020
RVTCEI8.8 M04X020
M4
7.0
4
3.0
2.0
20
20
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X025
RVTCEI8.8 M04X025
M4
7.0
4
3.0
2.0
20
25
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X030
RVTCEI8.8 M04X030
M4
7.0
4
3.0
2.0
20
30
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X035
RVTCEI8.8 M04X035
M4
7.0
4
3.0
2.0
20
35
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X040
RVTCEI8.8 M04X040
M4
7.0
4
3.0
2.0
20
40
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X045
RVTCEI8.8 M04X045
M4
7.0
4
3.0
2.0
20
45
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X050
RVTCEI8.8 M04X050
M4
7.0
4
3.0
2.0
20
50
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X055
RVTCEI8.8 M04X055
M4
7.0
4
3.0
2.0
20
55
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X060
RVTCEI8.8 M04X060
M4
7.0
4
3.0
2.0
20
60
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X065
RVTCEI8.8 M04X065
M4
7.0
4
3.0
2.0
20
65
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X070
RVTCEI8.8 M04X070
M4
7.0
4
3.0
2.0
20
70
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X075
RVTCEI8.8 M04X075
M4
7.0
4
3.0
2.0
20
75
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X080
RVTCEI8.8 M04X080
M4
7.0
4
3.0
2.0
20
80
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X085
RVTCEI8.8 M04X085
M4
7.0
4
3.0
2.0
20
85
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X090
RVTCEI8.8 M04X090
M4
7.0
4
3.0
2.0
20
90
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X095
RVTCEI8.8 M04X095
M4
7.0
4
3.0
2.0
20
95
5931
88
High strength alloy steel
8.8
Burnishing
RVTCEI8.8 M04X100
RVTCEI8.8 M04X100
M4
7.0
4
3.0
2.0
20
100
5931
88
High strength alloy steel
8.8
Burnishing
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Nut - Zinc coated steel
AIRWORK
27.06.2022
RVTCEI 12.9 - Slotted head cap screw
Rigon
13.06.2024
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
SVSL - Socket Head Cap Screw (SUS316L / with Ventilation Hole)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
UNI 5931 - Vite a testa cilindrica con esagono incassato
TVMP
22.10.2010
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
DIN 912 - Hexagon socket head cap screw
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
Coarse/Fine Nut - Coarse/Fine Nut
Misumi
02.06.2021
CLQ_BOLT - Mounting Bolt For CLQB Without Auto Switch
SMC Corporation
01.07.2024
Modèle 510201 - Vis à tête cylindrique six pans creux CHC - Inox A4-80 - DI...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
EV-1 - Cylindrical headsteel screws with inserted hexagon
Pedrotti
29.09.2021
11-kf-10040a - 11-kf-10040a
Univer
21.05.2015
CH_KDB BOLT - Mounting Bolt
SMC Corporation
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求