您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Type RU6 - Zurcon® Polyurethan material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Zurcon® U-Cups
Type RU6
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/nutringe/ru6/ru6_tab.prj},{NB=RU6300630-Z20N (01)},{IDNR=},{DELETED=0},{DN=63.0},{D1=78.5},{L1=6.3},{R1=0.9},{NUT=0},{MD=0-25},{DRUCK=1},{MC=Polyurethan 93 Shore A},{OM=NBR 70 Shore A},{SNO=3},{ORS=66.27 x 3.53},{PPATH=ru6_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D1
Groove Diameter H10
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
MC
Seal Material
ⁿ/ₐ
OM
O-Ring Material
ⁿ/ₐ
RU6100120-Z20N
RU6100120
12.0
19.5
3.2
0.5
0-25
0.400
polyurethane 93 shore A
NBR 70 Shore A
RU6100140-Z20N
RU6100140
14.0
21.5
3.2
0.5
0-25
0.400
polyurethane 93 shore A
NBR 70 Shore A
RU6100160-Z20N
RU6100160
16.0
23.5
3.2
0.5
0-25
0.400
polyurethane 93 shore A
NBR 70 Shore A
RU6100180-Z20N
RU6100180
18.0
25.5
3.2
0.5
0-25
0.400
polyurethane 93 shore A
NBR 70 Shore A
RU6100250-Z20N
RU6100250
25.0
32.5
3.2
0.5
0-25
0.400
polyurethane 93 shore A
NBR 70 Shore A
RU6200280-Z20N
RU6200280
28.0
39.0
4.2
0.5
0-25
0.400
polyurethane 93 shore A
NBR 70 Shore A
RU6200360-Z20N
RU6200360
36.0
47.0
4.2
0.5
0-25
0.400
polyurethane 93 shore A
NBR 70 Shore A
RU6200400-Z20N
RU6200400
40.0
51.0
4.2
0.5
0-25
0.400
polyurethane 93 shore A
NBR 70 Shore A
RU6200450-Z20N
RU6200450
45.0
56.0
4.2
0.5
0-25
0.400
polyurethane 93 shore A
NBR 70 Shore A
RU6200500-Z20N
RU6200500
50.0
61.0
4.2
0.5
0-25
0.400
polyurethane 93 shore A
NBR 70 Shore A
RU6200550-Z20N
RU6200550
55.0
66.0
4.2
0.5
0-25
0.400
polyurethane 93 shore A
NBR 70 Shore A
RU6300560-Z20N
RU6300560
56.0
71.5
6.3
0.9
0-25
0.400
polyurethane 93 shore A
NBR 70 Shore A
RU6200630-Z20N
RU6200630
63.0
74.0
4.2
0.5
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
RU6300630-Z20N
RU6300630
63.0
78.5
6.3
0.9
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
RU6300700-Z20N
RU6300700
70.0
85.5
6.3
0.9
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
RU6300800-Z20N
RU6300800
80.0
95.5
6.3
0.9
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
RU6300900-Z20N
RU6300900
90.0
105.5
6.3
0.9
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
RU6301000-Z20N
RU6301000
100.0
115.5
6.3
0.9
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
RU6301100-Z20N
RU6301100
110.0
125.5
6.3
0.9
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
RU6301200-Z20N
RU6301200
120.0
135.5
6.3
0.9
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
RU6301500-Z20N
RU6301500
150.0
165.5
6.3
0.9
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
RU6301600-Z20N
RU6301600
160.0
175.5
6.3
0.9
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
RU6301900-Z20N
RU6301900
190.0
205.5
6.3
0.9
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
RU6402000-Z20N
RU6402000
200.0
221.0
8.1
0.9
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
RU6402100-Z20N
RU6402100
210.0
231.0
8.1
0.9
0-25
0.500
polyurethane 93 shore A
NBR 70 Shore A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求