您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RRC1/8A - Standard Sizes Pipe Caps
Essentra Components
Caps, Plugs & Masking
Push Fit Caps
Pipe Caps
Standard Sizes Pipe Caps
Standard Size Pipe Caps
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f08000000/l3_f08080000/l4_f08080500/p050036/rrc1_8a.prj},{NB=RRC18E},{PN=RRC18E},{AMERSID=-},{APACID=-},{EMEAID=-},{MAT=Polyethylene},{COLOR=Black},{NPS=18.000},{ID=18.000},{H=3.375},{H1=3.407},{D=18.032},{R=0.010},{COM=Alliance}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
NPS
Nominal Pipe Size
[Inch]
ID
Actual Inside Diameter
[Inch]
H
Inside Height
[Inch]
COM
Company
ⁿ/ₐ
RRC1_8A
RRC1_8A
-
-
-
Polyethylene
Yellow
0.125
0.385
0.485
Alliance
RRC1_4A
RRC1_4A
-
-
-
Polyethylene
Red
0.250
0.516
0.490
Alliance
RRC3_8A
RRC3_8A
-
-
-
Polyethylene
Yellow
0.375
0.660
0.538
Alliance
RRC1_2A
RRC1_2A
-
-
-
Polyethylene
Black
0.500
0.840
0.717
Alliance
RRC3_4A
RRC3_4A
-
-
-
Polyethylene
Red
0.750
1.045
0.750
Alliance
RRC1A
RRC1A
-
-
-
Polyethylene
Blue
1.000
1.290
0.877
Alliance
RRC1-1_4A
RRC1-1_4A
-
-
-
Polyethylene
Red
1.250
1.660
0.920
Alliance
RRC1-1_2A
RRC1-1_2A
-
-
-
Polyethylene
Black
1.500
1.910
0.925
Alliance
RRC2A
RRC2A
-
-
-
Polyethylene
Blue
2.000
2.378
1.080
Alliance
RRC2-1_2A
RRC2-1_2A
-
-
-
Polyethylene
Black
2.500
2.860
1.580
Alliance
RRC3A
RRC3A
-
-
-
Polyethylene
Blue
3.000
3.470
1.750
Alliance
RRC3-1_2A
RRC3-1_2A
-
-
-
Polyethylene
Black
3.500
4.000
1.750
Alliance
RRC4A
RRC4A
-
-
-
Polyethylene
Blue
4.000
4.500
1.870
Alliance
RRC5A
RRC5A
-
-
-
Polyethylene
Blue
5.000
5.630
2.150
Alliance
RRC6A
RRC6A
-
-
-
Polyethylene
Black
6.000
6.640
1.960
Alliance
RRC8A
RRC8A
-
-
-
Polyethylene
Black
8.000
8.670
2.320
Alliance
RRC10A
RRC10A
-
-
-
Polyethylene
Black
10.000
10.680
2.410
Alliance
RRC12A
RRC12A
-
-
-
Polyethylene
Black
12.000
12.600
2.620
Alliance
RRC14E
RRC14E
-
-
-
Polyethylene
Black
14.000
14.000
3.000
Alliance
RRC16E
RRC16E
-
-
-
Polyethylene
Black
16.000
16.000
3.125
Alliance
RRC18E
RRC18E
-
-
-
Polyethylene
Black
18.000
18.000
3.375
Alliance
RRC20A
RRC20A
-
-
-
Polyethylene
Black
20.000
20.000
2.955
Alliance
RRC22A
RRC22A
-
-
-
Polyethylene
Black
22.000
22.000
2.985
Alliance
RRC24A
RRC24A
-
-
-
Polyethylene
Black
24.000
24.000
2.995
Alliance
43714
43714
-
-
-
Polyethylene
Black
24.000
24.000
2.995
Moss
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求