Nederlands
English
품질보증 정보
카탈로그: Fabory
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 302 - Countersunk head rivets, nominal diameters 10 to 36 mm, form A/B
Fabory
8 Rivets, Rivet nuts & Self-Clinching
Powered by
CAD모델 선택
{fabory/8_rivets_rivet_nuts_and_self_clinching/din_302.prj},{NB=Niet DIN 302 A 10x30 KL=16 39410.100.030(High)},{CNSORDERNO=39410.100.030},{L=30.0},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=20.100},{D1=10},{ALPHA=75},{D2=14.5},{D3=9.4},{K=3.0},{E=5.0},{R2=32.0},{W=1.0},{G=20.1},{D7=10.5},{SA=16.0},{AD8=16.0},{AK1=6.5},{AR1=8.0},{SB=22.0},{BD8=16.000},{BR2=32.0},{BW=1.0},{T1=4.2},{NENNID=10X30MM},{BRAND=Fabory},{STANDARD=DIN 661/302},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=EN 10263-2},{SURFACETREATME=Plain},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO1051,BS4620},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492822468},{INTRASTATCODE=73182300},{ECLASS=23-12-04-01},{EB=A},{KL=16},{LOD=High}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
L
l basic size
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
GAD
d1 limiting size
[mm]
ALPHA
+5°/0
[°]
D2
h16
[mm]
D3
min.
[mm]
K
~
[mm]
E
Max.
[mm]
R2
~
[mm]
W
~
[mm]
D7
H12
[mm]
SA
Clamping length s max. half round head A
[mm]
AD8
d8 half round head A
[mm]
AK1
k1 half round head A
[mm]
AR1
r1 half round head A
[mm]
SB
Clamping length s max. counter sunk B
[mm]
BD8
d8 counter sunk B
[mm]
BR2
r2 counter sunk B
[mm]
BW
w counter sunk B
[mm]
T1
t1 counter sunk B
[mm]
Rivet DIN 302 A 10x30
39410.100.030
10X30MM
30.0
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.02010
ISO1051,BS4620
Y
8715492822468
73182300
23-12-04-01
31162201
EC002353
100
+/- 0.2
75
14.5
9.4
3.0
5.0
32.0
1.0
10.5
16.0
16.0
6.5
8.0
22.0
16.000
32.0
1.0
4.2
Rivet DIN 302 A 10x40
39410.100.040
10X40MM
40.0
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.02630
ISO1051,BS4620
Y
8715492822475
73182300
23-12-04-01
31162201
EC002353
100
+/- 0.2
75
14.5
9.4
3.0
5.0
32.0
1.0
10.5
24.0
16.0
6.5
8.0
30.0
16.000
32.0
1.0
4.2
Rivet DIN 302 A 10x50
39410.100.050
10X50MM
50.0
Fabory
DIN 661/302
Steel
EN 10263-2
Plain
Countersunk head
0.03250
ISO1051,BS4620
Y
8715492822482
73182300
23-12-04-01
31162201
EC002353
100
+/- 0.2
75
14.5
9.4
3.0
5.0
32.0
1.0
10.5
34.0
16.0
6.5
8.0
40.0
16.000
32.0
1.0
4.2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청