您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 472 - Retaining rings for bores
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_472_1.prj},{NB=Sicherungsring DIN 472-1 60x2 36060.060.001(High)},{CNSORDERNO=36060.060.001},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=10.560},{D1=60.000},{S=2.000},{D3=64.200},{A=7.300},{B=5.400},{D5=2.500},{D2=63.000},{M=2.150},{T=1.500},{N=4.500},{D4=44.700},{NENNID=6,0MM},{BRAND=Fabory},{STANDARD=DIN 472},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Internal - retaining ring},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Delta Protekt?},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS3673-4,NFE22-165},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077267060},{INTRASTATCODE=7318130090},{ECLASS=},{UNSPSC=31163202},{ETIM=EC002383},{FAB_NENN=60x2},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
S
Thickness
[mm]
D3
Diameter / drilling flute
[mm]
A
Distance max.
[mm]
B
Web thickness ~
[mm]
D5
Hole diameter min.
[mm]
D2
Drilling slot outer diameter
[mm]
M
Groove width H13
[mm]
T
Slot depth
[mm]
N
Distance groove / edge
[mm]
D4
Installation space diameter
[mm]
Retaining ring DIN 472-1 ...
36050.008.001
8MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00014
BS3673-4,NFE22-165
Y
8715492754981
7318240090
31163202
EC002383
250
0.800
8.700
2.400
1.100
1.000
8.400
0.900
0.200
0.600
3.000
Retaining ring DIN 472-1 ...
36050.009.001
9MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00021
BS3673-4,NFE22-165
Y
8715492754998
7318240090
31163202
EC002383
250
0.800
9.800
2.500
1.300
1.000
9.400
0.900
0.200
0.600
3.700
Retaining ring DIN 472-1 ...
36050.010.001
10MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00030
BS3673-4,NFE22-165
Y
8715492755001
7318240090
31163202
EC002383
250
1.000
10.800
3.200
1.400
1.200
10.400
1.100
0.200
0.600
3.300
Retaining ring DIN 472-1 ...
36060.010.001
1,0MM
Fabory
DIN 472
Internal - retaining ring
Steel
Delta Protekt?
0.00024
BS3673-4,NFE22-165
Y
8717077266988
7318130090
31163202
EC002383
1000
1.000
10.800
3.200
1.400
1.200
10.400
1.100
0.200
0.600
3.300
Retaining ring DIN 472-1 ...
36050.011.001
11MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00035
BS3673-4,NFE22-165
Y
8715492755018
7318240090
31163202
EC002383
250
1.000
11.800
3.300
1.500
1.200
11.400
1.100
0.200
0.600
4.100
Retaining ring DIN 472-1 ...
36050.012.001
12MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00036
BS3673-4,NFE22-165
Y
8715492755025
7318240090
31163202
EC002383
250
1.000
13.000
3.400
1.700
1.500
12.500
1.100
0.250
0.800
4.900
Retaining ring DIN 472-1 ...
36060.012.001
1,2MM
Fabory
DIN 472
Internal - retaining ring
Steel
Delta Protekt?
0.00035
BS3673-4,NFE22-165
Y
8717077266995
7318130090
31163202
EC002383
1000
1.000
13.000
3.400
1.700
1.500
12.500
1.100
0.250
0.800
4.900
Retaining ring DIN 472-1 ...
36050.013.001
13MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00046
BS3673-4,NFE22-165
Y
8715492755032
7318240090
31163202
EC002383
100
1.000
14.100
3.600
1.800
1.500
13.600
1.100
0.300
0.900
5.400
Retaining ring DIN 472-1 ...
36050.014.001
14MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00056
BS3673-4,NFE22-165
Y
8715492755049
7318240090
31163202
EC002383
100
1.000
15.100
3.700
1.900
1.700
14.600
1.100
0.300
0.900
6.200
Retaining ring DIN 472-1 ...
36050.015.001
15MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00057
BS3673-4,NFE22-165
Y
8715492755056
7318240090
31163202
EC002383
100
1.000
16.200
3.700
2.000
1.700
15.700
1.100
0.350
1.100
7.200
Retaining ring DIN 472-1 ...
36050.016.001
16MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00057
BS3673-4,NFE22-165
Y
8715492755063
7318240090
31163202
EC002383
100
1.000
17.300
3.800
2.000
1.700
16.800
1.100
0.400
1.200
8.000
Retaining ring DIN 472-1 ...
36060.016.001
1,6MM
Fabory
DIN 472
Internal - retaining ring
Steel
Delta Protekt?
0.00055
BS3673-4,NFE22-165
Y
8717077267008
7318130090
31163202
EC002383
1000
1.000
17.300
3.800
2.000
1.700
16.800
1.100
0.400
1.200
8.000
Retaining ring DIN 472-1 ...
36050.017.001
17MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00070
BS3673-4,NFE22-165
Y
8715492755070
7318240090
31163202
EC002383
100
1.000
18.300
3.900
2.100
1.700
17.800
1.100
0.400
1.200
8.800
Retaining ring DIN 472-1 ...
36050.018.001
18MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00076
BS3673-4,NFE22-165
Y
8715492755087
7318240090
31163202
EC002383
100
1.000
19.500
4.100
2.200
2.000
19.000
1.100
0.500
1.500
9.400
Retaining ring DIN 472-1 ...
36050.019.001
19MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00073
BS3673-4,NFE22-165
Y
8715492755094
7318240090
31163202
EC002383
100
1.000
20.500
4.100
2.200
2.000
20.000
1.100
0.500
1.500
10.400
Retaining ring DIN 472-1 ...
36050.020.001
20MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00079
BS3673-4,NFE22-165
Y
8715492755100
7318240090
31163202
EC002383
100
1.000
21.500
4.200
2.300
2.000
21.000
1.100
0.500
1.500
11.200
Retaining ring DIN 472-1 ...
36060.020.001
2,0MM
Fabory
DIN 472
Internal - retaining ring
Steel
Delta Protekt?
0.00085
BS3673-4,NFE22-165
Y
8717077267015
7318130090
31163202
EC002383
1000
1.000
21.500
4.200
2.300
2.000
21.000
1.100
0.500
1.500
11.200
Retaining ring DIN 472-1 ...
36050.021.001
21MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00097
BS3673-4,NFE22-165
Y
8715492755117
7318240090
31163202
EC002383
100
1.000
22.500
4.200
2.400
2.000
22.000
1.100
0.500
1.500
12.200
Retaining ring DIN 472-1 ...
36050.022.001
22MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00103
BS3673-4,NFE22-165
Y
8715492755124
7318240090
31163202
EC002383
100
1.000
23.500
4.200
2.500
2.000
23.000
1.100
0.500
1.500
13.200
Retaining ring DIN 472-1 ...
36050.023.001
23MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00130
BS3673-4,NFE22-165
Y
8715492755131
7318240090
31163202
EC002383
100
1.200
24.600
4.200
2.500
2.000
24.100
1.100
0.500
1.500
13.200
Retaining ring DIN 472-1 ...
36050.024.001
24MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00174
BS3673-4,NFE22-165
Y
8715492755148
7318240090
31163202
EC002383
100
1.200
25.900
4.400
2.600
2.000
25.200
1.300
0.600
1.800
14.800
Retaining ring DIN 472-1 ...
36050.025.001
25MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00140
BS3673-4,NFE22-165
Y
8715492755155
7318240090
31163202
EC002383
100
1.200
26.900
4.500
2.700
2.000
26.200
1.300
0.600
1.800
15.500
Retaining ring DIN 472-1 ...
36050.026.001
26MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00144
BS3673-4,NFE22-165
Y
8715492755162
7318240090
31163202
EC002383
100
1.200
27.900
4.700
2.800
2.000
27.200
1.300
0.600
1.800
16.100
Retaining ring DIN 472-1 ...
36050.027.001
27MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00190
BS3673-4,NFE22-165
Y
8715492755179
7318240090
31163202
EC002383
100
1.200
29.100
4.700
2.800
2.000
28.400
1.300
0.600
1.800
16.100
Retaining ring DIN 472-1 ...
36050.028.001
28MM
Fabory
DIN 472
Internal - retaining ring
Steel
EN 10132-4
0.00190
BS3673-4,NFE22-165
Y
8715492755186
7318240090
31163202
EC002383
100
1.200
30.100
4.800
2.900
2.000
29.400
1.300
0.700
2.100
17.900
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
DIN ≈472 - Retaining rings for bores
Fabory
13.02.2023
DIN ≈471 - Retaining rings for shafts
Fabory
13.02.2023
DIN 472-SR-FST - Retaining Rings DIN 472 for boreholes, Material Feather st...
MÄDLER
26.04.2024
DIN 472-SR-RF - Retaining Rings DIN 472 for boreholes, Material stainless s...
MÄDLER
26.04.2024
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
07180 - Eye bolts DIN 444 Form B
norelem
30.05.2024
SN1793 - Internal circlip (DIN 472)
STRACK
02.11.2023
DIN 472 - Spring steel
Böllhoff
26.10.2021
DIN 472 - Stainless steel 1.4122
Böllhoff
26.10.2021
07213 - Hexagon nuts with polyamide thread lock high type, DIN 982 / stainl...
norelem
30.05.2024
V.2CII - Marine hardware, closing fittings Pins, rivets, circlips, locking ...
FG INOX
25.04.2023
07331 - Circlips for bores DIN 472
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求