您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 5411 - Ensemble colonne à retenue inférieure
Berger Tools
rabourdin
ELEMENTS STANDARD
GUIDAGE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/guidage/ref2e205411.prj},{NB=5411-32-125},{NAME=5411-32-125},{INAME=54112d322d125},{ARTNR=5412-032-125},{REF=5411-32-125},{DESC=REF. 5411 D1=32 L=125 mm},{D1=32},{L=125},{PRIX=10,90},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/5411.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D1
[mm]
L
[mm]
REF. 5411 D1=100 L=400 mm
5412-100-400
REF. 5411 D1=100 L=400 mm
100
400
REF. 5411 D1=12 L=100 mm
5412-012-100
REF. 5411 D1=12 L=100 mm
12
100
REF. 5411 D1=12 L=125 mm
5412-012-125
REF. 5411 D1=12 L=125 mm
12
125
REF. 5411 D1=12 L=80 mm
5412-012-080
REF. 5411 D1=12 L=80 mm
12
80
REF. 5411 D1=16 L=100 mm
5412-016-100
REF. 5411 D1=16 L=100 mm
16
100
REF. 5411 D1=16 L=125 mm
5412-016-125
REF. 5411 D1=16 L=125 mm
16
125
REF. 5411 D1=16 L=140 mm
5412-016-140
REF. 5411 D1=16 L=140 mm
16
140
REF. 5411 D1=16 L=160 mm
5412-016-160
REF. 5411 D1=16 L=160 mm
16
160
REF. 5411 D1=20 L=100 mm
5412-020-100
REF. 5411 D1=20 L=100 mm
20
100
REF. 5411 D1=20 L=125 mm
5412-020-125
REF. 5411 D1=20 L=125 mm
20
125
REF. 5411 D1=20 L=140 mm
5412-020-140
REF. 5411 D1=20 L=140 mm
20
140
REF. 5411 D1=20 L=160 mm
5412-020-160
REF. 5411 D1=20 L=160 mm
20
160
REF. 5411 D1=20 L=180 mm
5412-020-180
REF. 5411 D1=20 L=180 mm
20
180
REF. 5411 D1=20 L=200 mm
5412-020-200
REF. 5411 D1=20 L=200 mm
20
200
REF. 5411 D1=25 L=100 mm
5412-025-100
REF. 5411 D1=25 L=100 mm
25
100
REF. 5411 D1=25 L=125 mm
5412-025-125
REF. 5411 D1=25 L=125 mm
25
125
REF. 5411 D1=25 L=140 mm
5412-025-140
REF. 5411 D1=25 L=140 mm
25
140
REF. 5411 D1=25 L=160 mm
5412-025-160
REF. 5411 D1=25 L=160 mm
25
160
REF. 5411 D1=25 L=180 mm
5412-025-180
REF. 5411 D1=25 L=180 mm
25
180
REF. 5411 D1=25 L=200 mm
5412-025-200
REF. 5411 D1=25 L=200 mm
25
200
REF. 5411 D1=25 L=224 mm
5412-025-224
REF. 5411 D1=25 L=224 mm
25
224
REF. 5411 D1=25 L=250 mm
5412-025-250
REF. 5411 D1=25 L=250 mm
25
250
REF. 5411 D1=30 L=125 mm
5412-030-125
REF. 5411 D1=30 L=125 mm
30
125
REF. 5411 D1=30 L=140 mm
5412-030-140
REF. 5411 D1=30 L=140 mm
30
140
REF. 5411 D1=30 L=160 mm
5412-030-160
REF. 5411 D1=30 L=160 mm
30
160
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
REF. 5741 - Cage à billes
Berger Tools
20.02.2019
746383-1
TE Connectivity
09.06.2020
REF. 5739 - Bague épaulée pour guidage à billes
Berger Tools
20.02.2019
REF. 1005 - Bague de guidage à collerette
Berger Tools
20.02.2019
DIN 444 - Swing bolts
Ganter
19.06.2024
REF. 5431 - ENSEMBLE COLONNE A RETENUE INFERIEURE DEMONTABLE + BRIDAGE
Berger Tools
20.02.2019
REF. 5364 - ENSEMBLE BAGUE «LUBRACIER» BRIDEE LONGUE + BRIDAGE
Berger Tools
20.02.2019
REF. 5421 - ENSEMBLE COLONNE A RETENUE MEDIANE + JONCS
Berger Tools
20.02.2019
221-413 - COMPACT splicing connectors for all conductor types 3-conductor t...
WAGO
17.04.2024
REF. 5312 - Bague laiton autolubrifiée à emmancher
Berger Tools
20.02.2019
REF. 5363 - ENSEMBLE BAGUE «LUBRACIER» BRIDEE COURTE + BRIDAGE
Berger Tools
20.02.2019
REF. 5734 - ENSEMBLE BAGUE BRIDEE LONGUE + BRIDAGE
Berger Tools
20.02.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求