您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RMS - Rectangular flat magnets
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RMS
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rms/rms.prj},{NB=Rectangular flat magnets RMS-ND-110x45-1-WT},{CODE=502990},{DESCRIPTION=RMS-ND-110x45-1-WT},{DIM01=110 ±0.3},{B=110},{DIM02=M6},{DIM03=45 ±0.3},{H=45.00},{DIM04=14.7},{DIM05=8.5},{DIM06=9.0},{DIM07=10},{DIM08=-},{F=0},{DIM09=530},{WEIGHT=156},{NDM=6},{VER=1},{COLOR=0.95,0.94,0.92,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
d
[mm]
DIM03
H
[mm]
DIM04
h
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
d1
[mm]
DIM08
f
[mm]
DIM09
Nominal adhesive forces uni
[N]
WEIGHT
Weight
[g]
Rectangular flat magnets ...
502947
RMS-ND-35x22,5-1-BK
35 ±0.2
M4
22.5 ±0.2
11.0
6.0
6.0
8
-
93
22
Rectangular flat magnets ...
502964
RMS-ND-43x31-1-BK
43 ±0.3
M4
31 ±0.2
7.0
6.0
4.5
10
-
105
28
Rectangular flat magnets ...
502952
RMS-ND-55x22,5-1-BK
55 ±0.2
M4
22.5 ±0.2
11.0
6.0
6.0
8
-
140
32
Rectangular flat magnets ...
502981
RMS-ND-59x45-1-BK
59 ±0.3
M5
45 ±0.3
14.7
8.5
9.0
10
-
240
85
Rectangular flat magnets ...
502985
RMS-ND-74x45-1-BK
74 ±0.3
M5
45 ±0.3
14.7
8.5
9.0
10
-
360
108
Rectangular flat magnets ...
502956
RMS-ND-75x22,5-1-BK
75 ±0.3
M4
22.5 ±0.2
11.0
6.0
6.0
8
-
205
47
Rectangular flat magnets ...
502989
RMS-ND-110x45-1-BK
110 ±0.3
M6
45 ±0.3
14.7
8.5
9.0
10
-
530
156
Rectangular flat magnets ...
502948
RMS-ND-35x22,5-1-WT
35 ±0.2
M4
22.5 ±0.2
11.0
6.0
6.0
8
-
93
22
Rectangular flat magnets ...
502965
RMS-ND-43x31-1-WT
43 ±0.3
M4
31 ±0.2
7.0
6.0
4.5
10
-
105
28
Rectangular flat magnets ...
502953
RMS-ND-55x22,5-1-WT
55 ±0.2
M4
22.5 ±0.2
11.0
6.0
6.0
8
-
140
32
Rectangular flat magnets ...
502982
RMS-ND-59x45-1-WT
59 ±0.3
M5
45 ±0.3
14.7
8.5
9.0
10
-
240
85
Rectangular flat magnets ...
502986
RMS-ND-74x45-1-WT
74 ±0.3
M5
45 ±0.3
14.7
8.5
9.0
10
-
360
108
Rectangular flat magnets ...
502957
RMS-ND-75x22,5-1-WT
75 ±0.3
M4
22.5 ±0.2
11.0
6.0
6.0
8
-
205
46
Rectangular flat magnets ...
502990
RMS-ND-110x45-1-WT
110 ±0.3
M6
45 ±0.3
14.7
8.5
9.0
10
-
530
156
Rectangular flat magnets ...
502949
RMS-ND-35x22,5-2-BK
35 ±0.2
M4
22.5 ±0.2
11.0
6.0
6.0
8
17
93
23
Rectangular flat magnets ...
502966
RMS-ND-43x31-2-BK
43 ±0.3
M4
31 ±0.2
7.0
6.0
4.5
10
25
146
28
Rectangular flat magnets ...
502954
RMS-ND-55x22,5-2-BK
55 ±0.2
M4
22.5 ±0.2
11.0
6.0
6.0
8
30
140
33
Rectangular flat magnets ...
502983
RMS-ND-59x45-2-BK
59 ±0.3
M5
45 ±0.3
14.7
8.5
9.0
10
27
240
90
Rectangular flat magnets ...
502987
RMS-ND-74x45-2-BK
74 ±0.3
M5
45 ±0.3
14.7
8.5
9.0
10
36
360
113
Rectangular flat magnets ...
502958
RMS-ND-75x22,5-2-BK
75 ±0.3
M4
22.5 ±0.2
11.0
6.0
6.0
8
30
205
48
Rectangular flat magnets ...
502991
RMS-ND-110x45-2-BK
110 ±0.3
M6
45 ±0.3
14.7
8.5
9.0
10
68
530
161
Rectangular flat magnets ...
502950
RMS-ND-35x22,5-2-WT
35 ±0.2
M4
22.5 ±0.2
11.0
6.0
6.0
8
17
93
23
Rectangular flat magnets ...
502967
RMS-ND-43x31-2-WT
43 ±0.3
M4
31 ±0.2
7.0
6.0
4.5
10
25
146
28
Rectangular flat magnets ...
502955
RMS-ND-55x22,5-2-WT
55 ±0.2
M4
22.5 ±0.2
11.0
6.0
6.0
8
30
140
33
Rectangular flat magnets ...
502984
RMS-ND-59x45-2-WT
59 ±0.3
M5
45 ±0.3
14.7
8.5
9.0
10
27
240
90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求