您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RC35 - D - #35 .375 Pitch Chain - 3/8" Pitch
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a103.prj},{NB=RC35D-230},{PN=RC35D-230},{DES=ROW-L-ER CHAIN LINK POS. DRIVE},{CN=Master Inch/Metric Catalog},{CP=A103},{MAT=Delrin},{P=0.375},{N=230},{AL=86.250},{AT=136},{W=0.1875},{D=0.200},{C=0.141},{F=0.075},{L=0.545},{H=0.35},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[Inch]
N
No. of Pitches
ⁿ/ₐ
AL
Available Length
[Inch]
AT
Tensile Strength
[lbs]
W
Length
[Inch]
D
Diameter
[Inch]
C
Diameter
[Inch]
F
Width
[Inch]
L
Length
[Inch]
H
Height
[Inch]
RC35D-40
RC35D-40
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
40
15.000
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-50
RC35D-50
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
50
18.750
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-60
RC35D-60
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
60
22.500
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-70
RC35D-70
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
70
26.250
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-80
RC35D-80
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
80
30.000
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-90
RC35D-90
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
90
33.750
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-100
RC35D-100
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
100
37.500
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-120
RC35D-120
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
120
45.000
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-130
RC35D-130
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
130
48.750
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-140
RC35D-140
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
140
52.500
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-150
RC35D-150
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
150
56.250
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-160
RC35D-160
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
160
60.000
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-170
RC35D-170
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
170
63.750
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-180
RC35D-180
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
180
67.500
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-190
RC35D-190
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
190
71.250
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-200
RC35D-200
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
200
75.000
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-210
RC35D-210
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
210
78.750
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-220
RC35D-220
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
220
82.500
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35D-230
RC35D-230
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Delrin
0.375
230
86.250
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35N-40
RC35N-40
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.375
40
15.000
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35N-50
RC35N-50
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.375
50
18.750
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35N-60
RC35N-60
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.375
60
22.500
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35N-70
RC35N-70
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.375
70
26.250
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35N-80
RC35N-80
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.375
80
30.000
136
0.1875
0.200
0.141
0.075
0.545
0.35
RC35N-90
RC35N-90
ROW-L-ER CHAIN LINK POS. ...
Master Inch/Metric Catalo...
Nylatron
0.375
90
33.750
136
0.1875
0.200
0.141
0.075
0.545
0.35
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RC35 - .375 Pitch Link Chain - Single Strand Rollerless - American Standard...
WMBerg
06.06.2023
35EM - #35 .375 Pitch Sprockets - 3/8" Circular Pitch
WMBerg
06.06.2023
RC14SS-M - Stainless Steel Roller Chain - 3.75mm (Nominal) Circular Pitch
WMBerg
06.06.2023
RC35-M - Plastic Link Chain - 9.5mm (Nominal) Circular Pitch
WMBerg
06.06.2023
KCM Standard Chain
KANA (Katayama Chain)
05.07.2023
DIN 7753-SKR-SPZ(9.7) - V-Belts DIN 7753, Profile SPZ
MÄDLER
26.04.2024
CJX-06-08CG - Plug-in chain
WUXING
29.05.2023
Sprockets - Sprockets for simplex roller chains
Wippermann
23.11.2021
Sprocket 5/8" x 3/8" - 10 B1 - 5/8 x 3/8" aus rostfreiem Stahl, für Rollenk...
Ketten Fuchs
22.09.2021
''E'' Profile for simplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
''T'' Profile for simplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
Chain link - Inner side link
igus
15.02.2024
RC41 - .500 Pitch Link Chain - Single Strand Rollerless (Lubrication Requir...
WMBerg
06.06.2023
25CCF - Cable Chain - .250 Circular Pitch
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求