您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RC14SS - .1475 Pitch Link Chain - Rollerless .035 lbs./ft. (Must Be Lubricated) - Stainless Steel, Non-Magnetic, Prestretched Single Strand
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a85.prj},{NB=RC14SS-230},{PN=RC14SS-230},{DES= Link Chain},{CN=Master Inch/Metric Catalog},{CP=A85},{P=0.1475},{N=230},{L=33.925},{AT=180},{A1=0.0720},{A2=0.0150},{A3=0.1380},{A4=0.0620},{A5=0.0900},{A6=0.0880},{A7=0.2100},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
P
Pitch
[Inch]
L
Available Length
[Inch]
AT
Tensile Strength
[lbs]
RC14SS-40
RC14SS-40
Link Chain
Master Inch/Metric Catalo...
0.1475
5.900
180
RC14SS-50
RC14SS-50
Link Chain
Master Inch/Metric Catalo...
0.1475
7.375
180
RC14SS-60
RC14SS-60
Link Chain
Master Inch/Metric Catalo...
0.1475
8.850
180
RC14SS-70
RC14SS-70
Link Chain
Master Inch/Metric Catalo...
0.1475
10.325
180
RC14SS-80
RC14SS-80
Link Chain
Master Inch/Metric Catalo...
0.1475
11.800
180
RC14SS-90
RC14SS-90
Link Chain
Master Inch/Metric Catalo...
0.1475
13.275
180
RC14SS-100
RC14SS-100
Link Chain
Master Inch/Metric Catalo...
0.1475
14.750
180
RC14SS-110
RC14SS-110
Link Chain
Master Inch/Metric Catalo...
0.1475
16.225
180
RC14SS-120
RC14SS-120
Link Chain
Master Inch/Metric Catalo...
0.1475
17.700
180
RC14SS-130
RC14SS-130
Link Chain
Master Inch/Metric Catalo...
0.1475
19.175
180
RC14SS-140
RC14SS-140
Link Chain
Master Inch/Metric Catalo...
0.1475
20.650
180
RC14SS-150
RC14SS-150
Link Chain
Master Inch/Metric Catalo...
0.1475
22.125
180
RC14SS-160
RC14SS-160
Link Chain
Master Inch/Metric Catalo...
0.1475
23.600
180
RC14SS-170
RC14SS-170
Link Chain
Master Inch/Metric Catalo...
0.1475
25.075
180
RC14SS-180
RC14SS-180
Link Chain
Master Inch/Metric Catalo...
0.1475
26.550
180
RC14SS-190
RC14SS-190
Link Chain
Master Inch/Metric Catalo...
0.1475
28.025
180
RC14SS-200
RC14SS-200
Link Chain
Master Inch/Metric Catalo...
0.1475
29.500
180
RC14SS-210
RC14SS-210
Link Chain
Master Inch/Metric Catalo...
0.1475
30.975
180
RC14SS-220
RC14SS-220
Link Chain
Master Inch/Metric Catalo...
0.1475
32.450
180
RC14SS-230
RC14SS-230
Link Chain
Master Inch/Metric Catalo...
0.1475
33.925
180
RC14SS-240
RC14SS-240
Link Chain
Master Inch/Metric Catalo...
0.1475
35.400
180
RC14SS-250
RC14SS-250
Link Chain
Master Inch/Metric Catalo...
0.1475
36.875
180
RC14SS-260
RC14SS-260
Link Chain
Master Inch/Metric Catalo...
0.1475
38.350
180
RC14SS-270
RC14SS-270
Link Chain
Master Inch/Metric Catalo...
0.1475
39.825
180
RC14SS-280
RC14SS-280
Link Chain
Master Inch/Metric Catalo...
0.1475
41.300
180
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
14EM26 & 14EM31 - .1475 Pitch Sprockets - Circular Pitch 1/4" and 5/16" Bor...
WMBerg
06.06.2023
14SP3 - .1475 Pitch Sprockets - Circular Pitch - 3/8" and 11/16" Bore
WMBerg
06.06.2023
14CCF - Cable Chain - .1475 Circular Pitch
WMBerg
06.06.2023
14EM19 - .1475 Pitch Sprockets - Circular Pitch 3/16" Bore
WMBerg
06.06.2023
3DCF - Dual Chain - 4 mm (.1570 Circular Pitch)1/20th of Pi
WMBerg
06.06.2023
24GCF - Drive Chains - 24 Pitch (.1309 Circular Pitch)
WMBerg
06.06.2023
14EM95S - .1475 Pitch Sprockets - Circular Pitch - 303 Stainless Steel - 1...
WMBerg
06.06.2023
14SP & 14EM - Aluminum Sprockets - 3.75mm (Nominal) Circular Pitch - Alumin...
WMBerg
06.06.2023
PCS83 & PCA83 - Precision Spur Gears - 1.0 Module 5mm Bore 5mm Face Pin Hub...
WMBerg
06.06.2023
31GCF - Drive Chains - 1/10 Pitch (.1000 Circular Pitch)
WMBerg
06.06.2023
14EM4M - .1475 Pitch Sprockets - Circular Pitch 1/4" Bore
WMBerg
06.06.2023
LE-8-GB4040B - Aluminium Profile 40 Series
Aluminium Profiles - Langle
13.09.2022
Connecting links simplex DIN 8187
Haberkorn
22.02.2022
25CCF - Cable Chain - .250 Circular Pitch
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求