您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0169 - Tappi cilindrico con cava esagonale (DIN 908) - TAPPO 908
PlaSteel
Ranco
Standard Parts for Moulds
Plugs, O-rings
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/plugs__o-rings/r0169.prj},{NB=R0169-01-0013},{COD=R0169-01-0013},{D=39},{M=M33},{NDM=33.000},{P=2.0},{D1=39},{L=21},{K=5},{CH=17},{VER=1},{MAT=Acciaio 5.8 fosfatato},{D1X=M33}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
ⁿ/ₐ
D
[mm INCH]
M
ⁿ/ₐ
P
Step
[mm]
D1
D
[mm]
L
Length L
[mm]
K
[mm]
CH
[mm]
MAT
Material
ⁿ/ₐ
R0169-01-0001
R0169-01-0001
12
M8
1.0
12
11
3
4
Steel 5.8 phosphatized
R0169-01-0002
R0169-01-0002
14
M10
1.0
14
11
3
5
Steel 5.8 phosphatized
R0169-01-0003
R0169-01-0003
17
M12
1.5
17
15
3
6
Steel 5.8 phosphatized
R0169-01-0004
R0169-01-0004
19
M14
1.5
19
15
3
6
Steel 5.8 phosphatized
R0169-01-0005
R0169-01-0005
21
M16
1.5
21
15
3
8
Steel 5.8 phosphatized
R0169-01-0006
R0169-01-0006
23
M18
1.5
23
16
4
8
Steel 5.8 phosphatized
R0169-01-0007
R0169-01-0007
25
M20
1.5
25
18
4
10
Steel 5.8 phosphatized
R0169-01-0008
R0169-01-0008
27
M22
1.5
27
18
4
10
Steel 5.8 phosphatized
R0169-01-0009
R0169-01-0009
29
M24
1.5
29
18
4
12
Steel 5.8 phosphatized
R0169-01-0010
R0169-01-0010
31
M26
1.5
31
20
4
12
Steel 5.8 phosphatized
R0169-01-0011
R0169-01-0011
32
M27
2.0
32
20
4
12
Steel 5.8 phosphatized
R0169-01-0012
R0169-01-0012
36
M30
1.5
36
20
4
17
Steel 5.8 phosphatized
R0169-01-0013
R0169-01-0013
39
M33
2.0
39
21
5
17
Steel 5.8 phosphatized
R0169-01-0014
R0169-01-0014
42
M36
1.5
42
21
5
19
Steel 5.8 phosphatized
R0169-01-0015
R0169-01-0015
44
M38
1.5
44
21
5
19
Steel 5.8 phosphatized
R0169-01-0016
R0169-01-0016
49
M42
1.5
49
21
5
22
Steel 5.8 phosphatized
R0169-01-0017
R0169-01-0017
52
M45
1.5
52
21
5
22
Steel 5.8 phosphatized
R0169-01-0018
R0169-01-0018
55
M48
1.5
55
21
5
24
Steel 5.8 phosphatized
R0169-01-0019
R0169-01-0019
G 1/8
3
0.0
14
11
3
5
Steel 5.8 phosphatized
R0169-01-0020
R0169-01-0020
G 1/4
3
0.0
18
15
3
6
Steel 5.8 phosphatized
R0169-01-0021
R0169-01-0021
G 3/8
3
0.0
22
15
3
8
Steel 5.8 phosphatized
R0169-01-0022
R0169-01-0022
G 1/2
4
0.0
26
18
4
10
Steel 5.8 phosphatized
R0169-01-0023
R0169-01-0023
G 3/4
4
0.0
32
20
4
12
Steel 5.8 phosphatized
R0169-01-0024
R0169-01-0024
G 1
5
0.0
39
21
5
17
Steel 5.8 phosphatized
R0169-01-0025
R0169-01-0025
G 1-1/4
5
0.0
49
21
5
22
Steel 5.8 phosphatized
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RI EO - Thread reducer/expander
Parker
29.02.2024
SKF®-KEGELRLLG-1R - Tapered Roller Bearings SKF®, Single Row, Inner diamete...
MÄDLER
26.04.2024
301218 - METRIC INT. HEX PLUG WITH O.R. ISO 6149 PORTS
FOR Fittings
10.06.2024
DIN 908 - FN 866 - verzinkt blau - Hexagon socket screw plugs, cylindrical ...
SFS Group Schweiz AG
17.06.2024
K1102 - Screw plugs with hexagon socket
KIPP
27.05.2024
VeeJet® H-VV - Nozzles
Spraying Systems
18.06.2024
RT46 - Male Plug With O-ring
C Matic
11.03.2021
Taper male plug XA7C
Metalwork
21.07.2022
GN 749 - ELESA-Plugs with hexagon socket
Elesa
24.06.2024
VSTI M-OR EO - Blanking plug for ports
Parker
29.02.2024
VSTI M/R-ED EO - Blanking plug for ports
Parker
29.02.2024
GP Blanking screws - GP Blanking screws
VOSS
14.04.2021
R0168 - Tappi conici con cava esagonale (DIN 906) - TAPPO DIN 906
PlaSteel
17.06.2021
SKF®-SCHRAEGKL-1R - Angular Contact Ball Bearings SKF
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求