您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Quad-Ring® Seal - Quad-Ring® Seal with Back-up Ring for Radial-Dynamic Application external sealing from elastomer material
Trelleborg
Industrial Sealing Systems
Static Seals
Quad-Ring® Seal
Quad-Ring® Seal with Back-up Ring for Radial-Dynamic Application - External Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/quad-ring/quad_ring_spiral_external/qr_spiral_ext_asmtab.prj},{NB=QRAR04338-N7004 (BP4900802-06)},{IDNR=},{PARTNO=QRAR04338},{ABM=78.74x5.33},{STPARTNO=BP4900802},{D4=90.0},{D3=80.2},{B1=6.0},{B2=7.7},{B3=9.4},{R1X=0.4},{NUT=0},{AUS=6.0},{MC=N7004},{PPATH=qr_spiral_ext_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
ABM
dimensions D1 x W
[mm]
STPARTNO
Back-up Ring Spiral Part No.
ⁿ/ₐ
D4
Bore Diameter H8
[mm]
D3
Groove Diameter h9
[mm]
B1
Groove Width +0.2
[mm]
B2
Groove Width +0.2
[mm]
B3
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial clearance max.
[mm]
QRAR04005-N7004
QRAR04005
2.57x1.78
BP1500030
6.0
3.0
2.0
3.4
4.8
0.200
0.050
QRAR04008-N7004
QRAR04008
4.47x1.78
BP1500050
8.0
5.0
2.0
3.4
4.8
0.200
0.050
QRAR04010-N7004
QRAR04010
6.07x1.78
BP1500070
10.0
7.0
2.0
3.4
4.8
0.200
0.050
QRAR4012A-N7004
QRAR4012A
8.20x1.78
BP1500090
12.0
9.0
2.0
3.4
4.8
0.200
0.050
QRAR04013-N7004
QRAR04013
10.82x1.78
BP1500110
14.0
11.0
2.0
3.4
4.8
0.200
0.050
QRAR4111A-N7004
QRAR4111A
10.20x2.62
BP2300104
15.0
10.4
3.0
4.4
5.8
0.300
0.080
QRAR04111-N7004
QRAR04111
10.77x2.62
BP2300114
16.0
11.4
3.0
4.4
5.8
0.300
0.080
QRAR04112-N7004
QRAR04112
12.37x2.62
BP2300134
18.0
13.4
3.0
4.4
5.8
0.300
0.080
QRAR4114A-N7004
QRAR4114A
14.70x2.62
BP2300154
20.0
15.4
3.0
4.4
5.8
0.300
0.080
QRAR4115A-N7004
QRAR4115A
16.20x2.62
BP2300174
22.0
17.4
3.0
4.4
5.8
0.300
0.080
QRAR4210A-N7004
QRAR4210A
18.20x3.53
BP32D0186
25.0
18.6
4.0
5.4
6.8
0.400
0.080
QRAR04212-N7004
QRAR04212
21.82x3.53
BP32D0216
28.0
21.6
4.0
5.4
6.8
0.400
0.080
QRAR04213-N7004
QRAR04213
23.39x3.53
BP32D0236
30.0
23.6
4.0
5.4
6.8
0.400
0.080
QRAR04214-N7004
QRAR04214
24.99x3.53
BP32D0256
32.0
25.6
4.0
5.4
6.8
0.400
0.080
QRAR04216-N7004
QRAR04216
28.17x3.53
BP32D0286
35.0
28.6
4.0
5.4
6.8
0.400
0.080
QRAR04219-N7004
QRAR04219
32.92x3.53
BP32D0336
40.0
33.6
4.0
5.4
6.8
0.400
0.080
QRAR04220-N7004
QRAR04220
34.52x3.53
BP32D0356
42.0
35.6
4.0
5.4
6.8
0.400
0.080
QRAR04222-N7004
QRAR04222
37.69x3.53
BP32D0386
45.0
38.6
4.0
5.4
6.8
0.400
0.080
QRAR04325-N7004
QRAR04325
37.46x5.33
BP4900382
48.0
38.2
6.0
7.7
9.4
0.400
0.100
QRAR4326A-N7004
QRAR4326A
39.20x5.33
BP4900402
50.0
40.2
6.0
7.7
9.4
0.400
0.100
QRAR04326-N7004
QRAR04326
40.64x5.33
BP4900422
52.0
42.2
6.0
7.7
9.4
0.400
0.100
QRAR04327-N7004
QRAR04327
43.82x5.33
BP4900452
55.0
45.2
6.0
7.7
9.4
0.400
0.100
QRAR04329-N7004
QRAR04329
50.17x5.33
BP4900502
60.0
50.2
6.0
7.7
9.4
0.400
0.100
QRAR04330-N7004
QRAR04330
53.34x5.33
BP4900532
63.0
53.2
6.0
7.7
9.4
0.400
0.100
QRAR04330-N7004
QRAR04330
53.34x5.33
BP4900552
65.0
55.2
6.0
7.7
9.4
0.400
0.100
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求