您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
20B-3 (31,75 x 19,56 mm) - Sprockets for triplex, chain to: DIN 8187 - ISO/R 606
Sati
Sprockets and plate wheels
Sprockets
Triplex sprockets
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/a_pignoni_tripli/sp20b_3.prj},{NB=PT13025},{CODE=PT13025},{P=31.75},{W=19.56},{DR=19.05},{R=32},{C=3.5},{L=18.2},{H3=91},{Z=25},{DE=268.5},{DP=253.33},{DD=140},{NOTE=With welded hub: material Fe},{D=25},{H=115}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
L
Tooth width
[mm]
H3
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
DD
[mm]
NOTE
Note
ⁿ/ₐ
D
[mm]
H
[mm]
PT13008
PT13008
31.75
19.56
19.05
32
3.5
18.2
91
8
98.1
82.96
53
-
20
110
PT13009
PT13009
31.75
19.56
19.05
32
3.5
18.2
91
9
108.0
92.84
63
-
20
110
PT13010
PT13010
31.75
19.56
19.05
32
3.5
18.2
91
10
117.9
102.74
70
-
20
110
PT13011
PT13011
31.75
19.56
19.05
32
3.5
18.2
91
11
127.8
112.68
80
-
20
115
PT13012
PT13012
31.75
19.56
19.05
32
3.5
18.2
91
12
137.8
122.68
90
-
20
115
PT13013
PT13013
31.75
19.56
19.05
32
3.5
18.2
91
13
147.8
132.65
100
-
20
115
PT13014
PT13014
31.75
19.56
19.05
32
3.5
18.2
91
14
157.8
142.68
110
-
20
115
PT13015
PT13015
31.75
19.56
19.05
32
3.5
18.2
91
15
167.9
152.72
120
-
20
115
PT13016
PT13016
31.75
19.56
19.05
32
3.5
18.2
91
16
177.9
162.75
120
-
25
115
PT13017
PT13017
31.75
19.56
19.05
32
3.5
18.2
91
17
187.9
172.78
120
-
25
115
PT13018
PT13018
31.75
19.56
19.05
32
3.5
18.2
91
18
198.0
182.85
120
With welded hub: material...
25
115
PT13019
PT13019
31.75
19.56
19.05
32
3.5
18.2
91
19
208.1
192.91
120
With welded hub: material...
25
115
PT13020
PT13020
31.75
19.56
19.05
32
3.5
18.2
91
20
218.1
202.98
120
With welded hub: material...
25
115
PT13021
PT13021
31.75
19.56
19.05
32
3.5
18.2
91
21
228.2
213.04
140
With welded hub: material...
25
115
PT13022
PT13022
31.75
19.56
19.05
32
3.5
18.2
91
22
238.3
223.11
140
With welded hub: material...
25
115
PT13023
PT13023
31.75
19.56
19.05
32
3.5
18.2
91
23
248.3
233.17
140
With welded hub: material...
25
115
PT13024
PT13024
31.75
19.56
19.05
32
3.5
18.2
91
24
258.4
243.23
140
With welded hub: material...
25
115
PT13025
PT13025
31.75
19.56
19.05
32
3.5
18.2
91
25
268.5
253.33
140
With welded hub: material...
25
115
PT13026
PT13026
31.75
19.56
19.05
32
3.5
18.2
91
26
278.6
263.40
150
With welded hub: material...
25
115
PT13027
PT13027
31.75
19.56
19.05
32
3.5
18.2
91
27
288.6
273.48
150
With welded hub: material...
25
115
PT13028
PT13028
31.75
19.56
19.05
32
3.5
18.2
91
28
298.7
283.56
150
With welded hub: material...
25
115
PT13029
PT13029
31.75
19.56
19.05
32
3.5
18.2
91
29
308.8
293.65
150
With welded hub: material...
25
115
PT13030
PT13030
31.75
19.56
19.05
32
3.5
18.2
91
30
318.9
303.75
150
With welded hub: material...
25
115
PT13031
PT13031
31.75
19.56
19.05
32
3.5
18.2
91
31
329.0
313.85
150
With welded hub: material...
30
115
PT13032
PT13032
31.75
19.56
19.05
32
3.5
18.2
91
32
339.1
323.91
150
With welded hub: material...
30
115
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求