PSL-K model
Miki Pulley Group
Locking devices
POSI-LOC
Powered by
CAD模型選擇
{miki_pulley/locking_devices/posi_loc/etp_k_model_3d.prj},{NB=PSL-K-15},{TYPE=},{DVIS=15},{TYPALG= '', 'Standard', '-B', 'Hexagon head bolt version', '-C' , 'Rust prevention version (plating)', '-F', 'Stainless steel version'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Selection for D dimension
[mm]
CNSORDERNO
Order Number
ⁿ/ₐ
MPT
Maximum permissible torque
[N.m]
MPTF
Maximum permissible thrust force
[N]
SPS
Surface pressure on shaft side
[N/mm^2]
SPH
Surface pressure on hub side
[N/mm^2]
PMI
Polar moment of inertia
[kg.m^2]
G
Mass
[kg]
PSL-K-6
6.000
PSL-K-6
5.9
1950
160
80
2.5x10^-6
0.037
PSL-K-6.35
6.350
PSL-K-6.35
6.2
1950
150
80
2.5x10^-6
0.036
PSL-K-7
7.000
PSL-K-7
6.8
1950
130
80
2.5x10^-6
0.035
PSL-K-8
8.000
PSL-K-8
23
5900
290
160
5.0x10^-6
0.056
PSL-K-9
9.000
PSL-K-9
26
5900
260
160
5.0x10^-6
0.053
PSL-K-9.525
9.525
PSL-K-9.525
28
5900
250
130
7.8x10^-6
0.069
PSL-K-10
10.000
PSL-K-10
29
5900
230
130
7.7x10^-6
0.068
PSL-K-11
11.000
PSL-K-11
32
5900
210
130
7.6x10^-6
0.065
PSL-K-12
12.000
PSL-K-12
47
7800
260
160
10x10^-6
0.076
PSL-K-12.7
12.700
PSL-K-12.7
50
7800
250
140
10x10^-6
0.073
PSL-K-14
14.000
PSL-K-14
55
7800
220
140
13x10^-6
0.083
PSL-K-15
15.000
PSL-K-15
95
12700
290
190
24x10^-6
0.125
PSL-K-16
16.000
PSL-K-16
100
12700
270
180
27x10^-6
0.130
PSL-K-17
17.000
PSL-K-17
110
12700
260
170
33x10^-6
0.145
PSL-K-18
18.000
PSL-K-18
110
12700
240
170
32x10^-6
0.140
PSL-K-19
19.000
PSL-K-19
120
12700
230
160
40x10^-6
0.155
PSL-K-20
20.000
PSL-K-20
130
12700
220
160
39x10^-6
0.150
PSL-K-22
22.000
PSL-K-22
210
19000
250
170
65x10^-6
0.210
PSL-K-24
24.000
PSL-K-24
230
19000
230
160
76x10^-6
0.220
PSL-K-25
25.000
PSL-K-25
240
19000
220
160
75x10^-6
0.210
PSL-K-28
28.000
PSL-K-28
380
27000
220
160
203x10^-6
0.390
PSL-K-30
30.000
PSL-K-30
400
27000
210
150
230x10^-6
0.400
PSL-K-32
32.000
PSL-K-32
430
27000
190
140
260x10^-6
0.425
PSL-K-35
35.000
PSL-K-35
630
36000
210
150
366x10^-6
0.525
PSL-K-40
40.000
PSL-K-40
720
36000
160
120
511x10^-3
0.599
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求