您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Stepseal® 2K - Piston, single acting sealing elements from Turcon®, Zurcon® and Elastomer material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® Stepseal® 2K
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/turcon_stepseal_2k/ts2k_p_tab.prj},{NB=PSK401400-M12N (01)},{IDNR=},{DN=140.0},{D1=119.5},{L1=8.1},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{SERIESNO=PSK4},{ORS=116.84 x 7.0},{RD=10.25},{PPATH=ts2k_p_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
AUS
Type
ⁿ/ₐ
PSK000090-M12N
PSK000090
9.0
4.1
2.2
0.400
0-50
0.300
standard application
PSK000100-M12N
PSK000100
10.0
5.1
2.2
0.400
0-50
0.300
standard application
PSK000120-M12N
PSK000120
12.0
7.1
2.2
0.400
0-50
0.300
standard application
PSK000140-M12N
PSK000140
14.0
9.1
2.2
0.400
0-50
0.300
standard application
PSK000145-M12N
PSK000145
14.5
9.6
2.2
0.400
0-50
0.300
standard application
PSK000150-M12N
PSK000150
15.0
10.1
2.2
0.400
0-50
0.300
standard application
PSK100150-M12N
PSK100150
15.0
7.7
3.2
0.600
0-50
0.400
heavy-duty application
PSK000160-M12N
PSK000160
16.0
11.1
2.2
0.400
0-50
0.300
standard application
PSK100180-M12N
PSK100180
18.0
10.7
3.2
0.600
0-50
0.400
standard application
PSK000200-M12N
PSK000200
20.0
15.1
2.2
0.400
0-50
0.300
light application
PSK100200-M12N
PSK100200
20.0
12.7
3.2
0.600
0-50
0.400
standard application
PSK100220-M12N
PSK100220
22.0
14.7
3.2
0.600
0-50
0.400
standard application
PSK100250-M12N
PSK100250
25.0
17.7
3.2
0.600
0-50
0.400
standard application
PSK200250-M12N
PSK200250
25.0
14.3
4.2
1.000
0-50
0.500
heavy-duty application
PSK200280-M12N
PSK200280
28.0
17.3
4.2
1.000
0-50
0.500
standard application
PSK100300-M12N
PSK100300
30.0
22.7
3.2
0.600
0-50
0.400
light application
PSK200300-M12N
PSK200300
30.0
19.3
4.2
1.000
0-50
0.500
standard application
PSK100320-M12N
PSK100320
32.0
24.7
3.2
0.600
0-50
0.400
light application
PSK200320-M12N
PSK200320
32.0
21.3
4.2
1.000
0-50
0.500
standard application
PSK200350-M12N
PSK200350
35.0
24.3
4.2
1.000
0-50
0.500
standard application
PSK100400-M12N
PSK100400
40.0
32.7
3.2
0.600
0-50
0.400
light application
PSK200400-M12N
PSK200400
40.0
29.3
4.2
1.000
0-50
0.500
standard application
PSK200420-M12N
PSK200420
42.0
31.3
4.2
1.000
0-50
0.500
standard application
PSK200450-M12N
PSK200450
45.0
34.3
4.2
1.000
0-50
0.500
standard application
PSK200480-M12N
PSK200480
48.0
37.3
4.2
1.000
0-50
0.500
standard application
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Turcon® Excluder® 5 - Rubber Energised Double-acting Scraper from Turcon® a...
Trelleborg
21.07.2023
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon®...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Turcon® Glyd Ring® T - Rod seal, double acting sealing element from Zurcon®...
Trelleborg
21.07.2023
Turcon® Glyd Ring® - Rod seal, double acting sealing element from Zurcon® a...
Trelleborg
21.07.2023
Turcon® Excluder® 2 - Rubber Energised Double-acting Scraper from Turcon® a...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Turcon® Glyd Ring® T - Piston, double actions sealing elements from Turcon®...
Trelleborg
21.07.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
Turcon® AQ-Seal® - Piston, double actions sealing elements from Turcon® mat...
Trelleborg
21.07.2023
Turcon® Glyd Ring® - Piston, double actions sealing elements from Turcon® a...
Trelleborg
21.07.2023
Zurcon® Rimseal - Rod seal, single acting sealing element from Zurcon® mate...
Trelleborg
21.07.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Piston According to ISO...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求