您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
24B-1 (38,1 x 25,4 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Sati
Sprockets and plate wheels
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/a_pignoni_semplici/sp24b_1.prj},{NB=PS14028},{CODE=PS14028},{P=38.1},{W=25.4},{DR=25.4},{R=38},{C=4},{H1=24.1},{Z=28},{DE=355.2},{DP=340.27},{DD=160},{NOTE=With welded hub: material Fe},{D=30},{H=60}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
H1
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
DD
[mm]
NOTE
Note
ⁿ/ₐ
D
[mm]
H
[mm]
PS14008
PS14008
38.1
25.4
25.4
38
4
24.1
8
115.0
99.55
58
-
20
45
PS14009
PS14009
38.1
25.4
25.4
38
4
24.1
9
126.4
111.40
70
-
20
45
PS14010
PS14010
38.1
25.4
25.4
38
4
24.1
10
138.0
123.29
80
-
20
45
PS14011
PS14011
38.1
25.4
25.4
38
4
24.1
11
150.0
135.21
90
-
25
50
PS14012
PS14012
38.1
25.4
25.4
38
4
24.1
12
162.0
147.22
102
-
25
50
PS14013
PS14013
38.1
25.4
25.4
38
4
24.1
13
174.2
159.18
114
-
25
50
PS14014
PS14014
38.1
25.4
25.4
38
4
24.1
14
186.2
171.22
128
-
25
50
PS14015
PS14015
38.1
25.4
25.4
38
4
24.1
15
198.2
183.26
140
-
25
50
PS14016
PS14016
38.1
25.4
25.4
38
4
24.1
16
210.3
195.30
140
With welded hub: material...
25
55
PS14017
PS14017
38.1
25.4
25.4
38
4
24.1
17
222.3
207.34
140
With welded hub: material...
25
55
PS14018
PS14018
38.1
25.4
25.4
38
4
24.1
18
234.3
219.42
140
With welded hub: material...
25
55
PS14019
PS14019
38.1
25.4
25.4
38
4
24.1
19
246.5
231.49
140
With welded hub: material...
25
55
PS14020
PS14020
38.1
25.4
25.4
38
4
24.1
20
258.6
243.57
140
With welded hub: material...
25
55
PS14021
PS14021
38.1
25.4
25.4
38
4
24.1
21
270.6
255.65
150
With welded hub: material...
25
60
PS14022
PS14022
38.1
25.4
25.4
38
4
24.1
22
282.7
267.73
150
With welded hub: material...
25
60
PS14023
PS14023
38.1
25.4
25.4
38
4
24.1
23
294.8
279.80
150
With welded hub: material...
25
60
PS14024
PS14024
38.1
25.4
25.4
38
4
24.1
24
306.8
291.88
150
With welded hub: material...
25
60
PS14025
PS14025
38.1
25.4
25.4
38
4
24.1
25
319.0
304.00
150
With welded hub: material...
25
60
PS14026
PS14026
38.1
25.4
25.4
38
4
24.1
26
331.0
316.08
160
With welded hub: material...
30
60
PS14027
PS14027
38.1
25.4
25.4
38
4
24.1
27
343.2
328.19
160
With welded hub: material...
30
60
PS14028
PS14028
38.1
25.4
25.4
38
4
24.1
28
355.2
340.27
160
With welded hub: material...
30
60
PS14029
PS14029
38.1
25.4
25.4
38
4
24.1
29
367.3
352.38
160
With welded hub: material...
30
60
PS14030
PS14030
38.1
25.4
25.4
38
4
24.1
30
379.5
364.50
160
With welded hub: material...
30
60
PS14031
PS14031
38.1
25.4
25.4
38
4
24.1
31
391.6
376.62
160
With welded hub: material...
30
60
PS14032
PS14032
38.1
25.4
25.4
38
4
24.1
32
403.7
388.69
160
With welded hub: material...
30
60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求