Foot mounting - Foot Mounting for Shock Absorber
PARKER AUTOMATION DIVISION EUROPE
Actuators
Shock Absorber
Powered by
CAD模型選擇
{parker_origa/aktorik/stossdaempfer/fussbefestigung_sd.prj},{NB=HO-7983 FM 3/4 Befestigung L6=111.1},{TYPE=FM 3/4},{IDNR=7983},{L1=95.300},{L2=76.200},{L3=57.200},{L4=28.600},{L5=14.300},{L6=111.100},{L7=9.500},{L8=77.600},{L9=8.700},{D1=42.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
IDNR
Order-No.
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
D1
[mm]
PO-7973 FM 1/2 Mounting L...
FM 1/2
7973
69.900
60.300
54.000
27.000
12.700
95.300
6.400
49.200
6.000
36.000
PO-7973 FM 1/2 Mounting L...
FM 1/2
7973
69.900
60.300
54.000
27.000
12.700
120.700
6.400
74.600
6.000
36.000
PO-7983 FM 3/4 Mounting L...
FM 3/4
7983
95.300
76.200
57.200
28.600
14.300
85.700
9.500
52.300
8.700
42.000
PO-7983 FM 3/4 Mounting L...
FM 3/4
7983
95.300
76.200
57.200
28.600
14.300
111.100
9.500
77.600
8.700
42.000
PO-7983 FM 3/4 Mounting L...
FM 3/4
7983
95.300
76.200
57.200
28.600
14.300
136.500
9.500
103.200
8.700
42.000
PO-7993 FM 1-1/8 Mounting...
FM 1-1/8
7993
142.900
123.800
88.900
44.500
19.000
127.000
14.300
90.500
10.300
64.000
PO-7993 FM 1-1/8 Mounting...
FM 1-1/8
7993
142.900
123.800
88.900
44.500
19.000
177.800
14.300
141.300
10.300
64.000
PO-7993 FM 1-1/8 Mounting...
FM 1-1/8
7993
142.900
123.800
88.900
44.500
19.000
228.500
14.300
214.300
10.300
64.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求