피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
PM6N-XXP - Feed-through Panel Type,Screw Connection,Pitch:8.00mm,M3,300V,65A
DINKLE
NEMA Terminal Blocks
Panel Mounting
Powered by
CAD모델 선택
{dinkle/nema20terminal20blocks/panel20mounting/pm6n-xxp.prj},{NB=PM6N-20P},{NAME=PM6N-20P},{PREVIEW=../../_pool_/e1/75/pm6n-xxp.png},{PTTE=Feed-through Panel Type},{PH=8.00},{CR=GREY (default)},{CNMD=Screw Connection},{LH=175.2},{WH=30},{HH=29.8},{CTDM=20},{NROFPS=20P},{LL=1},{CNPS=40},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=500},{RDCT=41},{RDVE3_3=500},{RIV3_3=6},{CCSS_MIN=0.5},{CCSS_MAX=10},{CCSSD_MIN=0.5},{CCSSD_MAX=6},{CCSFWFWTI_MIN=0.5},{CCSFWFWTI_MAX=6},{CCSFWFWI_MIN=0.5},{CCSFWFWI_MAX=6},{CWSCSS_MIN=0.5},{CWSCSS_MAX=6},{CWSCSSD_MIN=0.5},{CWSCSSD_MAX=4},{CWSCSFWFWI_MIN=0.5},{CWSCSFWFWI_MAX=4},{CSCSFFIDW_MIN=0.5},{CSCSFFIDW_MAX=4},{RV_UL_CUL_B=300},{RC_UL_CUL_B=65}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CWSCSS_MIN
2 conductors with same cross section,solid,min
[mm²]
CWSCSS_MAX
2 conductors with same cross section,solid,max
[mm²]
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
[mm²]
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
[mm²]
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
[mm²]
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
[mm²]
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
[mm²]
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
[V]
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
[AWG]
SWTD
Screw thread
ⁿ/ₐ
SRSE
Screwdriver size
ⁿ/ₐ
SGLH
Stripping Length
[mm]
ECPR
End cover plate required
ⁿ/ₐ
GGCN
Grounding connection
ⁿ/ₐ
BOTHP
Back of the hand protection IP10(IEC60529)
ⁿ/ₐ
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
IEC_A
IEC Approval
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
PM6N-11P
PM6N-11P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
103.2
30
29.8
11
11P
1
22
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-12P
PM6N-12P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
111.2
30
29.8
12
12P
1
24
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-13P
PM6N-13P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
119.2
30
29.8
13
13P
1
26
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-14P
PM6N-14P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
127.2
30
29.8
14
14P
1
28
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-15P
PM6N-15P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
135.2
30
29.8
15
15P
1
30
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-16P
PM6N-16P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
143.2
30
29.8
16
16P
1
32
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-17P
PM6N-17P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
151.2
30
29.8
17
17P
1
34
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-18P
PM6N-18P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
159.2
30
29.8
18
18P
1
36
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-19P
PM6N-19P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
167.2
30
29.8
19
19P
1
38
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-20P
PM6N-20P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
175.2
30
29.8
20
20P
1
40
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-01P
PM6N-01P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
23.2
30
29.8
1
01P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-02P
PM6N-02P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
31.2
30
29.8
2
02P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-03P
PM6N-03P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
39.2
30
29.8
3
03P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-04P
PM6N-04P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
47.2
30
29.8
4
04P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-05P
PM6N-05P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
55.2
30
29.8
5
05P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-06P
PM6N-06P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
63.2
30
29.8
6
06P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-07P
PM6N-07P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
71.2
30
29.8
7
07P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-08P
PM6N-08P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
79.2
30
29.8
8
08P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-09P
PM6N-09P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
87.2
30
29.8
9
09P
1
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
PM6N-10P
PM6N-10P
Feed-through Panel Type
8.00
GREY (default)
Screw Connection
95.2
30
29.8
10
10P
1
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
500
41
500
6
0.5
10
0.5
6
0.5
6
0.5
6
0.5
6
0.5
4
0.5
4
0.5
4
300
65
300
65
600
5
20
6
20
6
M4
0.8x4,PH1
10~11
NO
NO
YES
YES
120
-40
YES
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
PM4N-XXP - Feed-through Panel Type,Screw Connection,Pitch:6.10mm,M3,300V,30...
DINKLE
22.01.2024
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청