Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    AFTC Probe cartridge heaters with TC type 'J' - DME
    D-M-E
    AFP  Conventional probe - complete - DME
    D-M-E
    SSBU-Mini Mini Straight Shots - DME
    D-M-E
    P Ground mold plates - DME - Euro Standard
    D-M-E
    BK(S) 41 Typ(e) A - Sliding Core Molds - DME
    D-M-E
    Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material 1.2344
    D-M-E
    AEB Accelerated ejectors - bumper type - DME
    Halfen
    HL 28/15 - HALFEN Framing channels HL 28/15
    D-M-E
    P40 Ground ejector retainer plates - DME
    D-M-E
    P33 Precision ground risers - DME
    AHP Merkle
    BZ / BZN / MBZ / BZR / BZH / BZP / BRB - Block Cylinder
    D-M-E
    SVK 90° Jiffy Matics - DME
    D-M-E
    P50 Ground ejector plates - DME
    D-M-E
    Locating Rings K - for Plastic Molds
Previews
3D
Dimension
2D
Download CAD models