您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Poly-V pulleys for taper bushes type ''L'' 16 grooves - Poly-V pulleys for taper bush
BEA Ingranaggi
Pulleys
Poly-V pulleys for taper bush
Poly-V pulleys for taper bush type ''L''
Powered by
CAD模型選擇
{bea/pulleys/poly_v_pulleys_for_tl/poly_v_pulleys_for_tl_type_l/poly_v_pulleys_for_tl_type_l_16_grooves.prj},{NB=PL16140},{DESCRIPTION=L 140 16},{CNSORDERNO=PL16140},{GROOVE=16},{DE=140},{TYPE=5},{TAPERBUSH=2517},{HM=65},{DM=0},{DI=116},{F=86},{L=45},{R=20.5},{S=20.5},{D=0},{KG=4.05},{TYPE1=L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
PL16085
L 85 16
PL16085
16
85
5
1215
32
0
61
86
42
22.0
22.0
1.76
PL16090
L 90 16
PL16090
16
90
5
1615
42
0
66
86
42
22.0
22.0
1.78
PL16095
L 95 16
PL16095
16
95
5
1615
42
0
71
86
42
22.0
22.0
2.02
PL16100
L 100 16
PL16100
16
100
5
2012
50
0
79
86
32
27.0
27.0
1.69
PL16106
L 106 16
PL16106
16
106
5
2012
50
0
82
86
32
27.0
27.0
2.12
PL16112
L 112 16
PL16112
16
112
5
2012
50
0
88
86
32
27.0
27.0
2.42
PL16118
L 118 16
PL16118
16
118
5
2517
65
0
97
86
45
20.5
20.5
2.31
PL16125
L 125 16
PL16125
16
125
5
2517
65
0
101
86
45
20.5
20.5
2.92
PL16132
L 132 16
PL16132
16
132
5
2517
65
0
108
86
45
20.5
20.5
3.44
PL16140
L 140 16
PL16140
16
140
5
2517
65
0
116
86
45
20.5
20.5
4.05
PL16150
L 150 16
PL16150
16
150
5
2517
65
0
126
86
45
20.5
20.5
4.85
PL16160
L 160 16
PL16160
16
160
5
3020
75
0
136
86
52
17.0
17.0
4.88
PL16170
L 170 16
PL16170
16
170
5
3020
75
0
146
86
52
17.0
17.0
5.96
PL16180
L 180 16
PL16180
16
180
5
3020
75
0
156
86
52
17.0
17.0
7.09
PL16190
L 190 16
PL16190
16
190
8
3020
75
146
166
86
52
17.0
17.0
8.20
PL16200
L 200 16
PL16200
16
200
8
3020
75
146
176
86
52
17.0
17.0
7.92
PL16212
L 212 16
PL16212
16
212
8
3020
75
146
188
86
52
17.0
17.0
8.03
PL16224
L 224 16
PL16224
16
224
8
3020
75
146
202
86
52
17.0
17.0
8.42
PL16250
L 250 16
PL16250
16
250
7
3535
90
178
228
86
89
1.5
1.5
16.09
PL16280
L 280 16
PL16280
16
280
7
3535
90
178
256
86
89
1.5
1.5
17.10
PL16315
L 315 16
PL16315
16
315
7
3535
90
178
285
86
89
1.5
1.5
20.93
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Poly-V pulleys for taper bushes type ''L'' 12 grooves - Poly-V pulleys for ...
BEA Ingranaggi
06.07.2020
Poly-V pulleys for taper bushes type ''L'' 8 grooves - Poly-V pulleys for t...
BEA Ingranaggi
06.07.2020
Taper bushes 3535 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 3020 - Taper bushes
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Poly-V pulleys for taper bushes type ''J'' 16 grooves - Poly-V pulleys for ...
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPB-4 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Section PL - Ribbed Belt Pulleys for Taper-Bushings, section PL
Optibelt
26.01.2023
SPC/3 - V-Belt pulleys for taper bushes
Sati
15.12.2022
Poly-V pulleys for taper bushes type ''J'' 8 grooves - Poly-V pulleys for t...
BEA Ingranaggi
06.07.2020
V-belt pulleys for taper bush SPA-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Taper bushes 1215 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 8M -50 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求