您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Poly-V pulleys for taper bushes type ''J'' 16 grooves - Poly-V pulleys for taper bush
BEA Ingranaggi
Pulleys
Poly-V pulleys for taper bush
Poly-V pulleys for taper bush type ''J''
Powered by
CAD模型選擇
{bea/pulleys/poly_v_pulleys_for_tl/poly_v_pulleys_for_tl_type_j/poly_v_pulleys_for_tl_type_j_16_grooves.prj},{NB=PJ16106},{DESCRIPTION=J 106 16},{CNSORDERNO=PJ16106},{GROOVE=16},{DE=106},{TYPE=4},{TAPERBUSH=1610},{HM=42},{DM=0},{DI=88},{F=42.0},{L=26},{R=16.0},{S=0.0},{D=0},{KG=1.40},{TYPE1=J}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
D
d
[mm]
KG
[kg]
PJ16040
J 40 16
PJ16040
16
40
1
0
0
0
0
38.5
51
0.0
0.0
12
0.38
PJ16045
J 45 16
PJ16045
16
45
1
0
0
0
0
38.5
51
0.0
0.0
12
0.50
PJ16050
J 50 16
PJ16050
16
50
1
0
0
0
0
38.5
51
0.0
0.0
12
0.63
PJ16056
J 56 16
PJ16056
16
56
1
0
0
0
0
38.5
51
0.0
0.0
12
0.81
PJ16063
J 63 16
PJ16063
16
63
1
0
0
0
0
38.5
51
0.0
0.0
12
1.05
PJ16071
J 71 16
PJ16071
16
71
2
1215
32
0
55
42.0
42
0.0
0.0
0
0.63
PJ16075
J 75 16
PJ16075
16
75
4
1610
42
0
60
42.0
26
16.0
0.0
0
0.46
PJ16080
J 80 16
PJ16080
16
80
4
1610
42
0
60
42.0
26
16.0
0.0
0
0.64
PJ16085
J 85 16
PJ16085
16
85
4
1610
42
0
60
42.0
26
16.0
0.0
0
0.84
PJ16090
J 90 16
PJ16090
16
90
4
1610
42
0
74
42.0
26
16.0
0.0
0
0.87
PJ16095
J 95 16
PJ16095
16
95
4
1610
42
0
74
42.0
26
16.0
0.0
0
1.08
PJ16100
J 100 16
PJ16100
16
100
4
1610
42
0
74
42.0
26
16.0
0.0
0
1.32
PJ16106
J 106 16
PJ16106
16
106
4
1610
42
0
88
42.0
26
16.0
0.0
0
1.40
PJ16112
J 112 16
PJ16112
16
112
4
1610
42
0
88
42.0
26
16.0
0.0
0
1.70
PJ16118
J 118 16
PJ16118
16
118
4
2012
50
0
98
42.0
32
10.0
0.0
0
1.79
PJ16125
J 125 16
PJ16125
16
125
4
2012
50
0
98
42.0
32
10.0
0.0
0
2.18
PJ16132
J 132 16
PJ16132
16
132
4
2012
50
0
98
42.0
32
10.0
0.0
0
2.60
PJ16140
J 140 16
PJ16140
16
140
3
2517
65
120
0
42.0
45
3.0
0.0
0
2.96
PJ16160
J 160 16
PJ16160
16
160
3
2517
65
120
0
42.0
45
3.0
0.0
0
4.37
PJ16180
J 180 16
PJ16180
16
180
6
2517
65
120
0
42.0
45
1.5
1.5
0
5.97
PJ16190
J 190 16
PJ16190
16
190
6
2517
65
120
0
42.0
45
1.5
1.5
0
6.85
PJ16200
J 200 16
PJ16200
16
200
6
2517
65
120
0
42.0
45
1.5
1.5
0
7.75
PJ16212
J 212 16
PJ16212
16
212
6
2517
65
120
0
42.0
45
1.5
1.5
0
8.90
PJ16224
J 224 16
PJ16224
16
224
6
2517
65
120
0
42.0
45
1.5
1.5
0
10.10
PJ16250
J 250 16
PJ16250
16
250
6
2517
65
120
0
42.0
45
1.5
1.5
0
13.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
Poly-V pulleys for taper bushes type ''J'' 12 grooves - Poly-V pulleys for ...
BEA Ingranaggi
06.07.2020
Taper bushes 1215 - Taper bushes
BEA Ingranaggi
06.07.2020
Taper bushes 2517 - Taper bushes
BEA Ingranaggi
06.07.2020
Section PL - Ribbed Belt Pulleys for Taper-Bushings, section PL
Optibelt
26.01.2023
Poly-V pulleys for taper bushes type ''L'' 16 grooves - Poly-V pulleys for ...
BEA Ingranaggi
06.07.2020
Spannbuchsen - Taper bush
Ketten Fuchs
26.11.2013
Poly-V pulleys for taper bushes type ''J'' 8 grooves - Poly-V pulleys for t...
BEA Ingranaggi
06.07.2020
Modèle A5-MA - Moyeu amovible type taper lock®
MICHAUD CHAILLY - Direct Transmission
07.03.2023
PV PL 16 - PV Belt pulleys
Sati
11.11.2022
PV PJ 16 - PV Belt pulleys
Sati
11.11.2022
Poly-V pulleys for taper bushes type ''L'' 12 grooves - Poly-V pulleys for ...
BEA Ingranaggi
06.07.2020
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
Section PJ - Ribbed Belt Pulleys for cylindrical bores, section PJ
Optibelt
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求