Sie können Ihre Vorschläge per Feedback einreichen oder den Online-Kundendienst kontaktieren, wir werden sie so schnell wie möglich verbessern:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English (United States)
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
PFS - Front/Rear plinth, stainless steel
nVent HOFFMAN
Accessories
Floor Standing
Steel
Fixing
Powered by
CAD模型選擇
{eldon/accessories/01_floor_standing/steel/fixing/pfs_asmtab.prj},{NB=PFS1120-316(0)},{ITEM=PFS1120-316},{DETAIL=0},{INFO=Info PDF},{DES=Plinth front/ rear, 100x1200},{MAT=Stainless steel, AISI 316L},{H=100},{W=1200},{MASS=6.35},{EAN=8713574192249},{TARIFFN=94039010},{MI=URL},{V=8},{PPATH=assemblies/pfs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
H
Height
[mm]
W
For enclosure width
[mm]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
PFS1060
PFS1060
Plinth front/ rear, 100x6...
Stainless steel, AISI 304...
100
600
4.00
8713574192171
PFS1060-316
PFS1060-316
Plinth front/ rear, 100x6...
Stainless steel, AISI 316...
100
600
3.97
8713574192188
PFS1080
PFS1080
Plinth front/ rear, 100x8...
Stainless steel, AISI 304...
100
800
4.30
8713574192195
PFS1080-316
PFS1080-316
Plinth front/ rear, 100x8...
Stainless steel, AISI 316...
100
800
4.30
8713574192201
PFS1100
PFS1100
Plinth front/ rear, 100x1...
Stainless steel, AISI 304...
100
1000
5.55
8713574192218
PFS1100-316
PFS1100-316
Plinth front/ rear, 100x1...
Stainless steel, AISI 316...
100
1000
5.55
8713574192225
PFS1120
PFS1120
Plinth front/ rear, 100x1...
Stainless steel, AISI 304...
100
1200
6.35
8713574192232
PFS1120-316
PFS1120-316
Plinth front/ rear, 100x1...
Stainless steel, AISI 316...
100
1200
6.35
8713574192249
PFS2060
PFS2060
Plinth front/ rear, 200x6...
Stainless steel, AISI 304...
200
600
6.75
8713574192256
PFS2060-316
PFS2060-316
Plinth front/ rear, 200x6...
Stainless steel, AISI 316...
200
600
6.75
8713574192263
PFS2080
PFS2080
Plinth front/ rear, 200x8...
Stainless steel, AISI 304...
200
800
7.50
8713574192270
PFS2080-316
PFS2080-316
Plinth front/ rear, 200x8...
Stainless steel, AISI 316...
200
800
7.45
8713574192287
PFS2100
PFS2100
Plinth front/ rear, 200x1...
Stainless steel, AISI 304...
200
1000
9.00
8713574192294
PFS2100-316
PFS2100-316
Plinth front/ rear, 200x1...
Stainless steel, AISI 316...
200
1000
9.00
8713574192300
PFS2120
PFS2120
Plinth front/ rear, 200x1...
Stainless steel, AISI 304...
200
1200
10.05
8713574192317
PFS2120-316
PFS2120-316
Plinth front/ rear, 200x1...
Stainless steel, AISI 316...
200
1200
10.05
8713574192324
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели
Download CAD
Генериране на PDF-брошура
Запитване за оферта