您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland interference suppression brass - Pg
Pflitsch
Cable Gland
UNI Dicht EMV
U4 - UNI SUPPRESS DICHT
increased Strain relief
Powered by
CAD模型選擇
{pflitsch/1_kabelv/uni_emv/u4/erhoehte_zugentlastung/u4_pg_zugentlastung_uni_entstoer_dicht.prj},{NB=PFLITSCH 153e z 1108 },{A=Pg16},{ANENN=22.500},{KDM=21.160},{WERKSTOFF=Messing, vernickelt},{D=6.5},{DICHTEINSATZ=},{ZL=z},{INFO=INFO PDF},{D1=6.5},{ART1=153e},{ART2=183e},{ART3=1108},{DICHTMAX=10.0},{DICHTMIN=6.0},{K=8.0},{FC=gr},{C=21},{SW=24x26.7},{SWS=24.000},{SWE=26.700},{VE=50},{PP= '', 'TPE', 'p', 'TPE-V'},{ZZ='z','mit Zugentlastung','','ohne Zugentlasung'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
A
Connecting thread
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
K
Cone inner-Ø
[mm]
FC
Colour code (only TPE sealing inserts)
ⁿ/ₐ
C
Build height
[mm]
SW
Spanner-width
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 149e z 0604
Pg7
Brass gland
149e z 0604
6.5 - 4
4.0
ge
18
14x15.5
50
PFLITSCH 14950e z 0907
Pg7
Brass gland
14950e z 0907
9 - 5.5
7.0
sw
27
17x18.9
50
PFLITSCH 150e z 0604
Pg9
Brass gland
150e z 0604
6.5 - 4
4.5
ge
20
17x18.9
50
PFLITSCH 150e z 0907
Pg9
Brass gland
150e z 0907
9 - 5.5
7.0
sw
20
17x18.9
50
PFLITSCH 15051e z 1108
Pg9
Brass gland
15051e z 1108
10 - 6
8.0
gr
28
20x22.2
50
PFLITSCH 151e z 0907
Pg11
Brass gland
151e z 0907
9 - 5.5
7.0
sw
20
20x22.2
50
PFLITSCH 151e z 1108
Pg11
Brass gland
151e z 1108
10 - 6
8.0
gr
20
20x22.2
50
PFLITSCH 15152e z 1310
Pg11
Brass gland
15152e z 1310
12 - 8
10.0
rt
29
22x24.4
50
PFLITSCH 152e z 0907
Pg13.5
Brass gland
152e z 0907
9 - 5.5
7.0
sw
21
22x24.4
50
PFLITSCH 152e z 1310
Pg13.5
Brass gland
152e z 1310
12 - 8
10.0
rt
21
22x24.4
50
PFLITSCH 15253e z 1612
Pg13.5
Brass gland
15253e z 1612
15 - 12
12.0
ws
29
24x26.7
50
PFLITSCH 153e z 1108
Pg16
Brass gland
153e z 1108
10 - 6
8.0
gr
21
24x26.7
50
PFLITSCH 153e z 1310
Pg16
Brass gland
153e z 1310
12 - 8
10.0
rt
21
24x26.7
50
PFLITSCH 153e z 1612
Pg16
Brass gland
153e z 1612
15 - 12
12.0
ws
21
24x26.7
50
PFLITSCH 15354e z 1814
Pg16
Brass gland
15354e z 1814
17 - 14
14.0
bl
35
30x33.5
25
PFLITSCH 15354e z 2117
Pg16
Brass gland
15354e z 2117
20 - 16
17.0
br
35
30x33.5
25
PFLITSCH 154e z 1814
Pg21
Brass gland
154e z 1814
17 - 14
14.0
bl
25
30x33.5
25
PFLITSCH 154e z 2117
Pg21
Brass gland
154e z 2117
20 - 16
17.0
br
25
30x33.5
25
PFLITSCH 15455e z 2520
Pg21
Brass gland
15455e z 2520
24 - 20
20.0
or
38
40x43.5
10
PFLITSCH 15455e z 2823
Pg21
Brass gland
15455e z 2823
27 - 23
23.0
hg
38
40x43.5
10
PFLITSCH 155e z 2520
Pg29
Brass gland
155e z 2520
24 - 20
20.0
or
28
40x43.5
10
PFLITSCH 155e z 2823
Pg29
Brass gland
155e z 2823
27 - 23
23.0
hg
28
40x43.5
10
PFLITSCH 15556e z 3227
Pg29
Brass gland
15556e z 3227
32 - 27
28.0
an
39
50x54
5
PFLITSCH 156e z 3227
Pg36
Brass gland
156e z 3227
32 - 27
28.0
an
28
50x54
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求