您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulley for taper bushes ''PCB'' 8M-21 - ''PCB'' synchrochain timing belts pulleys for taper bushes
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes 8M PCB
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_8m_pcb/t_belt_pulleys_for_taper_bushes_8m_21_pcb_asmtab.prj},{NB=PCB47021045},{DESCRIPTION=TL 8M 45S 21},{CNSORDERNO=PCB47021045},{TYPE=10F},{MAT=St},{Z=45},{TAPERBUSH=2012},{HM=50},{DP=114.59},{DE=112.99},{DF=119},{DM=92},{DI=0},{F=30},{L=32},{R=2.0},{D=0},{N=325},{KG=1.30},{I=103.0},{PPATH=t_belt_pulleys_for_taper_bushes_8m_pcb_asmtpl.prj},{VER=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order nummber
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
PCB47021022
8M 22S 21
PCB47021022
2F
St
22
0
0
56.02
54.42
60
43
0
30
40
10.0
12
308
0.60
PCB47021025
TL 8M 25S 21
PCB47021025
15F
St
25
1108
28
63.66
62.06
66
0
0
30
0
0.0
0
310
0.40
PCB47021028
TL 8M 28S 21
PCB47021028
15F
St
28
1210
32
71.30
69.70
75
0
0
30
0
0.0
0
312
0.40
PCB47021030
TL 8M 30S 21
PCB47021030
15F
St
30
1210
32
76.39
74.79
83
0
0
30
0
0.0
0
314
0.60
PCB47021032
TL 8M 32S 21
PCB47021032
15F
St
32
1610
42
81.49
79.89
87
0
0
30
0
0.0
0
315
0.50
PCB47021034
TL 8M 34S 21
PCB47021034
15F
St
34
1610
42
86.58
84.98
91
0
0
30
0
0.0
0
316
0.60
PCB47021036
TL 8M 36S 21
PCB47021036
15F
St
36
1610
42
91.67
90.07
98
0
0
30
0
0.0
0
319
0.70
PCB47021038
TL 8M 38S 21
PCB47021038
15F
St
38
1610
42
96.77
95.17
103
0
0
30
0
0.0
0
320
0.90
PCB47021040
TL 8M 40S 21
PCB47021040
15F
St
40
1610
42
101.86
100.26
106
0
0
30
0
0.0
0
321
1.10
PCB47021045
TL 8M 45S 21
PCB47021045
10F
St
45
2012
50
114.59
112.99
119
92
0
30
32
2.0
0
325
1.30
PCB47021048
TL 8M 48S 21
PCB47021048
10F
St
48
2012
50
122.23
120.63
127
100
0
30
32
2.0
0
327
1.60
PCB47021050
TL 8M 50S 21
PCB47021050
10F
St
50
2012
50
127.32
125.72
135
104
0
30
32
2.0
0
328
1.80
PCB47021056
TL 8M 56S 21
PCB47021056
10F
St
56
2012
50
142.60
141.00
148
111
0
30
32
2.0
0
333
2.40
PCB47021060
TL 8M 60S 21
PCB47021060
10F
St
60
2517
65
152.79
151.19
158
124
0
30
45
15.0
0
335
3.20
PCB47021064
TL 8M 64S 21
PCB47021064
10F
St
64
2517
65
162.97
161.37
168
124
0
30
45
15.0
0
338
3.80
PCB47021075
TL 8M 75S 21
PCB47021075
10
GG
75
2517
65
190.99
189.39
0
124
0
30
45
15.0
0
0
6.20
PCB47021080
TL 8M 80S 21
PCB47021080
10
GG
80
2517
65
203.72
202.12
0
124
0
30
45
15.0
0
0
6.00
PCB47021090
TL 8M 90S 21
PCB47021090
13
GG
90
2517
65
229.18
227.58
0
124
198
30
45
7.5
0
0
5.40
PCB47021112
TL 8M 112S 21
PCB47021112
13
GG
112
2517
65
285.21
283.61
0
124
253
30
45
7.5
0
0
7.40
PCB47021140
TL 8M 140S 21
PCB47021140
14
GG
140
3020
75
356.51
354.91
0
150
324
30
51
10.5
0
0
9.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V-belt pulleys for taper bush SPZ-1 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Timing belt pulley for taper bushes ''PCB'' 8M-36 - ''PCB'' synchrochain ti...
BEA Ingranaggi
06.07.2020
Timing belt pulley for taper bushes ''PCB'' 8M-62 - ''PCB'' synchrochain ti...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore MXL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore XL - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 8M-30 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 5M-9 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 8M -20 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore H150 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 5M-15 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 8M -30 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Taper bushes 1108 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys MXL 025 for belt width 025 (1/4" = 6,35 mm)
Haberkorn
19.07.2021
Taper-Lock (Milimeters) - Bushings (Milimeters)
Maska
13.02.2007
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求