PAX01 41 - Adjustment bolt ?¡è standard type
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/pax01_41.prj},{NB=PAX11-M30-L30},{CODE=PAX11},{TYPE=Standard Length is selected type},{MAT=SUS304},{SUR=-},{MXP=30x1.5},{M=30},{P=1.50},{L=30},{LPOOL=30,40,50,60,80,100},{DD=23.0},{T=8},{B=36},{APP=M20},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
MXP
Mx pitch (fine thread)
ⁿ/ₐ
M
P
ⁿ/ₐ
DD
d
[mm]
T
[mm]
B
[mm]
APP
Applicable bolt
[mm]
PAX01-M8-L5
PAX01
Standard type and length ...
S45C
Black
8x0.75
8
3.5
4
13
M3
PAX01-M10-L10
PAX01
Standard type and length ...
S45C
Black
10x1
10
5.5
4
17
M4.5
PAX01-M12-L10
PAX01
Standard type and length ...
S45C
Black
12x1.0
12
7.0
5
19
M6
PAX01-M16-L15
PAX01
Standard type and length ...
S45C
Black
16x1.5
16
9.0
5
22
M8
PAX01-M20-L20
PAX01
Standard type and length ...
S45C
Black
20x1.5
20
13.0
5
27
M10,M12
PAX01-M24-L25
PAX01
Standard type and length ...
S45C
Black
24x1.5
24
17.0
8
32
M16
PAX01-M30-L30
PAX01
Standard type and length ...
S45C
Black
30x1.5
30
23.0
8
36
M20
PAX02-M8-L5
PAX02
Standard type and length ...
S45C
Electroless nickel platin...
8x0.75
8
3.5
4
13
M3
PAX02-M10-L10
PAX02
Standard type and length ...
S45C
Electroless nickel platin...
10x1
10
5.5
4
17
M4.5
PAX02-M12-L10
PAX02
Standard type and length ...
S45C
Electroless nickel platin...
12x1.0
12
7.0
5
19
M6
PAX02-M16-L15
PAX02
Standard type and length ...
S45C
Electroless nickel platin...
16x1.5
16
9.0
5
22
M8
PAX02-M20-L20
PAX02
Standard type and length ...
S45C
Electroless nickel platin...
20x1.5
20
13.0
5
27
M10,M12
PAX02-M24-L25
PAX02
Standard type and length ...
S45C
Electroless nickel platin...
24x1.5
24
17.0
8
32
M16
PAX02-M30-L30
PAX02
Standard type and length ...
S45C
Electroless nickel platin...
30x1.5
30
23.0
8
36
M20
PAX11-M8-L5
PAX11
Standard type and length ...
SUS304
-
8x0.75
8
3.5
4
13
M3
PAX11-M10-L10
PAX11
Standard type and length ...
SUS304
-
10x1
10
5.5
4
17
M4.5
PAX11-M12-L10
PAX11
Standard type and length ...
SUS304
-
12x1.0
12
7.0
5
19
M6
PAX11-M16-L15
PAX11
Standard type and length ...
SUS304
-
16x1.5
16
9.0
5
22
M8
PAX11-M20-L20
PAX11
Standard type and length ...
SUS304
-
20x1.5
20
13.0
5
27
M10,M12
PAX11-M24-L25
PAX11
Standard type and length ...
SUS304
-
24x1.5
24
17.0
8
32
M16
PAX11-M30-L30
PAX11
Standard type and length ...
SUS304
-
30x1.5
30
23.0
8
36
M20
PAX31-M8-L5
PAX31
Standard type and length ...
S45C
Black
8x0.75
8
3.5
4
13
M3
PAX31-M10-L10
PAX31
Standard type and length ...
S45C
Black
10x1
10
5.5
4
17
M4.5
PAX31-M12-L10
PAX31
Standard type and length ...
S45C
Black
12x1.0
12
7.0
5
19
M6
PAX31-M16-L15
PAX31
Standard type and length ...
S45C
Black
16x1.5
16
9.0
5
22
M8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청