您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
P48D4P - Molded Delrin® Spur Gears - 48 Pitch - 1/8" Face - AGMA Quality 5 - 20° Pressure Angle
WMBerg
INCH
Gears
Delrin® Spur Gears
Powered by
CAD模型選擇
{wmberg/b2000/gears/delrin_spur_gears/b113.prj},{NB=P48D4P-37_(2)},{PN=P48D4P-37},{LOD=2},{DES=DELRIN/PIN HUB ASSEMBLY},{CN=Master Inch/Metric Catalog},{CP=B113},{MAT=Molded Delrin®},{DP=48},{PA=20},{N=37},{LOD1=2,'High'},{PD=0.771},{OD=0.813},{D1=3/16},{D1X=0.1875},{D=35/64},{DX=0.5469},{PSTOL=0.0010},{F=1/8},{FW1=0.1250},{SL=1/4},{SL1=0.2500},{MM=0.0270}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
Diametrical Pitch
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
D1
Bore Ød
[Inch]
D
Hub Diameter ØD
[Inch]
F
Face Width
[Inch]
P48D4P-18_(2)
P48D4P-18
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
18
0.375
0.417
5/32
5/16
1/8
P48D4P-19_(2)
P48D4P-19
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
19
0.396
0.438
5/32
5/16
1/8
P48D4P-20_(2)
P48D4P-20
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
20
0.417
0.458
5/32
11/32
1/8
P48D4P-21_(2)
P48D4P-21
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
21
0.438
0.479
5/32
11/32
1/8
P48D4P-22_(2)
P48D4P-22
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
22
0.458
0.500
5/32
3/8
1/8
P48D4P-23_(2)
P48D4P-23
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
23
0.479
0.521
5/32
3/8
1/8
P48D4P-24_(2)
P48D4P-24
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
24
0.500
0.542
5/32
13/32
1/8
P48D4P-25_(2)
P48D4P-25
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
25
0.521
0.562
5/32
13/32
1/8
P48D4P-26_(2)
P48D4P-26
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
26
0.542
0.583
5/32
29/64
1/8
P48D4P-27_(2)
P48D4P-27
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
27
0.562
0.604
5/32
29/64
1/8
P48D4P-28_(2)
P48D4P-28
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
28
0.583
0.625
5/32
31/64
1/8
P48D4P-29_(2)
P48D4P-29
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
29
0.604
0.646
5/32
31/64
1/8
P48D4P-30_(2)
P48D4P-30
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
30
0.625
0.667
5/32
1/2
1/8
P48D4P-31_(2)
P48D4P-31
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
31
0.646
0.688
3/16
35/64
1/8
P48D4P-32_(2)
P48D4P-32
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
32
0.667
0.708
3/16
35/64
1/8
P48D4P-33_(2)
P48D4P-33
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
33
0.688
0.729
3/16
35/64
1/8
P48D4P-34_(2)
P48D4P-34
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
34
0.708
0.750
3/16
35/64
1/8
P48D4P-35_(2)
P48D4P-35
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
35
0.729
0.771
3/16
35/64
1/8
P48D4P-36_(2)
P48D4P-36
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
36
0.750
0.792
3/16
35/64
1/8
P48D4P-37_(2)
P48D4P-37
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
37
0.771
0.813
3/16
35/64
1/8
P48D4P-38_(2)
P48D4P-38
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
38
0.792
0.833
3/16
35/64
1/8
P48D4P-39_(2)
P48D4P-39
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
39
0.813
0.854
3/16
35/64
1/8
P48D4P-40_(2)
P48D4P-40
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
40
0.833
0.875
3/16
35/64
1/8
P48D4P-42_(2)
P48D4P-42
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
42
0.875
0.917
3/16
35/64
1/8
P48D4P-44_(2)
P48D4P-44
DELRIN/PIN HUB ASSEMBLY
Master Inch/Metric Catalo...
Molded Delrin®
48
20
44
0.917
0.958
3/16
35/64
1/8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACDGK/GK
A4Hydrauliek / Mures Hydraulici
31.08.2022
PW24 to PW48 - Spur Gear Stock - 24, 32, 48 and 64 Pitch - AGMA Quality 4 -...
WMBerg
06.06.2023
R2 - Gear Racks - 16 to 120 Pitch - AGMA Quality 8 & 10 - 416 Series Stainl...
WMBerg
06.06.2023
C96A7 & C96S7 - Precision Spur Gears - 96 Pitch - 1/8" Bore - 1/8" Face - A...
WMBerg
06.06.2023
CJS50 & CJA50 - Precision Spur Gears - 0.25 Module 3mm Bore 3mm Face Clamp ...
WMBerg
06.06.2023
PJS80 & PJA80 - Precision Spur Gears - 0.25 Module 3mm Bore 3mm Face Pin Hu...
WMBerg
06.06.2023
PFD & FFD - Delrin® - Spur Gears - 0.5 Module 5, 8, and 10 (mm) Bore 5mm Fa...
WMBerg
06.06.2023
P32A26 & P32S26 - Precision Spur Gears - 32 Pitch - 1/4" Bore - 1/8" Face -...
WMBerg
06.06.2023
R1 & R3 - Precision Racks - 16 to 96 Pitch - AGMA Quality 10 - 400 Series S...
WMBerg
06.06.2023
Simplex sprockets ASA 35 - Sprockets for roller chains - DIN 8188 - ISO 606...
BEA Ingranaggi
06.07.2020
Simplex sprockets ASA 120 - Sprockets for roller chains - DIN 8188 - ISO 60...
BEA Ingranaggi
06.07.2020
PCS 62 - DIN 10B-1 chain sprocket - Steel - 5/8" Pitch - Roller diameter 10...
HPC
03.08.2023
Simplex sprockets ASA 140 - Sprockets for roller chains - DIN 8188 - ISO 60...
BEA Ingranaggi
06.07.2020
Simplex sprockets ASA 100 - Sprockets for roller chains - DIN 8188 - ISO 60...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求