您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 1804 H - Slotted locknuts, Type H, Steel, hardened and mating surface ground
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
DIN1804
DIN1804 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern/din1804/din1804_st/din1804_h.prj},{NB=Nutmutter DIN1804-M30x1,5-H},{ARTNR=DIN1804-M30x1,5-H},{PARTNUMBER=DIN 1804-M30x1,5-H},{NORMNR=DIN 1804},{D1=M30x1,5},{D2=50},{D3=43},{B=7},{H=10},{HA=A 45-50},{D1G=30},{F=W},{T=3.0},{N=4},{D1K=28.376},{P=1.500},{WEIGHT=0.0900},{CTN=73181699},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Threads
ⁿ/ₐ
D2
h11
[mm]
D3
[mm]
B
[mm]
H
h14
[mm]
HA
Hoock spanner DIN 1810
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Nutmutter DIN1804-M8x1-H
DIN1804-M8x1-H
M8x1
20
16
4
5
A 16-20
0.0100
73181692
YES
Nutmutter DIN1804-M10x1-H
DIN1804-M10x1-H
M10x1
25
20
5
6
A 25-28
0.0170
73181692
YES
Nutmutter DIN1804-M12x1,5...
DIN1804-M12x1,5-H
M12x1,5
28
23
5
6
A 25-28
0.0200
73181692
YES
Nutmutter DIN1804-M14x1,5...
DIN1804-M14x1,5-H
M14x1,5
30
25
5
7
A 30-32
0.0280
73181699
YES
Nutmutter DIN1804-M16x1,5...
DIN1804-M16x1,5-H
M16x1,5
32
27
5
7
A 30-32
0.0300
73181699
YES
Nutmutter DIN1804-M18x1,5...
DIN1804-M18x1,5-H
M18x1,5
34
28
6
8
A 34-36
0.0300
73181699
YES
Nutmutter DIN1804-M20x1,5...
DIN1804-M20x1,5-H
M20x1,5
36
30
6
8
A 34-36
0.0400
73181699
YES
Nutmutter DIN1804-M22x1,5...
DIN1804-M22x1,5-H
M22x1,5
40
34
6
9
A 40-42
0.0560
73181699
YES
Nutmutter DIN1804-M24x1,5...
DIN1804-M24x1,5-H
M24x1,5
42
36
6
9
A 40-42
0.0600
73181699
YES
Nutmutter DIN1804-M26x1,5...
DIN1804-M26x1,5-H
M26x1,5
45
38
7
10
A 45-50
0.0750
73181699
YES
Nutmutter DIN1804-M28x1,5...
DIN1804-M28x1,5-H
M28x1,5
50
43
7
10
A 45-50
0.0950
73181699
YES
Nutmutter DIN1804-M30x1,5...
DIN1804-M30x1,5-H
M30x1,5
50
43
7
10
A 45-50
0.0900
73181699
YES
Nutmutter DIN1804-M32x1,5...
DIN1804-M32x1,5-H
M32x1,5
52
45
7
11
A 52-55
0.1000
73181699
YES
Nutmutter DIN1804-M35x1,5...
DIN1804-M35x1,5-H
M35x1,5
55
48
7
11
A 52-55
0.1130
73181699
YES
Nutmutter DIN1804-M38x1,5...
DIN1804-M38x1,5-H
M38x1,5
58
50
8
11
A 58-62
0.1200
73181699
YES
Nutmutter DIN1804-M40x1,5...
DIN1804-M40x1,5-H
M40x1,5
62
54
8
12
A 58-62
0.1400
73181699
YES
Nutmutter DIN1804-M42x1,5...
DIN1804-M42x1,5-H
M42x1,5
62
54
8
12
A 58-62
0.1550
73181699
YES
Nutmutter DIN1804-M45x1,5...
DIN1804-M45x1,5-H
M45x1,5
68
60
8
12
A 68-75
0.1750
73181699
YES
Nutmutter DIN1804-M48x1,5...
DIN1804-M48x1,5-H
M48x1,5
75
67
8
13
A 68-75
0.2400
73181699
YES
Nutmutter DIN1804-M50x1,5...
DIN1804-M50x1,5-H
M50x1,5
75
67
8
13
A 68-75
0.2300
73181699
YES
Nutmutter DIN1804-M52x1,5...
DIN1804-M52x1,5-H
M52x1,5
80
70
10
13
A 80-90
0.2400
73181699
YES
Nutmutter DIN1804-M55x1,5...
DIN1804-M55x1,5-H
M55x1,5
80
70
10
13
A 80-90
0.2400
73181699
YES
Nutmutter DIN1804-M58x1,5...
DIN1804-M58x1,5-H
M58x1,5
90
80
10
13
A 80-90
0.3450
73181699
YES
Nutmutter DIN1804-M60x1,5...
DIN1804-M60x1,5-H
M60x1,5
90
80
10
13
A 80-90
0.3300
73181699
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN1804 WNI - Slotted locknuts, Type WNI, Stainless Steel, not hardened, no...
Berger Tools
27.04.2023
DIN 1804 - Slotted round nuts, metric fine for hook spanner
Fabory
13.02.2023
GN705 - Set collars, Type A, Grub screw with slot ISO 7434 (DIN 553)
Berger Tools
29.05.2023
DIN1804 W - Slotted locknuts, Type W, Steel, not hardened, not ground
Berger Tools
27.04.2023
DIN 1804 W - Slotted locknuts, Type W, Steel, not hardened, not ground
Elesa+Ganter
21.06.2024
K2063 - Locking plate steel or stainless steel DIN 5406
KIPP
27.05.2024
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
DIN 1804 WNI - Slotted locknuts, Type WNI, Stainless Steel, not hardened, n...
Ganter
19.06.2024
DIN 1804 H - Slotted locknuts, Type H, Steel, hardened and mating surface g...
Ganter
19.06.2024
MAE-NUTMU-KMK/KMK-R - Locknuts KMK and KMK-R with Integral Locking Device, ...
MÄDLER
26.04.2024
DIN981-NUTMU-ST-STVZ-RF - Locknuts DIN 981, Material steel, steel zinc-plat...
MÄDLER
26.04.2024
DIN 1804 WNI - Slotted locknuts, Type WNI, Stainless Steel, not hardened, n...
JW Winco
25.06.2024
DIN 1804 WNI - Slotted locknuts, Type WNI, Stainless Steel, not hardened, n...
Elesa+Ganter
21.06.2024
DIN 1804 W - Slotted locknuts, Type W, Steel, not hardened, not ground
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求